(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar - Acetal

Plastic Bar - Acetal

Commonly known as acetal copolymer, this material is the easiest to machine, wear-resistant, and moisture-resistant.

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Slippery

Water Absorption Rating: Good

Hardness: Rockwell M90

Density: 0.051 lbs / cu. in.

Temperature Range: -50° to 180° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-AC-91
BULK-PS-AC-92
BULK-PS-AC-93
BULK-PS-AC-94
BULK-PS-AC-96
BULK-PS-AC-97
BULK-PS-AC-1019
BULK-PS-AC-102
BULK-PS-AC-1020
BULK-PS-AC-1021
BULK-PS-AC-1022
BULK-PS-AC-1023
BULK-PS-AC-1024
BULK-PS-AC-1028
BULK-PS-AC-1029
BULK-PS-AC-103
BULK-PS-AC-1030
BULK-PS-AC-1034
BULK-PS-AC-1035
BULK-PS-AC-1036
BULK-PS-AC-104
BULK-PS-AC-1040
BULK-PS-AC-1041
BULK-PS-AC-1042
BULK-PS-AC-105
BULK-PS-AC-1052
BULK-PS-AC-1053
BULK-PS-AC-1054
BULK-PS-AC-1055
BULK-PS-AC-1056
BULK-PS-AC-1057
BULK-PS-AC-1061
BULK-PS-AC-1062
BULK-PS-AC-1063
BULK-PS-AC-1067
BULK-PS-AC-1068
BULK-PS-AC-1069
BULK-PS-AC-107
BULK-PS-AC-1073
BULK-PS-AC-1074
BULK-PS-AC-1075
BULK-PS-AC-108
BULK-PS-AC-1085
BULK-PS-AC-1086
BULK-PS-AC-1087
BULK-PS-AC-1088
BULK-PS-AC-1089
BULK-PS-AC-1090
BULK-PS-AC-1094
BULK-PS-AC-1095
BULK-PS-AC-1096
BULK-PS-AC-1100
BULK-PS-AC-1101
BULK-PS-AC-1102
BULK-PS-AC-1106
BULK-PS-AC-1107
BULK-PS-AC-1108
BULK-PS-AC-113
BULK-PS-AC-114
BULK-PS-AC-115
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

White1211/81/8
1 Piece(s)

13 Days

White1211/41/4
1 Piece(s)

13 Days

White1213/83/8
1 Piece(s)

13 Days

White1211/21/2
1 Piece(s)

13 Days

White1213/43/4
1 Piece(s)

13 Days

White12111
1 Piece(s)

81 Days

White121-1/32
1 Piece(s)

13 Days

White2411/81/8
1 Piece(s)

51 Days

White241-1/32
1 Piece(s)

13 Days

White481-1/32
1 Piece(s)

81 Days

White121-1/16
1 Piece(s)

81 Days

White241-1/16
1 Piece(s)

81 Days

White481-1/16
1 Piece(s)

Quote

White1211/81/8
1 Piece(s)

13 Days

White2411/81/8
1 Piece(s)

51 Days

White2411/41/4
1 Piece(s)

13 Days

White4811/81/8
1 Piece(s)

13 Days

White1211/41/4
1 Piece(s)

81 Days

White2411/41/4
1 Piece(s)

51 Days

White4811/41/4
1 Piece(s)

13 Days

White2413/83/8
1 Piece(s)

13 Days

White1211/21/2
1 Piece(s)

13 Days

White2411/21/2
1 Piece(s)

81 Days

White4811/21/2
1 Piece(s)

13 Days

White2411/21/2
1 Piece(s)

81 Days

White121 1/2-1/32
1 Piece(s)

13 Days

White241 1/2-1/32
1 Piece(s)

13 Days

White481 1/2-1/32
1 Piece(s)

81 Days

White121 1/2-1/16
1 Piece(s)

81 Days

White241 1/2-1/16
1 Piece(s)

13 Days

White481 1/2-1/16
1 Piece(s)

13 Days

White121 1/21/81/8
1 Piece(s)

Quote

White241 1/21/81/8
1 Piece(s)

13 Days

White481 1/21/81/8
1 Piece(s)

81 Days

White121 1/21/41/4
1 Piece(s)

81 Days

White241 1/21/41/4
1 Piece(s)

81 Days

White481 1/21/41/4
1 Piece(s)

13 Days

White2413/43/4
1 Piece(s)

13 Days

White121 1/21/21/2
1 Piece(s)

81 Days

White241 1/21/21/2
1 Piece(s)

81 Days

White481 1/21/21/2
1 Piece(s)

13 Days

White24111
1 Piece(s)

81 Days

White122-1/32
1 Piece(s)

81 Days

White242-1/32
1 Piece(s)

13 Days

White482-1/32
1 Piece(s)

81 Days

White122-1/16
1 Piece(s)

81 Days

White242-1/16
1 Piece(s)

13 Days

White482-1/16
1 Piece(s)

13 Days

White1221/81/8
1 Piece(s)

Quote

White2421/81/8
1 Piece(s)

13 Days

White4821/81/8
1 Piece(s)

13 Days

White1221/41/4
1 Piece(s)

81 Days

White2421/41/4
1 Piece(s)

81 Days

White4821/41/4
1 Piece(s)

81 Days

White1221/21/2
1 Piece(s)

13 Days

White2421/21/2
1 Piece(s)

51 Days

White4821/21/2
1 Piece(s)

13 Days

White4811/81/8
1 Piece(s)

13 Days

White4811/41/4
1 Piece(s)

13 Days

White4813/83/8

Loading...

Basic Information

Material Polyacetal (POM, Duracon) Grade Standard Clarity Opaque
Tensile Strength 9,100 psi Impact Strength 1.1 ft. - lbs./in. Coefficient of friction 0.35
Water Absorption 0.0022 Detailed, Material Acetal Copolymer

Additional Products in this Category

Tech Support