(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MC703HL Sheet

MC703HL Sheet
  • Volume Discount

[Note] For products weighing 30 kg or more, please confirm receiving heavy deliveries.

Part Number

Configured Part Number is shown.

Part Number
MC703HL-5-600-1200
MC703HL-7-600-1200
MC703HL-10-600-1200
MC703HL-12-600-1200
MC703HL-15-600-1200
MC703HL-20-600-1200
MC703HL-25-600-1200
MC703HL-30-600-1200
MC703HL-35-600-1200
MC703HL-40-600-1200
MC703HL-45-600-1200
MC703HL-50-600-1200
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
1 Piece(s)Available

15 Days or more

5
1 Piece(s)Available

18 Days or more

7
1 Piece(s)Available

15 Days or more

10
1 Piece(s)Available

17 Days or more

12
1 Piece(s)Available

17 Days or more

15
1 Piece(s)Available

17 Days or more

20
1 Piece(s)Available

15 Days or more

25
1 Piece(s)Available

17 Days or more

30
1 Piece(s)Available

17 Days or more

35
1 Piece(s)Available

17 Days or more

40
1 Piece(s)Available

23 Days or more

45
1 Piece(s)Available

17 Days or more

50

Loading...

  1. 1

Basic Information

Material MC Nylon Grade Sliding Color Purple
Hole Machining No Hole Machining Width(mm) 600 Length(mm) 1200
Specifications Standard Length Material Name MC703HL

Additional Products in this Category

Tech Support