(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
LDPE has good moisture-resistance so it does not expand in response to water exposure. Softer and more flexible than HDPE, making it easy to thermoform and machine.
Tensile Strength Rating: Poor
Impact Strength Rating: Excellent
Water Absorption Rating: Good
Hardness: 40D
Density: 0.033 lbs / cu. in.
Temperature Range: -60° to 150° F
Specifications Met: ASTM D4397-84
Loading...
Material | Ultra High-Molecular Polyethylene | Grade | Standard | Length A Dimension (Inch Product) | 1200 |
---|---|---|---|---|---|
Tensile Strength | 850 psi | Detailed, Material | LDPE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy