(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbon Fiber Bar - Twill Weave

Carbon Fiber Bar - Twill Weave

Woven carbon fiber has fibers interlacing from two different directions so it is ideal for applications where loads come from all directions. Carbon fiber bar is incredibly strong and lightweight.

Tensile Strength Rating: Excellent

Density: 0.054 lbs / cu. in.

Temperature Range: 0° to 180° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-CS-CF-15
BULK-CS-CF-16
BULK-CS-CF-17
BULK-CS-CF-18
BULK-CS-CF-19
BULK-CS-CF-20
BULK-CS-CF-21
BULK-CS-CF-22
BULK-CS-CF-23
BULK-CS-CF-24
BULK-CS-CF-25
BULK-CS-CF-26
BULK-CS-CF-27
BULK-CS-CF-28
BULK-CS-CF-29
BULK-CS-CF-30
BULK-CS-CF-31
BULK-CS-CF-32
BULK-CS-CF-33
BULK-CS-CF-34
BULK-CS-CF-35
BULK-CS-CF-36
BULK-CS-CF-37
BULK-CS-CF-38
BULK-CS-CF-39
BULK-CS-CF-40
BULK-CS-CF-41
BULK-CS-CF-42
BULK-CS-CF-43
BULK-CS-CF-44
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

Quote

121-1/16
1 Piece(s)

13 Days

241-1/16
1 Piece(s)

13 Days

122-1/16
1 Piece(s)

13 Days

242-1/16
1 Piece(s)

51 Days

123-1/16
1 Piece(s)

13 Days

243-1/16
1 Piece(s)

13 Days

1211/81/8
1 Piece(s)

51 Days

2411/81/8
1 Piece(s)

13 Days

1221/81/8
1 Piece(s)

13 Days

2421/81/8
1 Piece(s)

51 Days

1231/81/8
1 Piece(s)

81 Days

2431/81/8
1 Piece(s)

13 Days

121-1/32
1 Piece(s)

Quote

241-1/32
1 Piece(s)

Quote

122-1/32
1 Piece(s)

Quote

242-1/32
1 Piece(s)

Quote

123-1/32
1 Piece(s)

Quote

243-1/32
1 Piece(s)

13 Days

121-1/16
1 Piece(s)

13 Days

241-1/16
1 Piece(s)

13 Days

122-1/16
1 Piece(s)

81 Days

242-1/16
1 Piece(s)

81 Days

123-1/16
1 Piece(s)

51 Days

243-1/16
1 Piece(s)

13 Days

1211/81/8
1 Piece(s)

13 Days

2411/81/8
1 Piece(s)

81 Days

1221/81/8
1 Piece(s)

13 Days

2421/81/8
1 Piece(s)

13 Days

1231/81/8
1 Piece(s)

51 Days

2431/81/8

Loading...

  1. 1

Basic Information

Material PEEK Grade Reinforced Carbon Fiber Color Black
Clarity Opaque Tensile Strength 120,000 psi Detailed, Material Carbon Firber

Additional Products in this Category

Tech Support