(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbon fiber is incredibly strong and lightweight. Woven carbon fiber has fibers interlacing from two different directions so it is ideal for applications where loads come from all directions.
Tensile Strength Rating: Excellent
Density: 0.054 lbs / cu. in.
Temperature Range: 0° to 180° F
Part Number |
---|
BULK-CS-CF-1 |
BULK-CS-CF-3 |
BULK-CS-CF-5 |
BULK-CS-CF-6 |
BULK-CS-CF-7 |
BULK-CS-CF-8 |
BULK-CS-CF-10 |
BULK-CS-CF-12 |
BULK-CS-CF-13 |
BULK-CS-CF-14 |
Loading...
Material | PEEK | Grade | Reinforced Carbon Fiber | Color | Black |
---|---|---|---|---|---|
Width B Dimension (Inch Product) | 12 | Clarity | Opaque | Tensile Strength | 120,000 psi |
Detailed, Material | Carbon Firber |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy