(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

G-10/FR4 Garolite Sheet (Part Numbers)

G-10/FR4 Garolite Sheet

Glass fabric laminated with a flame retardant epoxy resin. G-10/FR4 is strong, machinable, moisture resistant, electrically insulating, and flame resistant.

Grade: G-10/FR4

Color: Yellow

Tensile Strength Rating: Excellent

Impact Strength Rating: Excellent

Water Absorption Rating: Good

Hardness: Rockwell M110

Density: 0.072 lbs / cu. in.

Maximum Temperature: 280° F

Specifications Met: UL 94 V0

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-CS-GFR4-1
BULK-CS-GFR4-2
BULK-CS-GFR4-3
BULK-CS-GFR4-4
BULK-CS-GFR4-5
BULK-CS-GFR4-6
BULK-CS-GFR4-7
BULK-CS-GFR4-8
BULK-CS-GFR4-9
BULK-CS-GFR4-10
BULK-CS-GFR4-11
BULK-CS-GFR4-12
BULK-CS-GFR4-13
BULK-CS-GFR4-14
BULK-CS-GFR4-15
BULK-CS-GFR4-16
BULK-CS-GFR4-17
BULK-CS-GFR4-18
BULK-CS-GFR4-19
BULK-CS-GFR4-20
BULK-CS-GFR4-21
BULK-CS-GFR4-22
BULK-CS-GFR4-23
BULK-CS-GFR4-24
BULK-CS-GFR4-25
BULK-CS-GFR4-26
BULK-CS-GFR4-27
BULK-CS-GFR4-28
BULK-CS-GFR4-29
BULK-CS-GFR4-30
BULK-CS-GFR4-31
BULK-CS-GFR4-32
BULK-CS-GFR4-33
BULK-CS-GFR4-34
BULK-CS-GFR4-35
BULK-CS-GFR4-36
BULK-CS-GFR4-37
BULK-CS-GFR4-38
BULK-CS-GFR4-39
BULK-CS-GFR4-40
BULK-CS-GFR4-41
BULK-CS-GFR4-42
BULK-CS-GFR4-43
BULK-CS-GFR4-44
BULK-CS-GFR4-45
BULK-CS-GFR4-46
BULK-CS-GFR4-47
BULK-CS-GFR4-48
BULK-CS-GFR4-49
BULK-CS-GFR4-50
BULK-CS-GFR4-51
BULK-CS-GFR4-52
BULK-CS-GFR4-53
BULK-CS-GFR4-54
BULK-CS-GFR4-55
BULK-CS-GFR4-56
BULK-CS-GFR4-57
BULK-CS-GFR4-58
BULK-CS-GFR4-59
BULK-CS-GFR4-60
BULK-CS-GFR4-61
BULK-CS-GFR4-62
BULK-CS-GFR4-63
BULK-CS-GFR4-64
BULK-CS-GFR4-65
BULK-CS-GFR4-170
BULK-CS-GFR4-171
BULK-CS-GFR4-172
BULK-CS-GFR4-173
BULK-CS-GFR4-174
BULK-CS-GFR4-175
BULK-CS-GFR4-176
BULK-CS-GFR4-177
BULK-CS-GFR4-178
BULK-CS-GFR4-179
BULK-CS-GFR4-180
BULK-CS-GFR4-181
BULK-CS-GFR4-182
BULK-CS-GFR4-183
BULK-CS-GFR4-184
BULK-CS-GFR4-185
BULK-CS-GFR4-186
BULK-CS-GFR4-187
BULK-CS-GFR4-188
BULK-CS-GFR4-189
BULK-CS-GFR4-190
BULK-CS-GFR4-191
BULK-CS-GFR4-192
BULK-CS-GFR4-193
BULK-CS-GFR4-194
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

81 Days

4824-1/32
1 Piece(s)

51 Days

4824-1/16
1 Piece(s)

Quote

48241/81/8
1 Piece(s)

81 Days

48241/53/16
1 Piece(s)

51 Days

48241/41/4
1 Piece(s)

81 Days

48243/83/8
1 Piece(s)

81 Days

48241/21/2
1 Piece(s)

81 Days

48245/85/8
1 Piece(s)

81 Days

48243/43/4
1 Piece(s)

81 Days

482411
1 Piece(s)

Quote

48241 1/41 1/4
1 Piece(s)

Quote

48241 1/21 1/2
1 Piece(s)

Quote

482422
1 Piece(s)

81 Days

2424-1/32
1 Piece(s)

Quote

2424-1/16
1 Piece(s)

Quote

24241/81/8
1 Piece(s)

51 Days

24241/53/16
1 Piece(s)

51 Days

24241/41/4
1 Piece(s)

51 Days

24243/83/8
1 Piece(s)

81 Days

24241/21/2
1 Piece(s)

51 Days

24245/85/8
1 Piece(s)

51 Days

24243/43/4
1 Piece(s)

13 Days

242411
1 Piece(s)

Quote

24241 1/41 1/4
1 Piece(s)

Quote

24241 1/21 1/2
1 Piece(s)

Quote

242422
1 Piece(s)

13 Days

2412-1/32
1 Piece(s)

51 Days

2412-1/16
1 Piece(s)

13 Days

24121/81/8
1 Piece(s)

51 Days

24121/53/16
1 Piece(s)

13 Days

24121/41/4
1 Piece(s)

13 Days

24123/83/8
1 Piece(s)

81 Days

24121/21/2
1 Piece(s)

81 Days

24125/85/8
1 Piece(s)

81 Days

24123/43/4
1 Piece(s)

81 Days

241211
1 Piece(s)

Quote

24121 1/41 1/4
1 Piece(s)

Quote

24121 1/21 1/2
1 Piece(s)

51 Days

241222
1 Piece(s)

13 Days

1212-1/32
1 Piece(s)

51 Days

1212-1/16
1 Piece(s)

Quote

12121/81/8
1 Piece(s)

51 Days

12121/53/16
1 Piece(s)

51 Days

12121/41/4
1 Piece(s)

51 Days

12123/83/8
1 Piece(s)

81 Days

12121/21/2
1 Piece(s)

13 Days

12125/85/8
1 Piece(s)

51 Days

12123/43/4
1 Piece(s)

51 Days

121211
1 Piece(s)

Quote

12121 1/41 1/4
1 Piece(s)

Quote

12121 1/21 1/2
1 Piece(s)

Quote

121222
1 Piece(s)

51 Days

66-1/32
1 Piece(s)

13 Days

66-1/16
1 Piece(s)

51 Days

661/81/8
1 Piece(s)

51 Days

661/53/16
1 Piece(s)

13 Days

661/41/4
1 Piece(s)

13 Days

663/83/8
1 Piece(s)

51 Days

661/21/2
1 Piece(s)

13 Days

665/85/8
1 Piece(s)

13 Days

663/43/4
1 Piece(s)

13 Days

6611
1 Piece(s)

Quote

661 1/41 1/4
1 Piece(s)

13 Days

661 1/21 1/2
1 Piece(s)

13 Days

6622
1 Piece(s)

13 Days

4848-1/32
1 Piece(s)

13 Days

4848-1/16
1 Piece(s)

13 Days

48481/81/8
1 Piece(s)

13 Days

48481/53/16
1 Piece(s)

13 Days

48481/41/4
1 Piece(s)

13 Days

48483/83/8
1 Piece(s)

13 Days

48481/21/2
1 Piece(s)

13 Days

48485/85/8
1 Piece(s)

13 Days

48483/43/4
1 Piece(s)

51 Days

484811
1 Piece(s)

13 Days

48481 1/41 1/4
1 Piece(s)

51 Days

48481 1/21 1/2
1 Piece(s)

Quote

484822
1 Piece(s)

81 Days

4836-1/32
1 Piece(s)

51 Days

4836-1/16
1 Piece(s)

Quote

48361/81/8
1 Piece(s)

81 Days

48361/53/16
1 Piece(s)

81 Days

48361/41/4
1 Piece(s)

81 Days

48363/83/8
1 Piece(s)

81 Days

48361/21/2
1 Piece(s)

81 Days

48365/85/8
1 Piece(s)

81 Days

48363/43/4
1 Piece(s)

81 Days

483611
1 Piece(s)

Quote

48361 1/41 1/4
1 Piece(s)

Quote

48361 1/21 1/2

Loading...

Basic Information

Material Bakelite Grade Standard Color Yellow
Clarity Opaque Tensile Strength 38,000 psi Impact Strength 14.0 ft.-lbs./in.
Water Absorption 0.0015

Additional Products in this Category

Tech Support