(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic U-Channel - Polycarbonate

Plastic U-Channel - Polycarbonate

Polycarbonate U-channels are durable, impact-resistant, and virtually unbreakable.

Tensile Strength: 9,700 psi

Tensile Strength Rating: Good

Impact Strength: 14.0 ft. - lbs./in.

Impact Strength Rating: Excellent

Coefficient of Friction: 0.53

Friction Rating: Not Slippery

Water Absorption: 0.0013

Water Absorption Rating: Good

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-UC-PC-1
BULK-UC-PC-2
BULK-UC-PC-3
BULK-UC-PC-4
BULK-UC-PC-5
BULK-UC-PC-6
BULK-UC-PC-7
BULK-UC-PC-8
BULK-UC-PC-9
BULK-UC-PC-10
BULK-UC-PC-11
BULK-UC-PC-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
Outside Width
(inch)
Outside Height
(inch)
Inside Width
(inch)
Inside Height
(inch)
1 Piece(s)

13 Days

2/7721/42/71/72/7
1 Piece(s)

13 Days

1/3723/81/31/41/3
1 Piece(s)

Quote

2/5721/22/52/51/4
1 Piece(s)

81 Days

2/7121/42/71/72/7
1 Piece(s)

13 Days

1/3123/81/31/41/3
1 Piece(s)

Quote

2/5121/22/52/51/3
1 Piece(s)

81 Days

2/7241/42/71/72/7
1 Piece(s)

13 Days

1/3243/81/31/41/3
1 Piece(s)

Quote

2/5241/22/52/51/4
1 Piece(s)

13 Days

2/7361/42/71/72/7
1 Piece(s)

13 Days

1/3363/81/31/41/3
1 Piece(s)

13 Days

2/5361/22/52/51/4

Loading...

  1. 1

Basic Information

Material Polycarbonate Hardness Rockwell R120 Density 0.043 lbs / cu. in.

Additional Products in this Category

Tech Support