(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic 90 Degree Angle - PVC

Plastic 90 Degree Angle - PVC

PVC Type 1 is a strong and stiff material that is chemically resistant to acids, bases, and alcohols. It is also easy to machine and thermoform, and easy to join using solvents and adhesives.

Tensile Strength: 7,200 psi

Tensile Strength Rating: Good

Impact Strength: 1.0 ft. - lbs./in.

Impact Strength Rating: Poor

Coefficient of Friction: 0.6

Friction Rating: Not Slippery

Water Absorption: 0.002

Water Absorption Rating: Good

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PA-PVC-1
BULK-PA-PVC-2
BULK-PA-PVC-3
BULK-PA-PVC-4
BULK-PA-PVC-5
BULK-PA-PVC-6
BULK-PA-PVC-7
BULK-PA-PVC-8
BULK-PA-PVC-9
BULK-PA-PVC-10
BULK-PA-PVC-11
BULK-PA-PVC-12
BULK-PA-PVC-13
BULK-PA-PVC-14
BULK-PA-PVC-15
BULK-PA-PVC-16
BULK-PA-PVC-17
BULK-PA-PVC-18
BULK-PA-PVC-19
BULK-PA-PVC-20
BULK-PA-PVC-21
BULK-PA-PVC-22
BULK-PA-PVC-23
BULK-PA-PVC-24
BULK-PA-PVC-25
BULK-PA-PVC-26
BULK-PA-PVC-27
BULK-PA-PVC-28
BULK-PA-PVC-29
BULK-PA-PVC-30
BULK-PA-PVC-31
BULK-PA-PVC-32
BULK-PA-PVC-33
BULK-PA-PVC-34
BULK-PA-PVC-35
BULK-PA-PVC-36
BULK-PA-PVC-37
BULK-PA-PVC-38
BULK-PA-PVC-39
BULK-PA-PVC-40
BULK-PA-PVC-41
BULK-PA-PVC-42
BULK-PA-PVC-43
BULK-PA-PVC-44
BULK-PA-PVC-45
BULK-PA-PVC-46
BULK-PA-PVC-47
BULK-PA-PVC-48
BULK-PA-PVC-49
BULK-PA-PVC-50
BULK-PA-PVC-51
BULK-PA-PVC-52
BULK-PA-PVC-53
BULK-PA-PVC-54
BULK-PA-PVC-55
BULK-PA-PVC-56
BULK-PA-PVC-57
BULK-PA-PVC-58
BULK-PA-PVC-59
BULK-PA-PVC-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
Outside Width
(inch)
Outside Height
(inch)
Inside Width
(inch)
Inside Height
(inch)
1 Piece(s)

13 Days

1/2721/21/23/72/3
1 Piece(s)

13 Days

3/4721-1/23/41-3/72/3
1 Piece(s)

13 Days

3/4723/43/42/32
1 Piece(s)

13 Days

2722227/8
1 Piece(s)

13 Days

172117/85/8
1 Piece(s)

13 Days

3/47233/42-7/81-1/8
1 Piece(s)

13 Days

1-1/4721-1/41-1/41-1/81-3/8
1 Piece(s)

13 Days

1-1/2721-1/21-1/21-3/81-7/8
1 Piece(s)

13 Days

272221-7/83/5
1 Piece(s)

13 Days

3/4721-1/23/41-1/31-1/16
1 Piece(s)

13 Days

1-1/4721-1/41-1/41-1/161-5/16
1 Piece(s)

13 Days

1-1/2721-1/21-1/21-5/161-13/16
1 Piece(s)

13 Days

272221-13/161-1/4
1 Piece(s)

13 Days

1-1/2721-1/21-1/21-1/41-3/4
1 Piece(s)

13 Days

272221-3/41
1 Piece(s)

13 Days

1-1/4721-1/41-1/412-1/9
1 Piece(s)

13 Days

2-3/8722-3/82-3/82-1/93-2/9
1 Piece(s)

13 Days

3-1/2723-1/23-1/23-2/93/7
1 Piece(s)

51 Days

1/2361/21/23/72/3
1 Piece(s)

81 Days

3/4361-1/23/41-3/72/3
1 Piece(s)

81 Days

3/4363/43/42/32
1 Piece(s)

Quote

2362227/8
1 Piece(s)

81 Days

136117/85/8
1 Piece(s)

51 Days

3/43633/42-7/81-1/8
1 Piece(s)

51 Days

1-1/4361-1/41-1/41-1/81-3/8
1 Piece(s)

Quote

1-1/2361-1/21-1/21-3/81-7/8
1 Piece(s)

Quote

236221-7/83/5
1 Piece(s)

51 Days

3/4361-1/23/41-1/31-1/16
1 Piece(s)

51 Days

1-1/4361-1/41-1/41-1/161-5/16
1 Piece(s)

51 Days

1-1/2361-1/21-1/21-5/161-13/16
1 Piece(s)

51 Days

236221-13/161-1/4
1 Piece(s)

81 Days

1-1/2361-1/21-1/21-1/41-3/4
1 Piece(s)

81 Days

236221-3/41
1 Piece(s)

81 Days

1-1/4361-1/41-1/412-1/9
1 Piece(s)

81 Days

2-3/8362-3/82-3/82-1/93-2/9
1 Piece(s)

81 Days

3-1/2363-1/23-1/23-2/93/7
1 Piece(s)

51 Days

1/2241/21/23/72/3
1 Piece(s)

51 Days

3/4241-1/23/41-3/72/3
1 Piece(s)

51 Days

3/4243/43/42/32
1 Piece(s)

Quote

2242227/8
1 Piece(s)

81 Days

124117/85/8
1 Piece(s)

81 Days

3/42433/42-7/81-1/8
1 Piece(s)

51 Days

1-1/4241-1/41-1/41-1/81-3/8
1 Piece(s)

Quote

1-1/2241-1/21-1/21-3/81-7/8
1 Piece(s)

Quote

224221-7/83/5
1 Piece(s)

51 Days

3/4241-1/23/41-1/31-1/16
1 Piece(s)

81 Days

1-1/4241-1/41-1/41-1/161-5/16
1 Piece(s)

51 Days

1-1/2241-1/21-1/21-5/161-13/16
1 Piece(s)

51 Days

224221-13/161-1/4
1 Piece(s)

51 Days

1-1/2241-1/21-1/21-1/41-3/4
1 Piece(s)

81 Days

224221-3/41
1 Piece(s)

51 Days

1-1/4241-1/41-1/412-1/9
1 Piece(s)

51 Days

2-3/8242-3/82-3/82-1/93-2/9
1 Piece(s)

13 Days

3-1/2243-1/23-1/23-2/93/7
1 Piece(s)

13 Days

1/2121/21/23/72/3
1 Piece(s)

51 Days

3/4121-1/23/41-3/72/3
1 Piece(s)

51 Days

3/4123/43/42/32
1 Piece(s)

Quote

2122227/8
1 Piece(s)

13 Days

112117/85/8
1 Piece(s)

13 Days

3/41233/42-7/81-1/8

Loading...

Basic Information

Material PVC Hardness Rockwell R115 Density 0.051 lbs / cu. in.

Additional Products in this Category

Tech Support