(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Sheet - Polypropylene

Plastic Sheet - Polypropylene

Polypropylene plastic sheets are used for its excellent chemical resistance and easy machinability. Used across various applications in the chemical and semiconductor industries.

Tensile Strength Rating: Poor

Impact Strength Rating: Poor

Friction Rating: Slippery

Water Absorption Rating: Excellent

Hardness: Rockwell M85

Density: 0.033 lbs / cu. in.

Temperature Range: 0° to 180° F

Specifications Met: FDA, UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-PP-1
BULK-PS-PP-3
BULK-PS-PP-5
BULK-PS-PP-7
BULK-PS-PP-9
BULK-PS-PP-10
BULK-PS-PP-12
BULK-PS-PP-14
BULK-PS-PP-16
BULK-PS-PP-18
BULK-PS-PP-19
BULK-PS-PP-21
BULK-PS-PP-23
BULK-PS-PP-25
BULK-PS-PP-27
BULK-PS-PP-37
BULK-PS-PP-39
BULK-PS-PP-41
BULK-PS-PP-43
BULK-PS-PP-45
BULK-PS-PP-262
BULK-PS-PP-263
BULK-PS-PP-264
BULK-PS-PP-265
BULK-PS-PP-266
BULK-PS-PP-268
BULK-PS-PP-270
BULK-PS-PP-272
BULK-PS-PP-274
BULK-PS-PP-275
BULK-PS-PP-276
BULK-PS-PP-277
BULK-PS-PP-279
BULK-PS-PP-281
BULK-PS-PP-283
BULK-PS-PP-285
BULK-PS-PP-286
BULK-PS-PP-287
BULK-PS-PP-288
BULK-PS-PP-290
BULK-PS-PP-292
BULK-PS-PP-294
BULK-PS-PP-296
BULK-PS-PP-297
BULK-PS-PP-298
BULK-PS-PP-299
BULK-PS-PP-301
BULK-PS-PP-303
BULK-PS-PP-305
BULK-PS-PP-307
BULK-PS-PP-308
BULK-PS-PP-309
BULK-PS-PP-310
BULK-PS-PP-311
BULK-PS-PP-312
BULK-PS-PP-313
BULK-PS-PP-314
BULK-PS-PP-319
BULK-PS-PP-320
BULK-PS-PP-321
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

51 Days

1212-1/16
1 Piece(s)

81 Days

12121/81/8
1 Piece(s)

81 Days

12121/41/4
1 Piece(s)

13 Days

12121/21/2
1 Piece(s)

51 Days

121211
1 Piece(s)

51 Days

2412-1/16
1 Piece(s)

81 Days

24121/81/8
1 Piece(s)

13 Days

24121/41/4
1 Piece(s)

13 Days

24121/21/2
1 Piece(s)

51 Days

241211
1 Piece(s)

81 Days

2424-1/16
1 Piece(s)

13 Days

24241/81/8
1 Piece(s)

13 Days

24241/41/4
1 Piece(s)

13 Days

24241/21/2
1 Piece(s)

13 Days

242411
1 Piece(s)

81 Days

4824-1/16
1 Piece(s)

81 Days

48241/81/8
1 Piece(s)

13 Days

48241/41/4
1 Piece(s)

51 Days

48241/21/2
1 Piece(s)

13 Days

482411
1 Piece(s)

13 Days

48121/81/8
1 Piece(s)

51 Days

48121/41/4
1 Piece(s)

81 Days

48121/21/2
1 Piece(s)

81 Days

481211
1 Piece(s)

13 Days

66-1/16
1 Piece(s)

13 Days

661/81/8
1 Piece(s)

51 Days

661/41/4
1 Piece(s)

13 Days

661/21/2
1 Piece(s)

13 Days

6611
1 Piece(s)

13 Days

661 1/21 1/2
1 Piece(s)

51 Days

6622
1 Piece(s)

13 Days

128-1/16
1 Piece(s)

13 Days

1281/81/8
1 Piece(s)

81 Days

1281/41/4
1 Piece(s)

81 Days

1281/21/2
1 Piece(s)

13 Days

12811
1 Piece(s)

81 Days

1281 1/21 1/2
1 Piece(s)

51 Days

12822
1 Piece(s)

81 Days

248-1/16
1 Piece(s)

81 Days

2481/81/8
1 Piece(s)

13 Days

2481/41/4
1 Piece(s)

13 Days

2481/21/2
1 Piece(s)

51 Days

24811
1 Piece(s)

13 Days

2481 1/21 1/2
1 Piece(s)

51 Days

24822
1 Piece(s)

81 Days

488-1/16
1 Piece(s)

13 Days

4881/81/8
1 Piece(s)

81 Days

4881/41/4
1 Piece(s)

13 Days

4881/21/2
1 Piece(s)

81 Days

48811
1 Piece(s)

13 Days

4881 1/21 1/2
1 Piece(s)

81 Days

48822
1 Piece(s)

13 Days

12121 1/21 1/2
1 Piece(s)

13 Days

121222
1 Piece(s)

51 Days

24121 1/21 1/2
1 Piece(s)

13 Days

241222
1 Piece(s)

13 Days

4812-1/16
1 Piece(s)

51 Days

48121 1/21 1/2
1 Piece(s)

81 Days

481222
1 Piece(s)

13 Days

1616-1/16

Loading...

Basic Information

Material Polypropylene Grade Standard Color White
Clarity Semi-Clear Tensile Strength 4,200 psi Impact Strength 1.2 ft. - lbs./in.
Coefficient of friction 0.5 Water Absorption 0.0001

Additional Products in this Category

Tech Support