(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar - Polypropylene

Plastic Bar - Polypropylene

Polypropylene is an economical material with moderate resistance to water and chemicals.

Tensile Strength Rating: Poor

Impact Strength Rating: Poor

Friction Rating: Slippery

Water Absorption Rating: Excellent

Hardness: Rockwell M85

Density: 0.033 lbs / cu. in.

Temperature Range: 0° to 180° F

Specifications Met: FDA, UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-PP-46
BULK-PS-PP-48
BULK-PS-PP-50
BULK-PS-PP-52
BULK-PS-PP-55
BULK-PS-PP-57
BULK-PS-PP-59
BULK-PS-PP-61
BULK-PS-PP-64
BULK-PS-PP-66
BULK-PS-PP-68
BULK-PS-PP-70
BULK-PS-PP-73
BULK-PS-PP-75
BULK-PS-PP-77
BULK-PS-PP-79
BULK-PS-PP-81
BULK-PS-PP-82
BULK-PS-PP-84
BULK-PS-PP-86
BULK-PS-PP-88
BULK-PS-PP-90
BULK-PS-PP-91
BULK-PS-PP-93
BULK-PS-PP-95
BULK-PS-PP-97
BULK-PS-PP-99
BULK-PS-PP-100
BULK-PS-PP-102
BULK-PS-PP-104
BULK-PS-PP-106
BULK-PS-PP-108
BULK-PS-PP-109
BULK-PS-PP-111
BULK-PS-PP-113
BULK-PS-PP-115
BULK-PS-PP-117
BULK-PS-PP-118
BULK-PS-PP-120
BULK-PS-PP-122
BULK-PS-PP-124
BULK-PS-PP-126
BULK-PS-PP-127
BULK-PS-PP-129
BULK-PS-PP-131
BULK-PS-PP-133
BULK-PS-PP-135
BULK-PS-PP-136
BULK-PS-PP-138
BULK-PS-PP-140
BULK-PS-PP-142
BULK-PS-PP-144
BULK-PS-PP-145
BULK-PS-PP-147
BULK-PS-PP-149
BULK-PS-PP-151
BULK-PS-PP-153
BULK-PS-PP-181
BULK-PS-PP-183
BULK-PS-PP-185
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
Clarity Tensile Strength Impact Strength Coefficient of friction Water Absorption
1 Piece(s)

81 Days

PolypropyleneWhite121/2-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite121/21/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite121/21/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite121/21/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite241/2-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite241/21/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite241/21/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite241/21/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite481/2-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite481/21/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite481/21/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite481/21/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite121-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite1211/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite1211/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite1211/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

51 Days

PolypropyleneWhite12111Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite241-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite2411/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite2411/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite2411/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite24111Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

51 Days

PolypropyleneWhite481-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

51 Days

PolypropyleneWhite4811/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

51 Days

PolypropyleneWhite4811/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite4811/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite48111Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite121 1/2-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite121 1/21/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite121 1/21/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite121 1/21/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite121 1/211Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite241 1/2-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite241 1/21/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite241 1/21/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite241 1/21/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite241 1/211Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite481 1/2-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite481 1/21/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite481 1/21/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite481 1/21/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

51 Days

PolypropyleneWhite481 1/211Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite122-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite1221/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite1221/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite1221/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite12211Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite242-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite2421/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

51 Days

PolypropyleneWhite2421/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

51 Days

PolypropyleneWhite2421/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite24211Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite482-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite4821/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite4821/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite4821/21/2Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

51 Days

PolypropyleneWhite48211Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite123-1/16Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

81 Days

PolypropyleneWhite1231/81/8Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001
1 Piece(s)

13 Days

PolypropyleneWhite1231/41/4Semi-Clear4,200 psi1.2 ft. - lbs./in.0.50.0001

Loading...

Basic Information

Grade Standard

Additional Products in this Category

Tech Support