(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, Special Size, Special Material, No Surface Treatment【1-10,000 Pieces Per Package】

Round Washer, Special Size, Special Material, No Surface Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

(i)Caution

  • The product images are representative only.
  • "Inner diameter d" is a positive tolerance.

Part Number

Configured Part Number is shown.

Part Number
WSX-316-M6X30-3
WSX-316-M10X30-2
WSX-316-M13X30-2
WSX-316-M17X35-3
WSX-AL-M3X6-0.5
WSX-AL-M5X16-1
WSX-AL-M6X16-1
WSX-AL-M6X20-1
WSX-AL-M8X14-1
WSX-AL-M10X16-1
WSX-AL-M14X22-2
WSX-BR-M3X6-0.3
WSX-BR-M3X10-0.5
WSX-BR-M3X10-0.8
WSX-BR-M4X6-0.5
WSX-BR-M4X8-0.3
WSX-BR-M5X10-0.5
WSX-BR-M6X8-1
WSX-BR-M6X10-0.5
WSX-BR-M6X10-1
WSX-BR-M8X12-0.5
WSX-BR-M8X12-1
WSX-BR-M8X18-1
WSX-BR-M10X15-0.5
WSX-BR-M10X15-1
WSX-BR-M10X22-1.2
WSX-BR-M12X26-1
WSX-BR-M13X28-0.8
WSX-BR-M16X32-0.8
WSX-BR-M32X62-4.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Stainless Steel O.D.
(mm)
1 Piece(s)Available

8 Days or more

10Stainless Steel6.563Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel30
1 Piece(s)Available

8 Days or more

10Stainless Steel10.5102Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel30

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel13.5132Box/package[316 Stainless Steel] 316 Stainless Steel30

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel17173Box/package[316 Stainless Steel] 316 Stainless Steel35
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum3.330.5Low Quantity Available beginning with 1 pc.-6
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum5.551Low Quantity Available beginning with 1 pc.-16
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum6.561Low Quantity Available beginning with 1 pc.-16
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum6.561Low Quantity Available beginning with 1 pc.-20
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum8.581Low Quantity Available beginning with 1 pc.-14
1 Piece(s)Available

Same day

Stock

10[Aluminum] Aluminum10.2101Low Quantity Available beginning with 1 pc.-16
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum14.5142Low Quantity Available beginning with 1 pc.-22
1 Piece(s)Available

8 Days or more

10Brass330.3Low Quantity Available beginning with 1 pc.-6

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass330.5Box/package-10
1 Piece(s)Available

8 Days or more

10Brass330.8Low Quantity Available beginning with 1 pc.-10
1 Piece(s)Available

8 Days or more

10Brass4.140.5Low Quantity Available beginning with 1 pc.-6
1 Piece(s)

8 Days or more

10Brass440.3Low Quantity Available beginning with 1 pc.-8
1 Piece(s)Available

8 Days or more

10Brass550.5Low Quantity Available beginning with 1 pc.-10
1 Piece(s)Available

8 Days or more

10Brass6.161Low Quantity Available beginning with 1 pc.-8
1 Piece(s)Available

8 Days or more

10Brass660.5Low Quantity Available beginning with 1 pc.-10
1 Piece(s)Available

8 Days or more

10Brass661Low Quantity Available beginning with 1 pc.-10
1 Piece(s)Available

8 Days or more

10Brass880.5Low Quantity Available beginning with 1 pc.-12
1 Piece(s)Available

8 Days or more

10Brass881Low Quantity Available beginning with 1 pc.-12
1 Piece(s)Available

8 Days or more

10Brass881Low Quantity Available beginning with 1 pc.-18
1 Piece(s)Available

8 Days or more

10Brass10100.5Low Quantity Available beginning with 1 pc.-15
1 Piece(s)Available

8 Days or more

10Brass10101Low Quantity Available beginning with 1 pc.-15
1 Piece(s)Available

8 Days or more

10Brass10.5101.2Low Quantity Available beginning with 1 pc.-22
1 Piece(s)Available

9 Days or more

10Brass12.5121Low Quantity Available beginning with 1 pc.-26
1 Piece(s)Available

8 Days or more

10Brass13.5130.8Low Quantity Available beginning with 1 pc.-28
1 Piece(s)Available

8 Days or more

10Brass16160.8Low Quantity Available beginning with 1 pc.-32
1 Piece(s)Available

8 Days or more

10Brass32324.5Low Quantity Available beginning with 1 pc.-62

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Surface Treatment No
Surface Treatment (Details) No

Additional Products in this Category

Tech Support