(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Round Washer, JIS, Compact, Special Material, Standard Plating (Nickel/Chrome)【1-10,000 Pieces Per Package】

Round Washer, JIS, Compact, Special Material, Standard Plating (Nickel/Chrome)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Special Material]
· Brass
[Standard Plating]
·Nickel plating / chrome plating

(i)Caution

  • The product images are representative only.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WSJS-BRH-M3
WSJS-BRH-M3.5
WSJS-BRH-M4
WSJS-BRH-M5
WSJS-BRH-M6
WSJS-BRH-M8
WSJS-BRN-M2
WSJS-BRN-M2.3
WSJS-BRN-M3
WSJS-BRN-M3.5
WSJS-BRN-M4
WSJS-BRN-M5
WSJS-BRN-M6
WSJS-BRN-M8
WSJS-BRN-M10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10Chrome Plating3.330.5Low Quantity Available beginning with 1 pc.Chrome Plating

10,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Chrome Plating3.83.50.5Box/packageChrome Plating

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Chrome Plating4.540.5Box/packageChrome Plating
1 Piece(s)Available

8 Days or more

10Chrome Plating5.550.8Low Quantity Available beginning with 1 pc.Chrome Plating

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Chrome Plating6.560.8Box/packageChrome Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Chrome Plating8.581.2Box/packageChrome Plating
1 Piece(s)

8 Days or more

10Nickel Plating2.320.4Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating2.62.30.4Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating3.330.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)

8 Days or more

10Nickel Plating3.83.50.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)

8 Days or more

10Nickel Plating4.540.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating5.550.8Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating6.560.8Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating8.581.2Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating10.5101.6Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Brass

Additional Products in this Category

Tech Support