(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Round Washer, JIS, Special Material, No Surface Treatment【1-40 Pieces Per Package】

Round Washer, JIS, Special Material, No Surface Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Special Material]
·Titanium/A1050/brass/copper/SUS316L/SUS316

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSJ-316-M3
WSJ-316-M4
WSJ-316-M5
WSJ-316-M6
WSJ-316-M8
WSJ-316-M10
WSJ-316-M12
WSJ-316-M14
WSJ-316-M16
WSJ-316-M18
WSJ-316-M20
WSJ-316-M22
WSJ-316-M24
WSJ-316-M27
WSJ-316-M30
WSJ-316L-M4
WSJ-316L-M5
WSJ-316L-M6
WSJ-316L-M8
WSJ-316L-M10
WSJ-316L-M12
WSJ-316L-M16
WSJ-316L-M20
WSJ-316L-M24
WSJ-316L-M30
WSJ-AL-M2.6
WSJ-AL-M3
WSJ-AL-M4
WSJ-AL-M6
WSJ-AL-M8
WSJ-AL-M10
WSJ-AL-M12
WSJ-AL-M14
WSJ-AL-M16
WSJ-AL-M18
WSJ-AL-M20
WSJ-AL-M24
WSJ-AL-M27
WSJ-BR-M2
WSJ-BR-M2.3
WSJ-BR-M2.6
WSJ-BR-M3
WSJ-BR-M3.5
WSJ-BR-M4
WSJ-BR-M5
WSJ-BR-M6
WSJ-BR-M10
WSJ-BR-M12
WSJ-BR-M14
WSJ-BR-M16
WSJ-BR-M18
WSJ-BR-M20
WSJ-BR-M22
WSJ-BR-M24
WSJ-BR-M27
WSJ-BR-M30
WSJ-BR-M33
WSJ-BR-M36
WSJ-BR-M39
WSJ-TI-M3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel3.330.5Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

Same day

Stock

10Stainless Steel4.540.8Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel5.550.8Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel6.561Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

Same day

Stock

10Stainless Steel8.581.6Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel10.5101.6Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel12.5122.3Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel15142.6Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel17162.6Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel19182.6Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel21203.2Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel23.5223.2Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel25.5244Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel28.5274Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel31.5304.5Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel4.540.8Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel5.550.8Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel6.561Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel8.581.6Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel10.5101.6Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel12.5122.3Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel17162.6Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel21203.2Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel25.5244Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel31.5304.5Low Quantity Available beginning with 1 pc.[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy2.92.60.5Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy3.330.5Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

Same day

Stock

10[Aluminum] 1050 Aluminum Alloy4.540.8Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

Same day

Stock

10[Aluminum] 1050 Aluminum Alloy6.561Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy8.581.6Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

Same day

Stock

10[Aluminum] 1050 Aluminum Alloy10.5101.6Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy12.5122.3Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy15142.6Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy17162.6Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy19182.6Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy21203.2Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy25.5244Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10[Aluminum] 1050 Aluminum Alloy28.5274Low Quantity Available beginning with 1 pc.-
1 Piece(s)

8 Days or more

10Brass2.320.4Low Quantity Available beginning with 1 pc.-
1 Piece(s)

8 Days or more

10Brass2.62.30.5Low Quantity Available beginning with 1 pc.-
1 Piece(s)

8 Days or more

10Brass2.92.60.5Low Quantity Available beginning with 1 pc.-
1 Piece(s)

8 Days or more

10Brass3.330.5Low Quantity Available beginning with 1 pc.-
1 Piece(s)

8 Days or more

10Brass3.83.50.5Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass4.540.8Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass5.550.8Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass6.561Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass10.5101.6Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass12.5122.3Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass15142.6Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass17162.6Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass19182.6Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass21203.2Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass23.5223.2Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass25.5244Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass28.5274Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass31.5304.5Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass34.5334.5Low Quantity Available beginning with 1 pc.-
1 Piece(s)Available

8 Days or more

10Brass38365Low Quantity Available beginning with 1 pc.-

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass41395Box/package-
1 Piece(s)Available

8 Days or more

10[Titanium Class 2] Titanium3.330.5Low Quantity Available beginning with 1 pc.-

Loading...

Basic Information

Types (Applications) Flat Washer Type Flat Washer Surface Treatment No
Surface Treatment (Details) No

Additional Products in this Category

Tech Support