(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

ISO Standard Round Washer Steel, Special Plating【1-20,000 Pieces Per Package】 (Part Numbers)

ISO Standard Round Washer Steel, Special Plating
  • Volume Discount

It is inserted between the bearing surface and tightening section when tightening machine screws or bolts. ISO standard.
[Material]
·Steel: highly corrosion resistant hot-dip coating steel plate
[Special Plating]
·Green Chromate / dacrotized / black chromate / tin cobalt / dark bronze color plating / hot-dip galvanizing / black nickel / chromate plating / parkerizing / trivalent black / 8 micron chromate yellow

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

WSI-STCG-M8

Part Number
WSI-STCG-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating8.481.6Box/packageLow Carbon Steel[Chromate Plating] Green Chromate

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer

Additional Products in this Category

Tech Support