(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Collar Large Type (Part Numbers)

Stop Collar Large Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stop Collar Large Type
  • Stop Collar Large Type
  • Volume Discount

Stop collar for adjusting the stroke of the shock absorber.
[Features]
·Prevents positioning and bottoming of shock absorbers.
[Applications]
·For adjusting the stroke of the shock absorber and preventing bottoming.

(i)Caution

  • The product images are representative only. Refer to the product standard for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
SC-M42X1.5
SC-M45X1.5-L49
SC-M64X2.0-L86
SC-M64X2.0-L115
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Mounting Screw [M] Mounting Thread Nominal M
(mm)
Size
(Size)
1 Piece(s)Available

8 Days or more

1042M42-
1 Piece(s)Available

12 Days or more

1045M4549
1 Piece(s)Available

10 Days or more

1064M6486
1 Piece(s)Available

10 Days or more

1064M64115

Loading...

  1. 1

Basic Information

Main Body, Related Components Related Components Body Material Steel

Additional Products in this Category

Tech Support