(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
RBC Tapered Thrust Bearings are used in applications where heavy loads are present. RBC Tapered Thrust Bearings offer:
• Sealed versions where lubrication is problematic or space constraints do not offer the luxury of a shaft seal
• Unsealed versions available
• Case carburized bearing quality steel
• Size ranges from 1 inch to 3 inches bore diameters
Load Direction | Thrust | Inner/Outer Ring Material | Steel | Outer Ring | No Outer Ring |
---|---|---|---|---|---|
Rolling Element Material | Steel | Retainer Type | Solid Cages |
Please check the type/dimensions/specifications of the part TRTB611 in the Thrust Tapered Roller Bearing - Inch Measurements, TRTB Series series.
Part Number |
---|
TRTB1120 |
TRTB441 |
TRTB511 |
TRTB661 |
TRTB691 |
TRTB711 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy