(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Ball Bearing - Flanged Housing, Single Row, Inch, 6900 Series

Insert Ball Bearing - Flanged Housing, Single Row, Inch, 6900 Series

The 6900 Series bearing consists of a double sealed, semi-ground bearing with an extended inner ring. It is provided with two set screws and a flanged housing designed for flush mounting. Bearings are supplied assembled in the housing. Flanged and non-flanged units are available from stock.

The pressed steel flanged housing provides a secure yet inexpensive means for holding the bearing in place. Although these units are not of the self-aligning type, they will accommodate a limited amount of angular misalignment.

Part Number

Configured Part Number is shown.



Part Number
N6906BTNTG18
N6906TNTG18
N6908BTNTG18
N6908TNTG18
N6910BTNTG18
N6910TNTG18
N6912BTNTG18
N6912TNTG18
N6916BTNTG18
N6916TNTG18
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

Standard9.7 (3/8")23.1 (29/32")17.5 (11/16")13352580
1 Piece(s)

16 Days

-9.7 (3/8")23.1 (29/32")17.5 (11/16")13352580
1 Piece(s)

9 Days

Standard12.7 (1/2")41.4 (1-5/8")25.4 (1")44937162
1 Piece(s)

9 Days

-12.7 (1/2")41.4 (1-5/8")25.4 (1")44937162
1 Piece(s)

9 Days

Standard16 (5/8")41.4 (1-5/8")25.4 (1")44937162
1 Piece(s)

9 Days

-16 (5/8")41.4 (1-5/8")25.4 (1")44937162
1 Piece(s)

9 Days

Standard19.1 (3/4")50.8 (2")26.9 (1-1/16")60068319
1 Piece(s)

9 Days

-19.1 (3/4")50.8 (2")26.9 (1-1/16")60068319
1 Piece(s)

9 Days

Standard25.4 (1")50.8 (2")26.9 (1-1/16")60068319
1 Piece(s)

9 Days

-25.4 (1")50.8 (2")26.9 (1-1/16")60068319

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Load Direction Radial
Number of Raceway Ring Rows Single Track Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support