(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Bearing - Flanged, Single Row, Inch, Full Complement, FSRM Series

Ball Bearing - Flanged, Single Row, Inch, Full Complement, FSRM Series

Features:

• Nominal Inch Dimensioned

• Flanged for Ease of Mounting

• Precision Machined and Heat Treated for Durability

• Zinc Plated for Corrosion Protection

• Full Complement Construction

• Designed for Light Loads and Speeds up to 1,200 RPM

Part Number

Configured Part Number is shown.



Part Number
FSRM042205BF18
FSRM042805BF18
FSRM052805BF18
FSRM063407BF18
FSRM063608BF18
FSRM073407BF18
FSRM084811BF18
FSRM085610BF18
FSRM1048071BF18
FSRM1256091BF18
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

6.4 (1/4")17.5 (11/16")8.1 (5/16")14681468
1 Piece(s)

7 Days

6.4 (1/4")22.4 (7/8")8.1 (5/16")17931793
1 Piece(s)

7 Days

8.1 (5/16")22.4 (7/8")8.1 (5/16")18911891
1 Piece(s)

9 Days

9.7 (3/8")26.9 (1-1/16")12.7 (1/2")28252825
1 Piece(s)

9 Days

9.7 (3/8")28.7 (1-1/8")11.2 (7/16")28252825
1 Piece(s)

9 Days

11.2 (7/16")26.9 (1-1/16")11.2 (7/16")28252825
1 Piece(s)

9 Days

12.7 (1/2")38.1 (1-1/2")12.7 (1/2")59085908
1 Piece(s)

7 Days

12.7 (1/2")44.5 (1-3/4")16 (5/8")62286228
1 Piece(s)

9 Days

16 (5/8")38.1 (1-1/2")12.7 (1/2")59085908
1 Piece(s)

9 Days

19.1 (3/4")44.5 (1-3/4")16 (5/8")68956895

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Outer Ring Shape Flanged
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Inch Series
Rolling Element Material Steel

Additional Products in this Category

Tech Support