(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Deep Groove Ball Bearing - Single Row, Inch, 3000 Series

Deep Groove Ball Bearing - Single Row, Inch, 3000 Series

Semi-ground 3000 Series bearings are specially designed to provide a line of economical bearings for lighter loads than the 1600 Series bearings and speeds to approximately 2500 rpm. The 3000 Series bearings are dimensionally the same as the 1600 Series bearings, except for the precision of the inner ring.

The 3000 Series radial bearing is available open, single or doubled shielded, or single or double sealed. The double shielded and double sealed versions are grease packed as standard. Open and single closure bearings can be furnished with or without grease as desired.

Part Number

Configured Part Number is shown.





Part Number
3001DCTNTG18
3001DSTNTG18
3002DCTNTG18
3002DSTNTG18
3002FDCTNTG18
3002NSTNBF18
3003DCTNTG18
3003DSTNTG18
3003FDCTNTG18
3004DCTNTG18
3004DSTNTG18
3004FDCTNTG18
3005DCTNTG18
3005DSTNTG18
3006DCTNTG18
3006DSTNTG18
3006FDCTNTG18
3007DCTNTG18
3007DSTNTG18
3014DCTNTG18
3014DSTNTG18
3014FDCTNTG18
3014NSTNBF18
3015DCTNTG18
3015DSTNTG18
3015NSTNBF18
3016DCTNTG18
3016DSTNTG18
3016NSTNBF18
3020DCTNTG18
3020DSTNTG18
3021DCTNTG18
3021DSTNTG18
3021NSTNBF18
3022DCTNTG18
3022DSTNTG18
3023DCTNTG18
3023DSTNTG18
3023NSTNBF18
3028DCTNTG18
3028DSTNTG18
3030DCTNTG18
3030DSTNTG18
3030FDCTNTG18
3030NSTNBF18
3033DSTNTG18
3035DCTNTG18
3035DSTNTG18
3035FDCTNTG18
3035NSTNBF18
3038DCTNTG18
3038DSTNTG18
3038FDCTNTG18
3040DCTNTG18
3040DSTNTG18
3041DCTNTG18
3041DSTNTG18
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

7 Days

Standard6.4 (1/4")17.5 (11/16")6.4 (1/4")115434559
1 Piece(s)

7 Days

Standard6.4 (1/4")17.5 (11/16")6.4 (1/4")115434559
1 Piece(s)

9 Days

Standard6.4 (1/4")17.5 (11/16")6.4 (1/4")1135757
1 Piece(s)

9 Days

Standard6.4 (1/4")17.5 (11/16")6.4 (1/4")1135757
1 Piece(s)

9 Days

Flanged6.4 (1/4")17.5 (11/16")6.4 (1/4")1135757
1 Piece(s)

9 Days

Standard6.4 (1/4")17.5 (11/16")6.4 (1/4")1135757
1 Piece(s)

9 Days

Standard8.1 (5/16")22.4 (7/8")7.1 (9/32")14461135
1 Piece(s)

7 Days

Standard8.1 (5/16")22.4 (7/8")7.1 (9/32")14461135
1 Piece(s)

9 Days

Flanged8.1 (5/16")22.4 (7/8")7.1 (9/32")14461135
1 Piece(s)

9 Days

Standard9.7 (3/8")22.4 (7/8")7.1 (9/32")14461135
1 Piece(s)

9 Days

Standard9.7 (3/8")22.4 (7/8")7.1 (9/32")14461135
1 Piece(s)

9 Days

Flanged9.7 (3/8")22.4 (7/8")7.1 (9/32")14461135
1 Piece(s)

7 Days

Standard8.1 (5/16")23.1 (29/32")8.1 (5/16")13351557
1 Piece(s)

7 Days

Standard8.1 (5/16")23.1 (29/32")8.1 (5/16")13351557
1 Piece(s)

7 Days

Standard9.7 (3/8")23.1 (29/32")8.1 (5/16")13351557
1 Piece(s)

7 Days

Standard9.7 (3/8")23.1 (29/32")8.1 (5/16")13351557
1 Piece(s)

9 Days

Flanged9.7 (3/8")23.1 (29/32")8.1 (5/16")13351557
1 Piece(s)

7 Days

Standard11.2 (7/16")23.1 (29/32")8.1 (5/16")13351557
1 Piece(s)

7 Days

Standard11.2 (7/16")23.1 (29/32")8.1 (5/16")13351557
1 Piece(s)

9 Days

Standard9.7 (3/8")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

9 Days

Standard9.7 (3/8")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

9 Days

Flanged9.7 (3/8")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

7 Days

Standard9.7 (3/8")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

7 Days

Standard11.2 (7/16")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

7 Days

Standard11.2 (7/16")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

7 Days

Standard11.2 (7/16")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

9 Days

Standard12.7 (1/2")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

9 Days

Standard12.7 (1/2")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

9 Days

Standard12.7 (1/2")28.7 (1-1/8")9.7 (3/8")21132669
1 Piece(s)

7 Days

Standard11.2 (7/16")35.1 (1-3/8")11.2 (7/16")41823781
1 Piece(s)

7 Days

Standard11.2 (7/16")35.1 (1-3/8")11.2 (7/16")37814182
1 Piece(s)

9 Days

Standard12.7 (1/2")35.1 (1-3/8")11.2 (7/16")41823781
1 Piece(s)

9 Days

Standard12.7 (1/2")35.1 (1-3/8")11.2 (7/16")41823781
1 Piece(s)

7 Days

Standard12.7 (1/2")35.1 (1-3/8")11.2 (7/16")41823781
1 Piece(s)

7 Days

Standard14.5 (9/16")35.1 (1-3/8")11.2 (7/16")37814182
1 Piece(s)

7 Days

Standard14.5 (9/16")35.1 (1-3/8")11.2 (7/16")37814182
1 Piece(s)

9 Days

Standard16 (5/8")35.1 (1-3/8")11.2 (7/16")37814182
1 Piece(s)

9 Days

Standard16 (5/8")35.1 (1-3/8")11.2 (7/16")37814182
1 Piece(s)

7 Days

Standard16 (5/8")35.1 (1-3/8")11.2 (7/16")37814182
1 Piece(s)

9 Days

Standard16 (5/8")41.4 (1-5/8")12.7 (1/2")57834493
1 Piece(s)

7 Days

Standard16 (5/8")41.4 (1-5/8")12.7 (1/2")57834493
1 Piece(s)

9 Days

Standard19.1 (3/4")41.4 (1-5/8")12.7 (1/2")57834493
1 Piece(s)

9 Days

Standard19.1 (3/4")41.4 (1-5/8")12.7 (1/2")57834493
1 Piece(s)

9 Days

Flanged19.1 (3/4")41.4 (1-5/8")12.7 (1/2")57834493
1 Piece(s)

7 Days

Standard19.1 (3/4")41.4 (1-5/8")12.7 (1/2")57834493
1 Piece(s)

7 Days

Standard16 (5/8")44.5 (1-3/4")12.7 (1/2")45605783
1 Piece(s)

9 Days

Standard19.1 (3/4")44.5 (1-3/4")12.7 (1/2")57834560
1 Piece(s)

7 Days

Standard19.1 (3/4")44.5 (1-3/4")12.7 (1/2")57834560
1 Piece(s)

9 Days

Flanged19.1 (3/4")44.5 (1-3/4")12.7 (1/2")57834560
1 Piece(s)

7 Days

Standard19.1 (3/4")44.5 (1-3/4")12.7 (1/2")57834560
1 Piece(s)

9 Days

Standard19.1 (3/4")50.8 (2")14.5 (9/16")65846006
1 Piece(s)

9 Days

Standard19.1 (3/4")50.8 (2")14.5 (9/16")65846006
1 Piece(s)

9 Days

Flanged19.1 (3/4")50.8 (2")14.5 (9/16")65846006
1 Piece(s)

7 Days

Standard22.4 (7/8")50.8 (2")14.5 (9/16")60066584
1 Piece(s)

7 Days

Standard22.4 (7/8")50.8 (2")14.5 (9/16")60066584
1 Piece(s)

9 Days

Standard25.4 (1")50.8 (2")14.5 (9/16")65846006
1 Piece(s)

9 Days

Standard25.4 (1")50.8 (2")14.5 (9/16")65846006

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Load Direction Radial
Number of Raceway Ring Rows Single Track Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support