(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Follower - Yolk Style, Y--YL Series

Roller Follower - Yolk Style, Y--YL Series

The RBC Roller design is unique compared to others with two paths of cylindrical rollers creating a stable outer ring support. The comparatively large diameter of the rollers provides substantially increased dynamic capacity and fatigue life. These rollers offer at least twice and up to nine times the fatigue life of conventional needle roller followers.
·With Seals

Part Number

Configured Part Number is shown.





Part Number
Y24
Y24L
Y32L
Y36L
Y40L
Y44L
Y48L
Y52L
Y56L
Y60L
Y64L
Y72L
Y80L
Y96L
Y112L
Y128L
Y160L
Y192L
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

8007184613930
1 Piece(s)

9 Days

8007184613930
1 Piece(s)

9 Days

10231273573140
1 Piece(s)

9 Days

10231273573140
1 Piece(s)

9 Days

18683378102620
1 Piece(s)

9 Days

18683378102620
1 Piece(s)

9 Days

22241502652250
1 Piece(s)

86 Days

22241502652250
1 Piece(s)

9 Days

28469705041970
1 Piece(s)

9 Days

28469705041970
1 Piece(s)

9 Days

42703943021570
1 Piece(s)

9 Days

42703943021570
1 Piece(s)

9 Days

569371467911310
1 Piece(s)

9 Days

756202219661060
1 Piece(s)

9 Days

108092281349980
1 Piece(s)

9 Days

133446398337940
1 Piece(s)

9 Days

209956604956720
1 Piece(s)

9 Days

279792736178590

Loading...

  1. 1

Basic Information

Category Roller Follower Roller Type Cylindrical Outer Ring Material Carbon Steel
Roller Follower Type Non-Separate Unit Inch Series Roller Guiding Method Full Roller Type

Additional Products in this Category

Tech Support