(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The RBC Roller was developed for customers needing a high degree of assurance of long cam follower life. It can be used to great advantage in conveyors, automotive transfer lines or process industries-food, beverage, plastics, glass and others. Two paths of cylindrical rollers create stable outer ring support. The comparatively large diameter of the rollers provides substantially increased dynamic capacity and fatigue life. [Long life Cam Followers].
Seals can be removed for flow-through lubrication.
To specify RBC Roller® with crowned outer ring, add C
Part Number
Configured Part Number is shown.
Part Number |
---|
CRBC2 |
CRBC3 |
CRBC11/2 |
CRBC13/4 |
CRBC15/814 |
CRBC21/2 |
RBC1 |
RBC2 |
RBC3 |
RBC4 |
RBC5 |
RBC11/2 |
RBC11/4 |
RBC11/8 |
RBC13/4 |
RBC13/8 |
RBC15/8 |
RBC17/8 |
RBC21/2 |
RBC21/4 |
RBC31/2 |
RBC31/4 |
Part Number |
---|
Loading...
Category | Cam Followers | Tightening Method | Hex Socket on Head | Material | Carbon Steel |
---|---|---|---|---|---|
Cam Follower Type | Standard | Roller Follower Type | Non-Separate | Unit | Inch Series |
Roller Guiding Method | Multi-Row Cylindrical Rollers |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy