(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Follower - Hexlube® Universal, Heavy Stud, HLW Series

Cam Follower - Hexlube® Universal, Heavy Stud, HLW Series

• Heavy Stud, Socket head and sealed

• Sizes H 16 LW through H 22 LW cannot be relubricated.

• HexLube® Cam Followers can be regreased through the hex head using a Lincoln #5803 or Alemite #6785 needle nozzle adapter.

Part Number

Configured Part Number is shown.


Part Number
H16LW
H20LW
H24LW
H32LW
H36LW
H40LW
H48LW
H56LW
H64LW
H80LW
H96LW
H112LW
H128LW
H160LW
H192LW
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

342670735000
1 Piece(s)

9 Days

4315111215000
1 Piece(s)

9 Days

8007184615000
1 Piece(s)

9 Days

10231273574500
1 Piece(s)

9 Days

10231273574500
1 Piece(s)

9 Days

17793378103900
1 Piece(s)

9 Days

21797502653100
1 Piece(s)

9 Days

28469705042600
1 Piece(s)

9 Days

42703943022200
1 Piece(s)

9 Days

573821467912000
1 Piece(s)

9 Days

756202219661600
1 Piece(s)

9 Days

1080922813491400
1 Piece(s)

9 Days

1138743983371300
1 Piece(s)

9 Days

1997256049561000
1 Piece(s)

9 Days

274010717495800

Loading...

  1. 1

Basic Information

Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method Hex Socket on Head
Material Carbon Steel Cam Follower Type Standard Roller Follower Type Non-Separate
Unit Inch Series Roller Guiding Method Full Roller Type Type Socket head and sealed

Additional Products in this Category

Tech Support