(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This FDA Silicone is reinforced with a polyester braid to withstand higher pressures. It is often used in food processing, air and water transfer, and breweries and distilleries.
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-2878 | silicone | 1/8" | 3/8" | 1/8" | 100 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-2879 | silicone | 3/16" | 7/16" | 1/8" | 100 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-774 | silicone | 1/4" | 1/2" | 1/8" | 100 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-2880 | silicone | 5/16" | 9/16" | 1/8" | 100 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-776 | silicone | 3/8" | 11/16" | 5/32" | 100 ft. | 70a | polyester braid | semi-clear | clear | 210 psi |
zusa-ht-778 | silicone | 1/2" | 7/8" | 3/16" | 100 ft. | 70a | polyester braid | semi-clear | clear | 290 psi |
zusa-ht-781 | silicone | 3/4" | 1-1/8" | 3/16" | 100 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-782 | silicone | 1" | 1-3/8" | 3/16" | 100 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-3065 | silicone | 1/8" | 3/8" | 1/8" | 50 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3066 | silicone | 3/16" | 7/16" | 1/8" | 50 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-790 | silicone | 1/4" | 1/2" | 1/8" | 50 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3067 | silicone | 5/16" | 9/16" | 1/8" | 50 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-792 | silicone | 3/8" | 11/16" | 5/32" | 50 ft. | 70a | polyester braid | semi-clear | clear | 210 psi |
zusa-ht-794 | silicone | 1/2" | 7/8" | 3/16" | 50 ft. | 70a | polyester braid | semi-clear | clear | 290 psi |
zusa-ht-797 | silicone | 3/4" | 1-1/8" | 3/16" | 50 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-798 | silicone | 1" | 1-3/8" | 3/16" | 50 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-3114 | silicone | 1/8" | 3/8" | 1/8" | 25 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3115 | silicone | 3/16" | 7/16" | 1/8" | 25 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-806 | silicone | 1/4" | 1/2" | 1/8" | 25 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3116 | silicone | 5/16" | 9/16" | 1/8" | 25 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-808 | silicone | 3/8" | 11/16" | 5/32" | 25 ft. | 70a | polyester braid | semi-clear | clear | 210 psi |
zusa-ht-810 | silicone | 1/2" | 7/8" | 3/16" | 25 ft. | 70a | polyester braid | semi-clear | clear | 290 psi |
zusa-ht-813 | silicone | 3/4" | 1-1/8" | 3/16" | 25 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-814 | silicone | 1" | 1-3/8" | 3/16" | 25 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-3163 | silicone | 1/8" | 3/8" | 1/8" | 10 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3164 | silicone | 3/16" | 7/16" | 1/8" | 10 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-822 | silicone | 1/4" | 1/2" | 1/8" | 10 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3165 | silicone | 5/16" | 9/16" | 1/8" | 10 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-824 | silicone | 3/8" | 11/16" | 5/32" | 10 ft. | 70a | polyester braid | semi-clear | clear | 210 psi |
zusa-ht-826 | silicone | 1/2" | 7/8" | 3/16" | 10 ft. | 70a | polyester braid | semi-clear | clear | 290 psi |
zusa-ht-829 | silicone | 3/4" | 1-1/8" | 3/16" | 10 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-830 | silicone | 1" | 1-3/8" | 3/16" | 10 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-3212 | silicone | 1/8" | 3/8" | 1/8" | 5 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3213 | silicone | 3/16" | 7/16" | 1/8" | 5 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-1654 | silicone | 1/4" | 1/2" | 1/8" | 5 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3214 | silicone | 5/16" | 9/16" | 1/8" | 5 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-1656 | silicone | 3/8" | 11/16" | 5/32" | 5 ft. | 70a | polyester braid | semi-clear | clear | 210 psi |
zusa-ht-1658 | silicone | 1/2" | 7/8" | 3/16" | 5 ft. | 70a | polyester braid | semi-clear | clear | 290 psi |
zusa-ht-1661 | silicone | 3/4" | 1-1/8" | 3/16" | 5 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-1662 | silicone | 1" | 1-3/8" | 3/16" | 5 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-3261 | silicone | 1/8" | 3/8" | 1/8" | 2 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3262 | silicone | 3/16" | 7/16" | 1/8" | 2 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-1670 | silicone | 1/4" | 1/2" | 1/8" | 2 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-3263 | silicone | 5/16" | 9/16" | 1/8" | 2 ft. | 70a | polyester braid | semi-clear | clear | 140 psi |
zusa-ht-1672 | silicone | 3/8" | 11/16" | 5/32" | 2 ft. | 70a | polyester braid | semi-clear | clear | 210 psi |
zusa-ht-1674 | silicone | 1/2" | 7/8" | 3/16" | 2 ft. | 70a | polyester braid | semi-clear | clear | 290 psi |
zusa-ht-1677 | silicone | 3/4" | 1-1/8" | 3/16" | 2 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
zusa-ht-1678 | silicone | 1" | 1-3/8" | 3/16" | 2 ft. | 70a | polyester braid | semi-clear | clear | 360 psi |
Part Number |
---|
Loading...
Material | EPDM | Color | Transparent (including non-white colors) | Applicable Fluid | Water / Air / Chemical |
---|---|---|---|---|---|
Operating Environment | Standard / Water Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -73::227 | Durometer | 70A |
Reinforcement | Polyester Braid | Specs Met | FDA, NSF 51 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy