(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This PVC is reinforced with a polyester braid to withstand higher pressures. PVC is used for general purposes and can withstand a wide range of chemicals
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-6 | pvc | 1/4" | 3/8" | 1/16" | 100 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-7 | pvc | 1/4" | 1/2" | 1/8" | 100 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-2891 | pvc | 5/16" | 9/16" | 1/8" | 100 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-8 | pvc | 3/8" | 1/2" | 1/16" | 100 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-9 | pvc | 3/8" | 5/8" | 1/8" | 100 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-10 | pvc | 1/2" | 5/8" | 1/16" | 100 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-11 | pvc | 1/2" | 3/4" | 1/8" | 100 ft. | 65a | polyester braid | clear | clear | 300 psi |
zusa-ht-13 | pvc | 3/4" | 1" | 1/8" | 100 ft. | 65a | polyester braid | clear | clear | 150 psi |
zusa-ht-14 | pvc | 1" | 1-1/4" | 1/8" | 100 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-2892 | pvc | 1" | 1-3/8" | 3/16" | 100 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-15 | pvc | 1-1/2" | 2" | 1/4" | 100 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-16 | pvc | 2" | 2-1/2" | 1/4" | 100 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-22 | pvc | 1/4" | 3/8" | 1/16" | 50 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-23 | pvc | 1/4" | 1/2" | 1/8" | 50 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3078 | pvc | 5/16" | 9/16" | 1/8" | 50 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-24 | pvc | 3/8" | 1/2" | 1/16" | 50 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-25 | pvc | 3/8" | 5/8" | 1/8" | 50 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-26 | pvc | 1/2" | 5/8" | 1/16" | 50 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-27 | pvc | 1/2" | 3/4" | 1/8" | 50 ft. | 65a | polyester braid | clear | clear | 300 psi |
zusa-ht-29 | pvc | 3/4" | 1" | 1/8" | 50 ft. | 65a | polyester braid | clear | clear | 150 psi |
zusa-ht-30 | pvc | 1" | 1-1/4" | 1/8" | 50 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-3079 | pvc | 1" | 1-3/8" | 3/16" | 50 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-31 | pvc | 1-1/2" | 2" | 1/4" | 50 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-32 | pvc | 2" | 2-1/2" | 1/4" | 50 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-38 | pvc | 1/4" | 3/8" | 1/16" | 25 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-39 | pvc | 1/4" | 1/2" | 1/8" | 25 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3127 | pvc | 5/16" | 9/16" | 1/8" | 25 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-40 | pvc | 3/8" | 1/2" | 1/16" | 25 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-41 | pvc | 3/8" | 5/8" | 1/8" | 25 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-42 | pvc | 1/2" | 5/8" | 1/16" | 25 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-43 | pvc | 1/2" | 3/4" | 1/8" | 25 ft. | 65a | polyester braid | clear | clear | 300 psi |
zusa-ht-45 | pvc | 3/4" | 1" | 1/8" | 25 ft. | 65a | polyester braid | clear | clear | 150 psi |
zusa-ht-46 | pvc | 1" | 1-1/4" | 1/8" | 25 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-3128 | pvc | 1" | 1-3/8" | 3/16" | 25 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-47 | pvc | 1-1/2" | 2" | 1/4" | 25 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-48 | pvc | 2" | 2-1/2" | 1/4" | 25 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-54 | pvc | 1/4" | 3/8" | 1/16" | 10 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-55 | pvc | 1/4" | 1/2" | 1/8" | 10 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3176 | pvc | 5/16" | 9/16" | 1/8" | 10 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-56 | pvc | 3/8" | 1/2" | 1/16" | 10 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-57 | pvc | 3/8" | 5/8" | 1/8" | 10 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-58 | pvc | 1/2" | 5/8" | 1/16" | 10 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-59 | pvc | 1/2" | 3/4" | 1/8" | 10 ft. | 65a | polyester braid | clear | clear | 300 psi |
zusa-ht-61 | pvc | 3/4" | 1" | 1/8" | 10 ft. | 65a | polyester braid | clear | clear | 150 psi |
zusa-ht-62 | pvc | 1" | 1-1/4" | 1/8" | 10 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-3177 | pvc | 1" | 1-3/8" | 3/16" | 10 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-63 | pvc | 1-1/2" | 2" | 1/4" | 10 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-64 | pvc | 2" | 2-1/2" | 1/4" | 10 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-2968 | pvc | 1/4" | 3/8" | 1/16" | 5 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3025 | pvc | 1/4" | 1/2" | 1/8" | 5 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3225 | pvc | 5/16" | 9/16" | 1/8" | 5 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-2969 | pvc | 3/8" | 1/2" | 1/16" | 5 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3026 | pvc | 3/8" | 5/8" | 1/8" | 5 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-2970 | pvc | 1/2" | 5/8" | 1/16" | 5 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-2971 | pvc | 1/2" | 3/4" | 1/8" | 5 ft. | 65a | polyester braid | clear | clear | 300 psi |
zusa-ht-2972 | pvc | 3/4" | 1" | 1/8" | 5 ft. | 65a | polyester braid | clear | clear | 150 psi |
zusa-ht-2973 | pvc | 1" | 1-1/4" | 1/8" | 5 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-3226 | pvc | 1" | 1-3/8" | 3/16" | 5 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-3027 | pvc | 1-1/2" | 2" | 1/4" | 5 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3028 | pvc | 2" | 2-1/2" | 1/4" | 5 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-2982 | pvc | 1/4" | 3/8" | 1/16" | 2 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3034 | pvc | 1/4" | 1/2" | 1/8" | 2 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3274 | pvc | 5/16" | 9/16" | 1/8" | 2 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-2983 | pvc | 3/8" | 1/2" | 1/16" | 2 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3035 | pvc | 3/8" | 5/8" | 1/8" | 2 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-2984 | pvc | 1/2" | 5/8" | 1/16" | 2 ft. | 65a | polyester braid | clear | clear | 100 psi |
zusa-ht-2985 | pvc | 1/2" | 3/4" | 1/8" | 2 ft. | 65a | polyester braid | clear | clear | 300 psi |
zusa-ht-2986 | pvc | 3/4" | 1" | 1/8" | 2 ft. | 65a | polyester braid | clear | clear | 150 psi |
zusa-ht-2987 | pvc | 1" | 1-1/4" | 1/8" | 2 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-3275 | pvc | 1" | 1-3/8" | 3/16" | 2 ft. | 65a | polyester braid | clear | clear | 120 psi |
zusa-ht-3036 | pvc | 1-1/2" | 2" | 1/4" | 2 ft. | 65a | polyester braid | clear | clear | 140 psi |
zusa-ht-3037 | pvc | 2" | 2-1/2" | 1/4" | 2 ft. | 65a | polyester braid | clear | clear | 100 psi |
Loading...
Material | PVC | Color | Transparent (including non-white colors) | Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil |
---|---|---|---|---|---|
Operating Environment | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -40::60 | Durometer | 65A |
Reinforcement | Polyester Braid | Specs Met | FDA, NSF 51 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy