(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, Hard, D.O.T., Reinforced

Tubing - Nylon, Hard, D.O.T., Reinforced

D.O.T tubing meets the standards defined by SAE J844 and FMVSS 106 for air brake systems. This material exhibits outstanding abrasion, chemical, impact, moisture, and temperature resistance.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-2603nylon 120.251"3/8"0.062"100 ft.68dnylon braidopaqueblack500 psi
zusa-ht-2604nylon 120.251"3/8"0.062"100 ft.68dnylon braidopaqueblue500 psi
zusa-ht-2607nylon 120.251"3/8"0.062"100 ft.68dnylon braidopaquered500 psi
zusa-ht-2608nylon 120.251"3/8"0.062"100 ft.68dnylon braidopaqueyellow500 psi
zusa-ht-2609nylon 120.376"1/2"0.062"100 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2610nylon 120.376"1/2"0.062"100 ft.68dnylon braidopaqueblue400 psi
zusa-ht-2613nylon 120.376"1/2"0.062"100 ft.68dnylon braidopaquered400 psi
zusa-ht-2614nylon 120.376"1/2"0.062"100 ft.68dnylon braidopaqueyellow400 psi
zusa-ht-2615nylon 120.441"5/8"0.092"100 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2621nylon 120.566"3/4"0.092"100 ft.68dnylon braidopaqueblack300 psi
zusa-ht-2645nylon 120.251"3/8"0.062"50 ft.68dnylon braidopaqueblack500 psi
zusa-ht-2646nylon 120.251"3/8"0.062"50 ft.68dnylon braidopaqueblue500 psi
zusa-ht-2649nylon 120.251"3/8"0.062"50 ft.68dnylon braidopaquered500 psi
zusa-ht-2650nylon 120.251"3/8"0.062"50 ft.68dnylon braidopaqueyellow500 psi
zusa-ht-2651nylon 120.376"1/2"0.062"50 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2652nylon 120.376"1/2"0.062"50 ft.68dnylon braidopaqueblue400 psi
zusa-ht-2655nylon 120.376"1/2"0.062"50 ft.68dnylon braidopaquered400 psi
zusa-ht-2656nylon 120.376"1/2"0.062"50 ft.68dnylon braidopaqueyellow400 psi
zusa-ht-2657nylon 120.441"5/8"0.092"50 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2663nylon 120.566"3/4"0.092"50 ft.68dnylon braidopaqueblack300 psi
zusa-ht-2687nylon 120.251"3/8"0.062"25 ft.68dnylon braidopaqueblack500 psi
zusa-ht-2688nylon 120.251"3/8"0.062"25 ft.68dnylon braidopaqueblue500 psi
zusa-ht-2691nylon 120.251"3/8"0.062"25 ft.68dnylon braidopaquered500 psi
zusa-ht-2692nylon 120.251"3/8"0.062"25 ft.68dnylon braidopaqueyellow500 psi
zusa-ht-2693nylon 120.376"1/2"0.062"25 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2694nylon 120.376"1/2"0.062"25 ft.68dnylon braidopaqueblue400 psi
zusa-ht-2697nylon 120.376"1/2"0.062"25 ft.68dnylon braidopaquered400 psi
zusa-ht-2698nylon 120.376"1/2"0.062"25 ft.68dnylon braidopaqueyellow400 psi
zusa-ht-2699nylon 120.441"5/8"0.092"25 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2705nylon 120.566"3/4"0.092"25 ft.68dnylon braidopaqueblack300 psi
zusa-ht-2729nylon 120.251"3/8"0.062"10 ft.68dnylon braidopaqueblack500 psi
zusa-ht-2730nylon 120.251"3/8"0.062"10 ft.68dnylon braidopaqueblue500 psi
zusa-ht-2733nylon 120.251"3/8"0.062"10 ft.68dnylon braidopaquered500 psi
zusa-ht-2734nylon 120.251"3/8"0.062"10 ft.68dnylon braidopaqueyellow500 psi
zusa-ht-2735nylon 120.376"1/2"0.062"10 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2736nylon 120.376"1/2"0.062"10 ft.68dnylon braidopaqueblue400 psi
zusa-ht-2739nylon 120.376"1/2"0.062"10 ft.68dnylon braidopaquered400 psi
zusa-ht-2740nylon 120.376"1/2"0.062"10 ft.68dnylon braidopaqueyellow400 psi
zusa-ht-2741nylon 120.441"5/8"0.092"10 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2747nylon 120.566"3/4"0.092"10 ft.68dnylon braidopaqueblack300 psi
zusa-ht-2771nylon 120.251"3/8"0.062"5 ft.68dnylon braidopaqueblack500 psi
zusa-ht-2772nylon 120.251"3/8"0.062"5 ft.68dnylon braidopaqueblue500 psi
zusa-ht-2775nylon 120.251"3/8"0.062"5 ft.68dnylon braidopaquered500 psi
zusa-ht-2776nylon 120.251"3/8"0.062"5 ft.68dnylon braidopaqueyellow500 psi
zusa-ht-2777nylon 120.376"1/2"0.062"5 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2778nylon 120.376"1/2"0.062"5 ft.68dnylon braidopaqueblue400 psi
zusa-ht-2781nylon 120.376"1/2"0.062"5 ft.68dnylon braidopaquered400 psi
zusa-ht-2782nylon 120.376"1/2"0.062"5 ft.68dnylon braidopaqueyellow400 psi
zusa-ht-2783nylon 120.441"5/8"0.092"5 ft.68dnylon braidopaqueblack400 psi
zusa-ht-2789nylon 120.566"3/4"0.092"5 ft.68dnylon braidopaqueblack300 psi
zusa-ht-3010nylon 120.251"3/8"0.062"2 ft.68dnylon braidopaqueblack500 psi
zusa-ht-3011nylon 120.251"3/8"0.062"2 ft.68dnylon braidopaqueblue500 psi
zusa-ht-3012nylon 120.251"3/8"0.062"2 ft.68dnylon braidopaquered500 psi
zusa-ht-3013nylon 120.251"3/8"0.062"2 ft.68dnylon braidopaqueyellow500 psi
zusa-ht-3014nylon 120.376"1/2"0.062"2 ft.68dnylon braidopaqueblack400 psi
zusa-ht-3015nylon 120.376"1/2"0.062"2 ft.68dnylon braidopaqueblue400 psi
zusa-ht-3016nylon 120.376"1/2"0.062"2 ft.68dnylon braidopaquered400 psi
zusa-ht-3017nylon 120.376"1/2"0.062"2 ft.68dnylon braidopaqueyellow400 psi
zusa-ht-3018nylon 120.441"5/8"0.092"2 ft.68dnylon braidopaqueblack400 psi
zusa-ht-3019nylon 120.566"3/4"0.092"2 ft.68dnylon braidopaqueblack300 psi
Part Number
ZUSA-HT-2603
ZUSA-HT-2604
ZUSA-HT-2607
ZUSA-HT-2608
ZUSA-HT-2609
ZUSA-HT-2610
ZUSA-HT-2613
ZUSA-HT-2614
ZUSA-HT-2615
ZUSA-HT-2621
ZUSA-HT-2645
ZUSA-HT-2646
ZUSA-HT-2649
ZUSA-HT-2650
ZUSA-HT-2651
ZUSA-HT-2652
ZUSA-HT-2655
ZUSA-HT-2656
ZUSA-HT-2657
ZUSA-HT-2663
ZUSA-HT-2687
ZUSA-HT-2688
ZUSA-HT-2691
ZUSA-HT-2692
ZUSA-HT-2693
ZUSA-HT-2694
ZUSA-HT-2697
ZUSA-HT-2698
ZUSA-HT-2699
ZUSA-HT-2705
ZUSA-HT-2729
ZUSA-HT-2730
ZUSA-HT-2733
ZUSA-HT-2734
ZUSA-HT-2735
ZUSA-HT-2736
ZUSA-HT-2739
ZUSA-HT-2740
ZUSA-HT-2741
ZUSA-HT-2747
ZUSA-HT-2771
ZUSA-HT-2772
ZUSA-HT-2775
ZUSA-HT-2776
ZUSA-HT-2777
ZUSA-HT-2778
ZUSA-HT-2781
ZUSA-HT-2782
ZUSA-HT-2783
ZUSA-HT-2789
ZUSA-HT-3010
ZUSA-HT-3011
ZUSA-HT-3012
ZUSA-HT-3013
ZUSA-HT-3014
ZUSA-HT-3015
ZUSA-HT-3016
ZUSA-HT-3017
ZUSA-HT-3018
ZUSA-HT-3019
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
1 Piece(s)

Quote

Black3/8"0.251"2-1/4"~3.448100 ft.
1 Piece(s)

Quote

Blue3/8"0.251"2-1/4"~3.448100 ft.
1 Piece(s)

Quote

Red3/8"0.251"2-1/4"~3.448100 ft.
1 Piece(s)

Quote

Yellow3/8"0.251"2-1/4"~3.448100 ft.
1 Piece(s)

Quote

Black1/2"0.376"2-1/4"~2.759100 ft.
1 Piece(s)

Quote

Blue1/2"0.376"2-1/4"~2.759100 ft.
1 Piece(s)

Quote

Red1/2"0.376"2-1/4"~2.759100 ft.
1 Piece(s)

Quote

Yellow1/2"0.376"2-1/4"~2.759100 ft.
1 Piece(s)

Quote

Black5/8"0.441"3-1/2"~2.759100 ft.
1 Piece(s)

Quote

Black3/4"0.566"3-1/2"~2.069100 ft.
1 Piece(s)

Quote

Black3/8"0.251"2-1/4"~3.44850 ft.
1 Piece(s)

Quote

Blue3/8"0.251"2-1/4"~3.44850 ft.
1 Piece(s)

Quote

Red3/8"0.251"2-1/4"~3.44850 ft.
1 Piece(s)

Quote

Yellow3/8"0.251"2-1/4"~3.44850 ft.
1 Piece(s)

Quote

Black1/2"0.376"2-1/4"~2.75950 ft.
1 Piece(s)

Quote

Blue1/2"0.376"2-1/4"~2.75950 ft.
1 Piece(s)

Quote

Red1/2"0.376"2-1/4"~2.75950 ft.
1 Piece(s)

Quote

Yellow1/2"0.376"2-1/4"~2.75950 ft.
1 Piece(s)

Quote

Black5/8"0.441"3-1/2"~2.75950 ft.
1 Piece(s)

Quote

Black3/4"0.566"3-1/2"~2.06950 ft.
1 Piece(s)

Quote

Black3/8"0.251"2-1/4"~3.44825 ft.
1 Piece(s)

Quote

Blue3/8"0.251"2-1/4"~3.44825 ft.
1 Piece(s)

Quote

Red3/8"0.251"2-1/4"~3.44825 ft.
1 Piece(s)

Quote

Yellow3/8"0.251"2-1/4"~3.44825 ft.
1 Piece(s)

Quote

Black1/2"0.376"2-1/4"~2.75925 ft.
1 Piece(s)

Quote

Blue1/2"0.376"2-1/4"~2.75925 ft.
1 Piece(s)

Quote

Red1/2"0.376"2-1/4"~2.75925 ft.
1 Piece(s)

Quote

Yellow1/2"0.376"2-1/4"~2.75925 ft.
1 Piece(s)

Quote

Black5/8"0.441"3-1/2"~2.75925 ft.
1 Piece(s)

Quote

Black3/4"0.566"3-1/2"~2.06925 ft.
1 Piece(s)

Quote

Black3/8"0.251"2-1/4"~3.44810 ft.
1 Piece(s)

Quote

Blue3/8"0.251"2-1/4"~3.44810 ft.
1 Piece(s)

Quote

Red3/8"0.251"2-1/4"~3.44810 ft.
1 Piece(s)

Quote

Yellow3/8"0.251"2-1/4"~3.44810 ft.
1 Piece(s)

Quote

Black1/2"0.376"2-1/4"~2.75910 ft.
1 Piece(s)

Quote

Blue1/2"0.376"2-1/4"~2.75910 ft.
1 Piece(s)

Quote

Red1/2"0.376"2-1/4"~2.75910 ft.
1 Piece(s)

Quote

Yellow1/2"0.376"2-1/4"~2.75910 ft.
1 Piece(s)

Quote

Black5/8"0.441"3-1/2"~2.75910 ft.
1 Piece(s)

Quote

Black3/4"0.566"3-1/2"~2.06910 ft.
1 Piece(s)

Quote

Black3/8"0.251"2-1/4"~3.4485 ft.
1 Piece(s)

Quote

Blue3/8"0.251"2-1/4"~3.4485 ft.
1 Piece(s)

Quote

Red3/8"0.251"2-1/4"~3.4485 ft.
1 Piece(s)

Quote

Yellow3/8"0.251"2-1/4"~3.4485 ft.
1 Piece(s)

Quote

Black1/2"0.376"2-1/4"~2.7595 ft.
1 Piece(s)

Quote

Blue1/2"0.376"2-1/4"~2.7595 ft.
1 Piece(s)

Quote

Red1/2"0.376"2-1/4"~2.7595 ft.
1 Piece(s)

Quote

Yellow1/2"0.376"2-1/4"~2.7595 ft.
1 Piece(s)

Quote

Black5/8"0.441"3-1/2"~2.7595 ft.
1 Piece(s)

Quote

Black3/4"0.566"3-1/2"~2.0695 ft.
1 Piece(s)

Quote

Black3/8"0.251"2-1/4"~3.4482 ft.
1 Piece(s)

Quote

Blue3/8"0.251"2-1/4"~3.4482 ft.
1 Piece(s)

Quote

Red3/8"0.251"2-1/4"~3.4482 ft.
1 Piece(s)

Quote

Yellow3/8"0.251"2-1/4"~3.4482 ft.
1 Piece(s)

Quote

Black1/2"0.376"2-1/4"~2.7592 ft.
1 Piece(s)

Quote

Blue1/2"0.376"2-1/4"~2.7592 ft.
1 Piece(s)

Quote

Red1/2"0.376"2-1/4"~2.7592 ft.
1 Piece(s)

Quote

Yellow1/2"0.376"2-1/4"~2.7592 ft.
1 Piece(s)

Quote

Black5/8"0.441"3-1/2"~2.7592 ft.
1 Piece(s)

Quote

Black3/4"0.566"3-1/2"~2.0692 ft.
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length

Loading...

  1. 1

Basic Information

Material Nylon Applicable Fluid Water / Air / Chemical Material: Nylon Nylon 12
Operating Environment Standard / Water Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -40::116 Durometer 68D
Reinforcement Nylon Braid Specs Met FMVSS 106, SAE J844 B

Additional Products in this Category

Tech Support