(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - for Air, High-Flex

Tubing - for Air, High-Flex

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • New Pricing
  • Lead Time Reduction

So soft that a metal fitting can be inserted easily. And oil-resistant.

・Materials
[ M ] Material: PVC

Specifications

Part Number-Hose Length-Hose Color
EHOS6
-
10
-
BL
Part NumberHose
Length
(m)
I.D. (mm)O.D. (mm)Thickness (mm)Min. Bending Radius
(mm)
Operating Pressure (MPa)Operating Temp. Range (°C)
TypeHose Nominal I.D.
AHOS6106.5133.25300~1.0-5~60°C
20
9108153.535
20
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHOS6-10
AHOS6-20
AHOS9-10
AHOS9-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(m)
Hose Nominal I.D.
1 Piece(s)Available

8 Days or more

10136.530106
1 Piece(s)Available

8 Days or more

10136.530206
1 Piece(s)Available

8 Days or more

1015835109
1 Piece(s)Available

8 Days or more

1015835209

Loading...

  1. 1

More Information

■Feature
· Soft type is easy to insert into metal fittings such as hose nipples.
· Band tightening with high air tightness prevents leakage of air.
· No sticking of oil. No swelling often seen in rubber hoses.
Specifications
Applicable FluidAir
Operating Temperature Range-5~60°C
Max. Operating Pressure1.0MPa
 

Basic Information

Type Straight Material PVC Tube Color Brown
Applicable Fluid Air Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) 0::1.0

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.