(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PTFE has superior chemical and heat resistance over other plastic and rubber tubing materials, and withstands steam for sterilization.
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-641 | fluoropolymer ptfe | 1/16" | 1/8" | 1/32" | 100 ft. | 65d | none | semi-clear | white | 300 psi |
zusa-ht-643 | fluoropolymer ptfe | 1/8" | 3/16" | 1/32" | 100 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-644 | fluoropolymer ptfe | 1/8" | 1/4" | 1/16" | 100 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-645 | fluoropolymer ptfe | 3/16" | 5/16" | 1/16" | 100 ft. | 65d | none | semi-clear | white | 230 psi |
zusa-ht-646 | fluoropolymer ptfe | 1/4" | 3/8" | 1/16" | 100 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-648 | fluoropolymer ptfe | 3/8" | 1/2" | 1/16" | 100 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-650 | fluoropolymer ptfe | 1/2" | 5/8" | 1/16" | 100 ft. | 65d | none | semi-clear | white | 100 psi |
zusa-ht-2910 | fluoropolymer ptfe | 5/8" | 3/4" | 1/16" | 100 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-2911 | fluoropolymer ptfe | 3/4" | 7/8" | 1/16" | 100 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-2912 | fluoropolymer ptfe | 1" | 1-1/8" | 1/16" | 100 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-657 | fluoropolymer ptfe | 1/16" | 1/8" | 1/32" | 50 ft. | 65d | none | semi-clear | white | 300 psi |
zusa-ht-659 | fluoropolymer ptfe | 1/8" | 3/16" | 1/32" | 50 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-660 | fluoropolymer ptfe | 1/8" | 1/4" | 1/16" | 50 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-661 | fluoropolymer ptfe | 3/16" | 5/16" | 1/16" | 50 ft. | 65d | none | semi-clear | white | 230 psi |
zusa-ht-662 | fluoropolymer ptfe | 1/4" | 3/8" | 1/16" | 50 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-664 | fluoropolymer ptfe | 3/8" | 1/2" | 1/16" | 50 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-666 | fluoropolymer ptfe | 1/2" | 5/8" | 1/16" | 50 ft. | 65d | none | semi-clear | white | 100 psi |
zusa-ht-3299 | fluoropolymer ptfe | 5/8" | 3/4" | 1/16" | 50 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3300 | fluoropolymer ptfe | 3/4" | 7/8" | 1/16" | 50 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3301 | fluoropolymer ptfe | 1" | 1-1/8" | 1/16" | 50 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-673 | fluoropolymer ptfe | 1/16" | 1/8" | 1/32" | 25 ft. | 65d | none | semi-clear | white | 300 psi |
zusa-ht-675 | fluoropolymer ptfe | 1/8" | 3/16" | 1/32" | 25 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-676 | fluoropolymer ptfe | 1/8" | 1/4" | 1/16" | 25 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-677 | fluoropolymer ptfe | 3/16" | 5/16" | 1/16" | 25 ft. | 65d | none | semi-clear | white | 230 psi |
zusa-ht-678 | fluoropolymer ptfe | 1/4" | 3/8" | 1/16" | 25 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-680 | fluoropolymer ptfe | 3/8" | 1/2" | 1/16" | 25 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-682 | fluoropolymer ptfe | 1/2" | 5/8" | 1/16" | 25 ft. | 65d | none | semi-clear | white | 100 psi |
zusa-ht-3332 | fluoropolymer ptfe | 5/8" | 3/4" | 1/16" | 25 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3333 | fluoropolymer ptfe | 3/4" | 7/8" | 1/16" | 25 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3334 | fluoropolymer ptfe | 1" | 1-1/8" | 1/16" | 25 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-689 | fluoropolymer ptfe | 1/16" | 1/8" | 1/32" | 10 ft. | 65d | none | semi-clear | white | 300 psi |
zusa-ht-691 | fluoropolymer ptfe | 1/8" | 3/16" | 1/32" | 10 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-692 | fluoropolymer ptfe | 1/8" | 1/4" | 1/16" | 10 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-693 | fluoropolymer ptfe | 3/16" | 5/16" | 1/16" | 10 ft. | 65d | none | semi-clear | white | 230 psi |
zusa-ht-694 | fluoropolymer ptfe | 1/4" | 3/8" | 1/16" | 10 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-696 | fluoropolymer ptfe | 3/8" | 1/2" | 1/16" | 10 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-698 | fluoropolymer ptfe | 1/2" | 5/8" | 1/16" | 10 ft. | 65d | none | semi-clear | white | 100 psi |
zusa-ht-3365 | fluoropolymer ptfe | 5/8" | 3/4" | 1/16" | 10 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3366 | fluoropolymer ptfe | 3/4" | 7/8" | 1/16" | 10 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3367 | fluoropolymer ptfe | 1" | 1-1/8" | 1/16" | 10 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-1585 | fluoropolymer ptfe | 1/16" | 1/8" | 1/32" | 5 ft. | 65d | none | semi-clear | white | 300 psi |
zusa-ht-1587 | fluoropolymer ptfe | 1/8" | 3/16" | 1/32" | 5 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1588 | fluoropolymer ptfe | 1/8" | 1/4" | 1/16" | 5 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1589 | fluoropolymer ptfe | 3/16" | 5/16" | 1/16" | 5 ft. | 65d | none | semi-clear | white | 230 psi |
zusa-ht-1590 | fluoropolymer ptfe | 1/4" | 3/8" | 1/16" | 5 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1592 | fluoropolymer ptfe | 3/8" | 1/2" | 1/16" | 5 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1594 | fluoropolymer ptfe | 1/2" | 5/8" | 1/16" | 5 ft. | 65d | none | semi-clear | white | 100 psi |
zusa-ht-3398 | fluoropolymer ptfe | 5/8" | 3/4" | 1/16" | 5 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3399 | fluoropolymer ptfe | 3/4" | 7/8" | 1/16" | 5 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3400 | fluoropolymer ptfe | 1" | 1-1/8" | 1/16" | 5 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-1601 | fluoropolymer ptfe | 1/16" | 1/8" | 1/32" | 2 ft. | 65d | none | semi-clear | white | 300 psi |
zusa-ht-1603 | fluoropolymer ptfe | 1/8" | 3/16" | 1/32" | 2 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1604 | fluoropolymer ptfe | 1/8" | 1/4" | 1/16" | 2 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1605 | fluoropolymer ptfe | 3/16" | 5/16" | 1/16" | 2 ft. | 65d | none | semi-clear | white | 230 psi |
zusa-ht-1606 | fluoropolymer ptfe | 1/4" | 3/8" | 1/16" | 2 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1608 | fluoropolymer ptfe | 3/8" | 1/2" | 1/16" | 2 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1610 | fluoropolymer ptfe | 1/2" | 5/8" | 1/16" | 2 ft. | 65d | none | semi-clear | white | 100 psi |
zusa-ht-3431 | fluoropolymer ptfe | 5/8" | 3/4" | 1/16" | 2 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3432 | fluoropolymer ptfe | 3/4" | 7/8" | 1/16" | 2 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-3433 | fluoropolymer ptfe | 1" | 1-1/8" | 1/16" | 2 ft. | 65d | none | semi-clear | white | 70 psi |
zusa-ht-1233 | fluoropolymer ptfe | 0.066" | 0.090" | 0.012" | 100 ft. | 65d | none | semi-clear | white | 390 psi |
zusa-ht-1235 | fluoropolymer ptfe | 0.126" | 0.205" | 0.039" | 100 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1236 | fluoropolymer ptfe | 0.189" | 0.256" | 0.033" | 100 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1237 | fluoropolymer ptfe | 0.252" | 0.319" | 0.033" | 100 ft. | 65d | none | semi-clear | white | 110 psi |
zusa-ht-1238 | fluoropolymer ptfe | 0.374" | 0.441" | 0.033" | 100 ft. | 65d | none | semi-clear | white | 85 psi |
zusa-ht-1239 | fluoropolymer ptfe | 0.500" | 0.579" | 0.039" | 100 ft. | 65d | none | semi-clear | white | 65 psi |
zusa-ht-1241 | fluoropolymer ptfe | 0.066" | 0.090" | 0.012" | 50 ft. | 65d | none | semi-clear | white | 390 psi |
zusa-ht-1243 | fluoropolymer ptfe | 0.126" | 0.205" | 0.039" | 50 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1244 | fluoropolymer ptfe | 0.189" | 0.256" | 0.033" | 50 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1245 | fluoropolymer ptfe | 0.252" | 0.319" | 0.033" | 50 ft. | 65d | none | semi-clear | white | 110 psi |
zusa-ht-1246 | fluoropolymer ptfe | 0.374" | 0.441" | 0.033" | 50 ft. | 65d | none | semi-clear | white | 85 psi |
zusa-ht-1247 | fluoropolymer ptfe | 0.500" | 0.579" | 0.039" | 50 ft. | 65d | none | semi-clear | white | 65 psi |
zusa-ht-1249 | fluoropolymer ptfe | 0.066" | 0.090" | 0.012" | 25 ft. | 65d | none | semi-clear | white | 390 psi |
zusa-ht-1251 | fluoropolymer ptfe | 0.126" | 0.205" | 0.039" | 25 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1252 | fluoropolymer ptfe | 0.189" | 0.256" | 0.033" | 25 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1253 | fluoropolymer ptfe | 0.252" | 0.319" | 0.033" | 25 ft. | 65d | none | semi-clear | white | 110 psi |
zusa-ht-1254 | fluoropolymer ptfe | 0.374" | 0.441" | 0.033" | 25 ft. | 65d | none | semi-clear | white | 85 psi |
zusa-ht-1255 | fluoropolymer ptfe | 0.500" | 0.579" | 0.039" | 25 ft. | 65d | none | semi-clear | white | 65 psi |
zusa-ht-1257 | fluoropolymer ptfe | 0.066" | 0.090" | 0.012" | 10 ft. | 65d | none | semi-clear | white | 390 psi |
zusa-ht-1259 | fluoropolymer ptfe | 0.126" | 0.205" | 0.039" | 10 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1260 | fluoropolymer ptfe | 0.189" | 0.256" | 0.033" | 10 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1261 | fluoropolymer ptfe | 0.252" | 0.319" | 0.033" | 10 ft. | 65d | none | semi-clear | white | 110 psi |
zusa-ht-1262 | fluoropolymer ptfe | 0.374" | 0.441" | 0.033" | 10 ft. | 65d | none | semi-clear | white | 85 psi |
zusa-ht-1263 | fluoropolymer ptfe | 0.500" | 0.579" | 0.039" | 10 ft. | 65d | none | semi-clear | white | 65 psi |
zusa-ht-1841 | fluoropolymer ptfe | 0.066" | 0.090" | 0.012" | 5 ft. | 65d | none | semi-clear | white | 390 psi |
zusa-ht-1843 | fluoropolymer ptfe | 0.126" | 0.205" | 0.039" | 5 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1844 | fluoropolymer ptfe | 0.189" | 0.256" | 0.033" | 5 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1845 | fluoropolymer ptfe | 0.252" | 0.319" | 0.033" | 5 ft. | 65d | none | semi-clear | white | 110 psi |
zusa-ht-1846 | fluoropolymer ptfe | 0.374" | 0.441" | 0.033" | 5 ft. | 65d | none | semi-clear | white | 85 psi |
zusa-ht-1847 | fluoropolymer ptfe | 0.500" | 0.579" | 0.039" | 5 ft. | 65d | none | semi-clear | white | 65 psi |
zusa-ht-1849 | fluoropolymer ptfe | 0.066" | 0.090" | 0.012" | 2 ft. | 65d | none | semi-clear | white | 390 psi |
zusa-ht-1851 | fluoropolymer ptfe | 0.126" | 0.205" | 0.039" | 2 ft. | 65d | none | semi-clear | white | 190 psi |
zusa-ht-1852 | fluoropolymer ptfe | 0.189" | 0.256" | 0.033" | 2 ft. | 65d | none | semi-clear | white | 140 psi |
zusa-ht-1853 | fluoropolymer ptfe | 0.252" | 0.319" | 0.033" | 2 ft. | 65d | none | semi-clear | white | 110 psi |
zusa-ht-1854 | fluoropolymer ptfe | 0.374" | 0.441" | 0.033" | 2 ft. | 65d | none | semi-clear | white | 85 psi |
zusa-ht-1855 | fluoropolymer ptfe | 0.500" | 0.579" | 0.039" | 2 ft. | 65d | none | semi-clear | white | 65 psi |
zusa-ht-4255 | fluoropolymer ptfe | 1mm | 2mm | 0.5mm | 100 ft. | 65d | none | semi-clear | white | 150 psi |
zusa-ht-4262 | fluoropolymer ptfe | 2mm | 4mm | 1mm | 100 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4269 | fluoropolymer ptfe | 3mm | 5mm | 1mm | 100 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4276 | fluoropolymer ptfe | 4mm | 6mm | 1mm | 100 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4283 | fluoropolymer ptfe | 5mm | 8mm | 1.5mm | 100 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4290 | fluoropolymer ptfe | 6mm | 9mm | 1.5mm | 100 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4297 | fluoropolymer ptfe | 6mm | 10mm | 2mm | 100 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4304 | fluoropolymer ptfe | 7mm | 10mm | 1.5mm | 100 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4311 | fluoropolymer ptfe | 8mm | 12mm | 2mm | 100 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4318 | fluoropolymer ptfe | 9mm | 13mm | 2mm | 100 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4325 | fluoropolymer ptfe | 10mm | 14mm | 2mm | 100 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4332 | fluoropolymer ptfe | 12mm | 16mm | 2mm | 100 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4256 | fluoropolymer ptfe | 1mm | 2mm | 0.5mm | 50 ft. | 65d | none | semi-clear | white | 150 psi |
zusa-ht-4263 | fluoropolymer ptfe | 2mm | 4mm | 1mm | 50 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4270 | fluoropolymer ptfe | 3mm | 5mm | 1mm | 50 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4277 | fluoropolymer ptfe | 4mm | 6mm | 1mm | 50 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4284 | fluoropolymer ptfe | 5mm | 8mm | 1.5mm | 50 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4291 | fluoropolymer ptfe | 6mm | 9mm | 1.5mm | 50 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4298 | fluoropolymer ptfe | 6mm | 10mm | 2mm | 50 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4305 | fluoropolymer ptfe | 7mm | 10mm | 1.5mm | 50 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4312 | fluoropolymer ptfe | 8mm | 12mm | 2mm | 50 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4319 | fluoropolymer ptfe | 9mm | 13mm | 2mm | 50 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4326 | fluoropolymer ptfe | 10mm | 14mm | 2mm | 50 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4333 | fluoropolymer ptfe | 12mm | 16mm | 2mm | 50 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4257 | fluoropolymer ptfe | 1mm | 2mm | 0.5mm | 25 ft. | 65d | none | semi-clear | white | 150 psi |
zusa-ht-4264 | fluoropolymer ptfe | 2mm | 4mm | 1mm | 25 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4271 | fluoropolymer ptfe | 3mm | 5mm | 1mm | 25 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4278 | fluoropolymer ptfe | 4mm | 6mm | 1mm | 25 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4285 | fluoropolymer ptfe | 5mm | 8mm | 1.5mm | 25 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4292 | fluoropolymer ptfe | 6mm | 9mm | 1.5mm | 25 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4299 | fluoropolymer ptfe | 6mm | 10mm | 2mm | 25 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4306 | fluoropolymer ptfe | 7mm | 10mm | 1.5mm | 25 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4313 | fluoropolymer ptfe | 8mm | 12mm | 2mm | 25 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4320 | fluoropolymer ptfe | 9mm | 13mm | 2mm | 25 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4327 | fluoropolymer ptfe | 10mm | 14mm | 2mm | 25 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4334 | fluoropolymer ptfe | 12mm | 16mm | 2mm | 25 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4258 | fluoropolymer ptfe | 1mm | 2mm | 0.5mm | 10 ft. | 65d | none | semi-clear | white | 150 psi |
zusa-ht-4265 | fluoropolymer ptfe | 2mm | 4mm | 1mm | 10 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4272 | fluoropolymer ptfe | 3mm | 5mm | 1mm | 10 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4279 | fluoropolymer ptfe | 4mm | 6mm | 1mm | 10 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4286 | fluoropolymer ptfe | 5mm | 8mm | 1.5mm | 10 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4293 | fluoropolymer ptfe | 6mm | 9mm | 1.5mm | 10 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4300 | fluoropolymer ptfe | 6mm | 10mm | 2mm | 10 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4307 | fluoropolymer ptfe | 7mm | 10mm | 1.5mm | 10 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4314 | fluoropolymer ptfe | 8mm | 12mm | 2mm | 10 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4321 | fluoropolymer ptfe | 9mm | 13mm | 2mm | 10 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4328 | fluoropolymer ptfe | 10mm | 14mm | 2mm | 10 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4335 | fluoropolymer ptfe | 12mm | 16mm | 2mm | 10 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4259 | fluoropolymer ptfe | 1mm | 2mm | 0.5mm | 5 ft. | 65d | none | semi-clear | white | 150 psi |
zusa-ht-4266 | fluoropolymer ptfe | 2mm | 4mm | 1mm | 5 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4273 | fluoropolymer ptfe | 3mm | 5mm | 1mm | 5 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4280 | fluoropolymer ptfe | 4mm | 6mm | 1mm | 5 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4287 | fluoropolymer ptfe | 5mm | 8mm | 1.5mm | 5 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4294 | fluoropolymer ptfe | 6mm | 9mm | 1.5mm | 5 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4301 | fluoropolymer ptfe | 6mm | 10mm | 2mm | 5 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4308 | fluoropolymer ptfe | 7mm | 10mm | 1.5mm | 5 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4315 | fluoropolymer ptfe | 8mm | 12mm | 2mm | 5 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4322 | fluoropolymer ptfe | 9mm | 13mm | 2mm | 5 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4329 | fluoropolymer ptfe | 10mm | 14mm | 2mm | 5 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4336 | fluoropolymer ptfe | 12mm | 16mm | 2mm | 5 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4260 | fluoropolymer ptfe | 1mm | 2mm | 0.5mm | 2 ft. | 65d | none | semi-clear | white | 150 psi |
zusa-ht-4267 | fluoropolymer ptfe | 2mm | 4mm | 1mm | 2 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4274 | fluoropolymer ptfe | 3mm | 5mm | 1mm | 2 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4281 | fluoropolymer ptfe | 4mm | 6mm | 1mm | 2 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4288 | fluoropolymer ptfe | 5mm | 8mm | 1.5mm | 2 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4295 | fluoropolymer ptfe | 6mm | 9mm | 1.5mm | 2 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4302 | fluoropolymer ptfe | 6mm | 10mm | 2mm | 2 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4309 | fluoropolymer ptfe | 7mm | 10mm | 1.5mm | 2 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4316 | fluoropolymer ptfe | 8mm | 12mm | 2mm | 2 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4323 | fluoropolymer ptfe | 9mm | 13mm | 2mm | 2 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4330 | fluoropolymer ptfe | 10mm | 14mm | 2mm | 2 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4337 | fluoropolymer ptfe | 12mm | 16mm | 2mm | 2 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4261 | fluoropolymer ptfe | 1mm | 2mm | 0.5mm | 1 ft. | 65d | none | semi-clear | white | 150 psi |
zusa-ht-4268 | fluoropolymer ptfe | 2mm | 4mm | 1mm | 1 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4275 | fluoropolymer ptfe | 3mm | 5mm | 1mm | 1 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4282 | fluoropolymer ptfe | 4mm | 6mm | 1mm | 1 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4289 | fluoropolymer ptfe | 5mm | 8mm | 1.5mm | 1 ft. | 65d | none | semi-clear | white | 145 psi |
zusa-ht-4296 | fluoropolymer ptfe | 6mm | 9mm | 1.5mm | 1 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4303 | fluoropolymer ptfe | 6mm | 10mm | 2mm | 1 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4310 | fluoropolymer ptfe | 7mm | 10mm | 1.5mm | 1 ft. | 65d | none | semi-clear | white | 130 psi |
zusa-ht-4317 | fluoropolymer ptfe | 8mm | 12mm | 2mm | 1 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4324 | fluoropolymer ptfe | 9mm | 13mm | 2mm | 1 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4331 | fluoropolymer ptfe | 10mm | 14mm | 2mm | 1 ft. | 65d | none | semi-clear | white | 120 psi |
zusa-ht-4338 | fluoropolymer ptfe | 12mm | 16mm | 2mm | 1 ft. | 65d | none | semi-clear | white | 120 psi |
Part Number |
---|
Loading...
Material | Fluororesin | Color | Translucent White | Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil |
---|---|---|---|---|---|
Material, Fluororesin | Standard Fluororesin | Operating Environment | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -101::260 |
Durometer | 65D | Reinforcement | None | Specs Met | FDA, 3A 20-27 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy