(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union Cross Push to Connect Tube Fittings, Nylon

Union Cross Push to Connect Tube Fittings, Nylon

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)connection (c)connection (d)for tube od
zusa-tf-ptc-1001nylonunion crosscross1/4" tube1/4" tube1/4" tube1/4" tube1/4"
zusa-tf-ptc-1002nylonunion crosscross3/8" tube3/8" tube3/8" tube3/8" tube3/8"
zusa-tf-ptc-1003nylonunion crosscross1/2" tube1/2" tube1/2" tube1/2" tube1/2"
Part Number
ZUSA-TF-PTC-1001
ZUSA-TF-PTC-1002
ZUSA-TF-PTC-1003
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B Connection C Connection D
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" Tube1/4" Tube1/4" Tube
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" Tube3/8" Tube3/8" Tube
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" Tube1/2" Tube1/2" Tube
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B Connection C Connection D

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Other Shapes
Material Nylon Style Union Cross Shape Cross
Body Color Black Ring Release Material Plastic Ring Release Color Black
Gripping Ring Material Stainless Steel O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support