(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Bulkhead Union Push to Connect Fittings with Buna-N O-Ring, Polybutylene & Nickel Plated Brass - PTC-PBT Series

Bulkhead Union Push to Connect Fittings with Buna-N O-Ring, Polybutylene & Nickel Plated Brass - PTC-PBT Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Polybutylene won't absorb moisture, so these fittings are good for water and high-humidity air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-ptc-pbt-1004polybutylenebulkhead unionstraight4mm tube4mm tube4mm
zusa-ptc-pbt-1005polybutylenebulkhead unionstraight6mm tube6mm tube6mm
zusa-ptc-pbt-1006polybutylenebulkhead unionstraight8mm tube8mm tube8mm
zusa-ptc-pbt-1007polybutylenebulkhead unionstraight10mm tube10mm tube10mm
zusa-ptc-pbt-1008polybutylenebulkhead unionstraight12mm tube12mm tube12mm
zusa-ptc-pbt-1009polybutylenebulkhead unionstraight5/32" tube5/32" tube5/32"
zusa-ptc-pbt-1010polybutylenebulkhead unionstraight1/4" tube1/4" tube1/4"
zusa-ptc-pbt-1011polybutylenebulkhead unionstraight5/16" tube5/16" tube5/16"
zusa-ptc-pbt-1012polybutylenebulkhead unionstraight3/8" tube3/8" tube3/8"
zusa-ptc-pbt-1013polybutylenebulkhead unionstraight1/2" tube1/2" tube1/2"
Part Number
ZUSA-PTC-PBT-1004
ZUSA-PTC-PBT-1005
ZUSA-PTC-PBT-1006
ZUSA-PTC-PBT-1007
ZUSA-PTC-PBT-1008
ZUSA-PTC-PBT-1009
ZUSA-PTC-PBT-1010
ZUSA-PTC-PBT-1011
ZUSA-PTC-PBT-1012
ZUSA-PTC-PBT-1013
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B
1 Piece(s)

13 Days

44mm Tube4mm Tube
1 Piece(s)

13 Days

66mm Tube6mm Tube
1 Piece(s)

13 Days

88mm Tube8mm Tube
1 Piece(s)

13 Days

1010mm Tube10mm Tube
1 Piece(s)

13 Days

1212mm Tube12mm Tube
1 Piece(s)

13 Days

5/32"5/32" Tube5/32" Tube
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" Tube
1 Piece(s)

13 Days

5/16"5/16" Tube5/16" Tube
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" Tube
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" Tube

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Union, Equal Dia.
Material Polybutylene Style Bulkhead Union Shape Straight
Body Color Light Gray Ring Release Material Plastic Ring Release Color Stainless Steel
Gripping Ring Material Stainless Steel O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support