(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Resistant Square Profile Buna-N O-Rings【5-100 Pieces Per Package】

Oil-Resistant Square Profile Buna-N O-Rings

Square profile O-Rings require less squeeze to make an effective seal and won’t roll or twist in moving applications. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.

Part Number

Configured Part Number is shown.

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusahsq70006buna-ninch0061/16"1/8"1/4"70asquareblackstandard
zusahsq70007buna-ninch0071/16"5/32"9/32"70asquareblackstandard
zusahsq70008buna-ninch0081/16"3/16"5/16"70asquareblackstandard
zusahsq70009buna-ninch0091/16"7/32"11/32"70asquareblackstandard
zusahsq70010buna-ninch0101/16"1/4"3/8"70asquareblackstandard
zusahsq70011buna-ninch0111/16"5/16"7/16"70asquareblackstandard
zusahsq70012buna-ninch0121/16"3/8"1/2"70asquareblackstandard
zusahsq70013buna-ninch0131/16"7/16"9/16"70asquareblackstandard
zusahsq70014buna-ninch0141/16"1/2"5/8"70asquareblackstandard
zusahsq70015buna-ninch0151/16"9/16"11/16"70asquareblackstandard
zusahsq70016buna-ninch0161/16"5/8"3/4"70asquareblackstandard
zusahsq70017buna-ninch0171/16"11/16"13/16"70asquareblackstandard
zusahsq70019buna-ninch0191/16"13/16"15/16"70asquareblackstandard
zusahsq70020buna-ninch0201/16"7/8"1"70asquareblackstandard
zusahsq70021buna-ninch0211/16"15/16"1-1/16"70asquareblackstandard
zusahsq70024buna-ninch0241/16"1-1/8"1-1/4"70asquareblackstandard
zusahsq70027buna-ninch0271/16"1-5/16"1-7/16"70asquareblackstandard
zusahsq70028buna-ninch0281/16"1-3/8"1-1/2"70asquareblackstandard
zusahsq70029buna-ninch0291/16"1-1/2"1-5/8"70asquareblackstandard
zusahsq70032buna-ninch0321/16"1-7/8"2"70asquareblackstandard
zusahsq70110buna-ninch1103/32"3/8"9/16"70asquareblackstandard
zusahsq70111buna-ninch1113/32"7/16"5/8"70asquareblackstandard
zusahsq70112buna-ninch1123/32"1/2"11/16"70asquareblackstandard
zusahsq70113buna-ninch1133/32"9/16"3/4"70asquareblackstandard
zusahsq70114buna-ninch1143/32"5/8"13/16"70asquareblackstandard
zusahsq70115buna-ninch1153/32"11/16"7/8"70asquareblackstandard
zusahsq70116buna-ninch1163/32"3/4"15/16"70asquareblackstandard
zusahsq70117buna-ninch1173/32"13/16"1"70asquareblackstandard
zusahsq70119buna-ninch1193/32"15/16"1-1/8"70asquareblackstandard
zusahsq70126buna-ninch1263/32"1-3/8"1-9/16"70asquareblackstandard
zusahsq70128buna-ninch1283/32"1-1/2"1-11/16"70asquareblackstandard
zusahsq70132buna-ninch1323/32"1-3/4"1-15/16"70asquareblackstandard
zusahsq70133buna-ninch1333/32"1-13/16"2"70asquareblackstandard
zusahsq70134buna-ninch1343/32"1-7/8"2-1/16"70asquareblackstandard
zusahsq70135buna-ninch1353/32"1-15/16"2-1/8"70asquareblackstandard
zusahsq70136buna-ninch1363/32"2"2-3/16"70asquareblackstandard
zusahsq70137buna-ninch1373/32"2-1/16"2-1/4"70asquareblackstandard
zusahsq70138buna-ninch1383/32"2-1/8"2-5/16"70asquareblackstandard
zusahsq70139buna-ninch1393/32"2-3/16"2-3/8"70asquareblackstandard
zusahsq70210buna-ninch2101/8"3/4"1"70asquareblackstandard
zusahsq70211buna-ninch2111/8"13/16"1-1/16"70asquareblackstandard
zusahsq70212buna-ninch2121/8"7/8"1-1/8"70asquareblackstandard
zusahsq70214buna-ninch2141/8"1"1-1/4"70asquareblackstandard
zusahsq70215buna-ninch2151/8"1-1/16"1-5/16"70asquareblackstandard
zusahsq70216buna-ninch2161/8"1-1/8"1-3/8"70asquareblackstandard
zusahsq70219buna-ninch2191/8"1-5/16"1-9/16"70asquareblackstandard
zusahsq70220buna-ninch2201/8"1-3/8"1-5/8"70asquareblackstandard
zusahsq70221buna-ninch2211/8"1-7/16"1-11/16"70asquareblackstandard
zusahsq70222buna-ninch2221/8"1-1/2"1-3/4"70asquareblackstandard
zusahsq70223buna-ninch2231/8"1-5/8"1-7/8"70asquareblackstandard
zusahsq70225buna-ninch2251/8"1-7/8"2-1/8"70asquareblackstandard
zusahsq70227buna-ninch2271/8"2-1/8"2-3/8"70asquareblackstandard
zusahsq70229buna-ninch2291/8"2-3/8"2-5/8"70asquareblackstandard
zusahsq70230buna-ninch2301/8"2-1/2"2-3/4"70asquareblackstandard
zusahsq70231buna-ninch2311/8"2-5/8"2-7/8"70asquareblackstandard
zusahsq70232buna-ninch2321/8"2-3/4"3"70asquareblackstandard
zusahsq70234buna-ninch2341/8"3"3-1/4"70asquareblackstandard
zusahsq70235buna-ninch2351/8"3-1/8"3-3/8"70asquareblackstandard
zusahsq70237buna-ninch2371/8"3-3/8"3-5/8"70asquareblackstandard
zusahsq70240buna-ninch2401/8"3-3/4"4"70asquareblackstandard
zusahsq70246buna-ninch2461/8"4-1/2"4-3/4"70asquareblackstandard
zusahsq70325buna-ninch3253/16"1-1/2"1-7/8"70asquareblackstandard
zusahsq70326buna-ninch3263/16"1-5/8"2"70asquareblackstandard
zusahsq70336buna-ninch3363/16"2-7/8"3-1/4"70asquareblackstandard
zusahsq70337buna-ninch3373/16"3"3-3/8"70asquareblackstandard
Part Number
ZUSAHSQ70006
ZUSAHSQ70007
ZUSAHSQ70008
ZUSAHSQ70009
ZUSAHSQ70010
ZUSAHSQ70011
ZUSAHSQ70012
ZUSAHSQ70013
ZUSAHSQ70014
ZUSAHSQ70015
ZUSAHSQ70016
ZUSAHSQ70017
ZUSAHSQ70019
ZUSAHSQ70020
ZUSAHSQ70021
ZUSAHSQ70024
ZUSAHSQ70027
ZUSAHSQ70028
ZUSAHSQ70029
ZUSAHSQ70032
ZUSAHSQ70110
ZUSAHSQ70111
ZUSAHSQ70112
ZUSAHSQ70113
ZUSAHSQ70114
ZUSAHSQ70115
ZUSAHSQ70116
ZUSAHSQ70117
ZUSAHSQ70119
ZUSAHSQ70126
ZUSAHSQ70128
ZUSAHSQ70132
ZUSAHSQ70133
ZUSAHSQ70134
ZUSAHSQ70135
ZUSAHSQ70136
ZUSAHSQ70137
ZUSAHSQ70138
ZUSAHSQ70139
ZUSAHSQ70210
ZUSAHSQ70211
ZUSAHSQ70212
ZUSAHSQ70214
ZUSAHSQ70215
ZUSAHSQ70216
ZUSAHSQ70219
ZUSAHSQ70220
ZUSAHSQ70221
ZUSAHSQ70222
ZUSAHSQ70223
ZUSAHSQ70225
ZUSAHSQ70227
ZUSAHSQ70229
ZUSAHSQ70230
ZUSAHSQ70231
ZUSAHSQ70232
ZUSAHSQ70234
ZUSAHSQ70235
ZUSAHSQ70237
ZUSAHSQ70240
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

100 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"006.070"1/16"0.114"1/8"0.254"1/4"

100 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"007.070"1/16"0.145"5/32"0.285"9/32"

100 Pieces Per Package

1 Pack(s)

Quote

5/16"3/16"008.070"1/16"0.176"3/16"0.316"5/16"

100 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"009.070"1/16"0.208"7/32"0.348"11/32"

100 Pieces Per Package

1 Pack(s)

81 Days

3/8"1/4"010.070"1/16"0.239"1/4"0.379"3/8"

100 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"011.070"1/16"0.301"5/16"0.441"7/16"

100 Pieces Per Package

1 Pack(s)

13 Days

1/2"3/8"012.070"1/16"0.364"3/8"0.504"1/2"

100 Pieces Per Package

1 Pack(s)

13 Days

9/16"7/16"013.070"1/16"0.426"7/16"0.566"9/16"

100 Pieces Per Package

1 Pack(s)

13 Days

5/8"1/2"014.070"1/16"0.489"1/2"0.629"5/8"

100 Pieces Per Package

1 Pack(s)

13 Days

11/16"9/16"015.070"1/16"0.551"9/16"0.691"11/16"

100 Pieces Per Package

1 Pack(s)

13 Days

3/4"5/8"016.070"1/16"0.614"5/8"0.754"3/4"

100 Pieces Per Package

1 Pack(s)

13 Days

13/16"11/16"017.070"1/16"0.676"11/16"0.808"13/16"

50 Pieces Per Package

1 Pack(s)

13 Days

15/16"13/16"019.070"1/16"0.801"13/16"0.941"15/16"

50 Pieces Per Package

1 Pack(s)

13 Days

1"7/8"020.070"1/16"0.864"7/8"1.004"1"

50 Pieces Per Package

1 Pack(s)

13 Days

1-1/16"15/16"021.070"1/16"0.926"15/16"1.066"1-1/16"

50 Pieces Per Package

1 Pack(s)

13 Days

1-1/4"1-1/8"024.070"1/16"1.114"1-1/8"1.254"1-1/4"

25 Pieces Per Package

1 Pack(s)

13 Days

1-7/16"1-5/16"027.070"1/16"1.301"1-5/16"1.441"1-7/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1-1/2"1-3/8"028.070"1/16"1.364"1-3/8"1.504"1-1/2"

25 Pieces Per Package

1 Pack(s)

13 Days

1-5/8"1-1/2"029.070"1/16"1.489"1-1/2"1.629"1-5/8"

10 Pieces Per Package

1 Pack(s)

13 Days

2"1-7/8"032.070"1/16"1.864"1-7/8"2.004"2"

100 Pieces Per Package

1 Pack(s)

13 Days

9/16"3/8"110.103"3/32"0.362"3/8"0.568"9/16"

100 Pieces Per Package

1 Pack(s)

13 Days

5/8"7/16"111.103"3/32"0.424"7/16"0.630"5/8"

100 Pieces Per Package

1 Pack(s)

13 Days

11/16"1/2"112.103"3/32"0.487"1/2"0.693"11/16"

100 Pieces Per Package

1 Pack(s)

13 Days

3/4"9/16"113.103"3/32"0.549"9/16"0.755"3/4"

100 Pieces Per Package

1 Pack(s)

13 Days

13/16"5/8"114.103"3/32"0.612"5/8"0.818"13/16"

100 Pieces Per Package

1 Pack(s)

13 Days

7/8"11/16"115.103"3/32"0.674"11/16"0.880"7/8"

50 Pieces Per Package

1 Pack(s)

13 Days

15/16"3/4"116.103"3/32"0.737"3/4"0.943"15/16"

50 Pieces Per Package

1 Pack(s)

13 Days

1"13/16"117.103"3/32"0.799"13/16"1.005"1"

50 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"15/16"119.103"3/32"0.924"15/16"1.130"1-1/8"

25 Pieces Per Package

1 Pack(s)

13 Days

1-9/16"1-3/8"126.103"3/32"1.362"1-3/8"1.568"1-9/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1-11/16"1-1/2"128.103"3/32"1.487"1-1/2"1.693"1-11/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1-15/16"1-3/4"1320.103"3/32"1.737"1-3/4"1.943"1-15/16"

25 Pieces Per Package

1 Pack(s)

13 Days

2"1-13/16"133-3/32"1.799"1-13/16"2.005"2"

25 Pieces Per Package

1 Pack(s)

13 Days

2-1/16"1-7/8"134.103"3/32"1.862"1-7/8"2.068"2-1/16"

25 Pieces Per Package

1 Pack(s)

13 Days

2-1/8"1-15/16"135.103"3/32"1.925"1-15/16"2.131"2-1/8"

25 Pieces Per Package

1 Pack(s)

13 Days

2-3/16"2"136.103"3/32"1.987"2"2.193"2-3/16"

25 Pieces Per Package

1 Pack(s)

13 Days

2-1/4"2-1/16"137.103"3/32"2.050"2-1/16"2.256"2-1/4"

25 Pieces Per Package

1 Pack(s)

13 Days

2-5/16"2-1/8"138.103"3/32"2.112"2-1/8"2.318"2-5/16"

25 Pieces Per Package

1 Pack(s)

13 Days

2-3/8"2-3/16"139.103"3/32"2.175"2-3/16"2.381"2-3/8"

50 Pieces Per Package

1 Pack(s)

13 Days

1"3/4"210.139"1/8"0.734"3/4"1.012"1"

50 Pieces Per Package

1 Pack(s)

13 Days

1-1/16"13/16"211.139"1/8"0.796"13/16"1.074"1-1/16"

50 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"7/8"212.139"1/8"0.859"7/8"1.137"1-1/8"

50 Pieces Per Package

1 Pack(s)

13 Days

1-1/4"1"214.139"1/8"0.984"1"1.262"1-1/4"

50 Pieces Per Package

1 Pack(s)

13 Days

1-5/16"1-1/16"215.139"1/8"1.046"1-1/16"1.324"1-5/16"

50 Pieces Per Package

1 Pack(s)

13 Days

1-3/8"1-1/8"216.139"1/8"1.109"1-1/8"1.387"1-3/8"

25 Pieces Per Package

1 Pack(s)

13 Days

1-9/16"1-5/16"219.139"1/8"1.296"1-5/16"1.574"1-9/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1-5/8"1-3/8"220.139"1/8"1.359"1-3/8"1.637"1-5/8"

25 Pieces Per Package

1 Pack(s)

13 Days

1-11/16"1-7/16"221.139"1/8"1.421"1-7/16"1.699"1-11/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1-3/4"1-1/2"222.139"1/8"1.484"1-1/2"1.762"1-3/4"

25 Pieces Per Package

1 Pack(s)

13 Days

1-7/8"1-5/8"223.139"1/8"1.609"1-5/8"1.887"1-7/8"

25 Pieces Per Package

1 Pack(s)

13 Days

2-1/8"1-7/8"225.139"1/8"1.859"1-7/8"2.137"2-1/8"

10 Pieces Per Package

1 Pack(s)

13 Days

2-3/8"2-1/8"227.139"1/8"2.109"2-1/8"2.387"2-3/8"

10 Pieces Per Package

1 Pack(s)

13 Days

2-5/8"2-3/8"229.139"1/8"2.359"2-3/8"2.637"2-5/8"

10 Pieces Per Package

1 Pack(s)

13 Days

2-3/4"2-1/2"230.139"1/8"2.484"2-1/2"2.762"2-3/4"

10 Pieces Per Package

1 Pack(s)

13 Days

2-7/8"2-5/8"231.139"1/8"2.609"2-5/8"2.887"2-7/8"

10 Pieces Per Package

1 Pack(s)

13 Days

3"2-3/4"232.139"1/8"2.734"2-3/4"3.012"3"

10 Pieces Per Package

1 Pack(s)

13 Days

3-1/4"3"234.139"1/8"2.984"3"3.262"3-1/4"

10 Pieces Per Package

1 Pack(s)

13 Days

3-3/8"3-1/8"235.139"1/8"3.109"3-1/8"3.387"3-3/8"

5 Pieces Per Package

1 Pack(s)

13 Days

3-5/8"3-3/8"237.139"1/8"3.359"3-3/8"3.637"3-5/8"

5 Pieces Per Package

1 Pack(s)

13 Days

4"3-3/4"240.139"1/8"3.734"3-3/4"4.012"4"

Loading...

Basic Information

Material Buna-N Food Grade Environment, Applications Mineral Oil Resistant / Water Resistant Material Buna-N
Durometer 70A Hardness Standard Cross Section Shape Square
Color Black Grade Standard Temperature Range -40° to 250° F

Additional Products in this Category

Tech Support