(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Resistant Square Profile Buna-N O-Rings【5-100 Pieces Per Package】 (Part Numbers)

Oil-Resistant Square Profile Buna-N O-Rings

Square profile O-Rings require less squeeze to make an effective seal and won’t roll or twist in moving applications. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.

Part Number

Configured Part Number is shown.

ZUSAHSQ70126

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusahsq70006buna-ninch0061/16"1/8"1/4"70asquareblackstandard
zusahsq70007buna-ninch0071/16"5/32"9/32"70asquareblackstandard
zusahsq70008buna-ninch0081/16"3/16"5/16"70asquareblackstandard
zusahsq70009buna-ninch0091/16"7/32"11/32"70asquareblackstandard
zusahsq70010buna-ninch0101/16"1/4"3/8"70asquareblackstandard
zusahsq70011buna-ninch0111/16"5/16"7/16"70asquareblackstandard
zusahsq70012buna-ninch0121/16"3/8"1/2"70asquareblackstandard
zusahsq70013buna-ninch0131/16"7/16"9/16"70asquareblackstandard
zusahsq70014buna-ninch0141/16"1/2"5/8"70asquareblackstandard
zusahsq70015buna-ninch0151/16"9/16"11/16"70asquareblackstandard
zusahsq70016buna-ninch0161/16"5/8"3/4"70asquareblackstandard
zusahsq70017buna-ninch0171/16"11/16"13/16"70asquareblackstandard
zusahsq70019buna-ninch0191/16"13/16"15/16"70asquareblackstandard
zusahsq70020buna-ninch0201/16"7/8"1"70asquareblackstandard
zusahsq70021buna-ninch0211/16"15/16"1-1/16"70asquareblackstandard
zusahsq70024buna-ninch0241/16"1-1/8"1-1/4"70asquareblackstandard
zusahsq70027buna-ninch0271/16"1-5/16"1-7/16"70asquareblackstandard
zusahsq70028buna-ninch0281/16"1-3/8"1-1/2"70asquareblackstandard
zusahsq70029buna-ninch0291/16"1-1/2"1-5/8"70asquareblackstandard
zusahsq70032buna-ninch0321/16"1-7/8"2"70asquareblackstandard
zusahsq70110buna-ninch1103/32"3/8"9/16"70asquareblackstandard
zusahsq70111buna-ninch1113/32"7/16"5/8"70asquareblackstandard
zusahsq70112buna-ninch1123/32"1/2"11/16"70asquareblackstandard
zusahsq70113buna-ninch1133/32"9/16"3/4"70asquareblackstandard
zusahsq70114buna-ninch1143/32"5/8"13/16"70asquareblackstandard
zusahsq70115buna-ninch1153/32"11/16"7/8"70asquareblackstandard
zusahsq70116buna-ninch1163/32"3/4"15/16"70asquareblackstandard
zusahsq70117buna-ninch1173/32"13/16"1"70asquareblackstandard
zusahsq70119buna-ninch1193/32"15/16"1-1/8"70asquareblackstandard
zusahsq70126buna-ninch1263/32"1-3/8"1-9/16"70asquareblackstandard
zusahsq70128buna-ninch1283/32"1-1/2"1-11/16"70asquareblackstandard
zusahsq70132buna-ninch1323/32"1-3/4"1-15/16"70asquareblackstandard
zusahsq70133buna-ninch1333/32"1-13/16"2"70asquareblackstandard
zusahsq70134buna-ninch1343/32"1-7/8"2-1/16"70asquareblackstandard
zusahsq70135buna-ninch1353/32"1-15/16"2-1/8"70asquareblackstandard
zusahsq70136buna-ninch1363/32"2"2-3/16"70asquareblackstandard
zusahsq70137buna-ninch1373/32"2-1/16"2-1/4"70asquareblackstandard
zusahsq70138buna-ninch1383/32"2-1/8"2-5/16"70asquareblackstandard
zusahsq70139buna-ninch1393/32"2-3/16"2-3/8"70asquareblackstandard
zusahsq70210buna-ninch2101/8"3/4"1"70asquareblackstandard
zusahsq70211buna-ninch2111/8"13/16"1-1/16"70asquareblackstandard
zusahsq70212buna-ninch2121/8"7/8"1-1/8"70asquareblackstandard
zusahsq70214buna-ninch2141/8"1"1-1/4"70asquareblackstandard
zusahsq70215buna-ninch2151/8"1-1/16"1-5/16"70asquareblackstandard
zusahsq70216buna-ninch2161/8"1-1/8"1-3/8"70asquareblackstandard
zusahsq70219buna-ninch2191/8"1-5/16"1-9/16"70asquareblackstandard
zusahsq70220buna-ninch2201/8"1-3/8"1-5/8"70asquareblackstandard
zusahsq70221buna-ninch2211/8"1-7/16"1-11/16"70asquareblackstandard
zusahsq70222buna-ninch2221/8"1-1/2"1-3/4"70asquareblackstandard
zusahsq70223buna-ninch2231/8"1-5/8"1-7/8"70asquareblackstandard
zusahsq70225buna-ninch2251/8"1-7/8"2-1/8"70asquareblackstandard
zusahsq70227buna-ninch2271/8"2-1/8"2-3/8"70asquareblackstandard
zusahsq70229buna-ninch2291/8"2-3/8"2-5/8"70asquareblackstandard
zusahsq70230buna-ninch2301/8"2-1/2"2-3/4"70asquareblackstandard
zusahsq70231buna-ninch2311/8"2-5/8"2-7/8"70asquareblackstandard
zusahsq70232buna-ninch2321/8"2-3/4"3"70asquareblackstandard
zusahsq70234buna-ninch2341/8"3"3-1/4"70asquareblackstandard
zusahsq70235buna-ninch2351/8"3-1/8"3-3/8"70asquareblackstandard
zusahsq70237buna-ninch2371/8"3-3/8"3-5/8"70asquareblackstandard
zusahsq70240buna-ninch2401/8"3-3/4"4"70asquareblackstandard
zusahsq70246buna-ninch2461/8"4-1/2"4-3/4"70asquareblackstandard
zusahsq70325buna-ninch3253/16"1-1/2"1-7/8"70asquareblackstandard
zusahsq70326buna-ninch3263/16"1-5/8"2"70asquareblackstandard
zusahsq70336buna-ninch3363/16"2-7/8"3-1/4"70asquareblackstandard
zusahsq70337buna-ninch3373/16"3"3-3/8"70asquareblackstandard
Part Number
ZUSAHSQ70126
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

1-9/16"1-3/8"126.103"3/32"1.362"1-3/8"1.568"1-9/16"

Loading...

  1. 1

Basic Information

Material Buna-N Food Grade Environment, Applications Mineral Oil Resistant / Water Resistant Material Buna-N
Durometer 70A Hardness Standard Cross Section Shape Square
Color Black Grade Standard Temperature Range -40° to 250° F

Please check the type/dimensions/specifications of the part ZUSAHSQ70126 in the Oil-Resistant Square Profile Buna-N O-Rings series.

Products like this...

Part Number
ZUSAHSQ70009
ZUSAHSQ70010
ZUSAHSQ70011
ZUSAHSQ70128
ZUSAHSQ70132
ZUSAHSQ70133
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

100 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"009.070"1/16"0.208"7/32"0.348"11/32"

100 Pieces Per Package

1 Pack(s)

81 Days

3/8"1/4"010.070"1/16"0.239"1/4"0.379"3/8"

100 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"011.070"1/16"0.301"5/16"0.441"7/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1-11/16"1-1/2"128.103"3/32"1.487"1-1/2"1.693"1-11/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1-15/16"1-3/4"1320.103"3/32"1.737"1-3/4"1.943"1-15/16"

25 Pieces Per Package

1 Pack(s)

13 Days

2"1-13/16"133-3/32"1.799"1-13/16"2.005"2"

Additional Products in this Category

Tech Support