(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Viton O-Rings【1-50 Pieces Per Package】 (Part Numbers)

Chemical-Resistant Viton O-Rings

Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZUSAV70230

Part Number
ZUSAV70230
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

2 Pieces Per Package

1 Pack(s)

13 Days

2-3/4"2-1/2"2300.139"1/8"2.484"2-1/2"2.762"2-3/4"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZUSAV70230 in the Chemical-Resistant Viton O-Rings series.

Products like this...

Part Number
ZUSAV1.5X14
ZUSAV1.5X15
ZUSAV1.5X16
ZUSAV70231
ZUSAV70232
ZUSAV70233
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

Quote

1714-1.5 mm-14 mm-17 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

1815-1.5 mm-15 mm-18 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

1916-1.5 mm-16 mm-19 mm-

2 Pieces Per Package

1 Pack(s)

81 Days

2-7/8"2-5/8"2310.139"1/8"2.609"2-5/8"2.887"2-7/8"

2 Pieces Per Package

1 Pack(s)

13 Days

3"2-3/4"2320.139"1/8"2.734"2-3/4"3.012"3"

2 Pieces Per Package

1 Pack(s)

13 Days

3-1/8"2-7/8"2330.139"1/8"2.859"2-7/8"3.137"3-1/8"

Additional Products in this Category

Tech Support