(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Square profile O-Rings require less squeeze to make an effective seal and won’t roll or twist in moving applications. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
Part Number
Configured Part Number is shown.
ZUSAVSQ70006
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusavsq70006 | viton | inch | 006 | 1/16" | 1/8" | 1/4" | 75a | square | black | standard |
zusavsq70007 | viton | inch | 007 | 1/16" | 5/32" | 9/32" | 75a | square | black | standard |
zusavsq70008 | viton | inch | 008 | 1/16" | 3/16" | 5/16" | 75a | square | black | standard |
zusavsq70009 | viton | inch | 009 | 1/16" | 7/32" | 11/32" | 75a | square | black | standard |
zusavsq70010 | viton | inch | 010 | 1/16" | 1/4" | 3/8" | 75a | square | black | standard |
zusavsq70011 | viton | inch | 011 | 1/16" | 5/16" | 7/16" | 75a | square | black | standard |
zusavsq70012 | viton | inch | 012 | 1/16" | 3/8" | 1/2" | 75a | square | black | standard |
zusavsq70013 | viton | inch | 013 | 1/16" | 7/16" | 9/16" | 75a | square | black | standard |
zusavsq70014 | viton | inch | 014 | 1/16" | 1/2" | 5/8" | 75a | square | black | standard |
zusavsq70015 | viton | inch | 015 | 1/16" | 9/16" | 11/16" | 75a | square | black | standard |
zusavsq70016 | viton | inch | 016 | 1/16" | 5/8" | 3/4" | 75a | square | black | standard |
zusavsq70017 | viton | inch | 017 | 1/16" | 11/16" | 13/16" | 75a | square | black | standard |
zusavsq70018 | viton | inch | 018 | 1/16" | 3/4" | 7/8" | 75a | square | black | standard |
zusavsq70019 | viton | inch | 019 | 1/16" | 13/16" | 15/16" | 75a | square | black | standard |
zusavsq70020 | viton | inch | 020 | 1/16" | 7/8" | 1" | 75a | square | black | standard |
zusavsq70021 | viton | inch | 021 | 1/16" | 15/16" | 1-1/16" | 75a | square | black | standard |
zusavsq70022 | viton | inch | 022 | 1/16" | 1" | 1-1/8" | 75a | square | black | standard |
zusavsq70023 | viton | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 75a | square | black | standard |
zusavsq70028 | viton | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 75a | square | black | standard |
zusavsq70030 | viton | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 75a | square | black | standard |
zusavsq70032 | viton | inch | 032 | 1/16" | 1-7/8" | 2" | 75a | square | black | standard |
zusavsq70109 | viton | inch | 109 | 3/32" | 5/16" | 1/2" | 75a | square | black | standard |
zusavsq70110 | viton | inch | 110 | 3/32" | 3/8" | 9/16" | 75a | square | black | standard |
zusavsq70111 | viton | inch | 111 | 3/32" | 7/16" | 5/8" | 75a | square | black | standard |
zusavsq70112 | viton | inch | 112 | 3/32" | 1/2" | 11/16" | 75a | square | black | standard |
zusavsq70113 | viton | inch | 113 | 3/32" | 9/16" | 3/4" | 75a | square | black | standard |
zusavsq70114 | viton | inch | 114 | 3/32" | 5/8" | 13/16" | 75a | square | black | standard |
zusavsq70115 | viton | inch | 115 | 3/32" | 11/16" | 7/8" | 75a | square | black | standard |
zusavsq70116 | viton | inch | 116 | 3/32" | 3/4" | 15/16" | 75a | square | black | standard |
zusavsq70117 | viton | inch | 117 | 3/32" | 13/16" | 1" | 75a | square | black | standard |
zusavsq70118 | viton | inch | 118 | 3/32" | 7/8" | 1-1/16" | 75a | square | black | standard |
zusavsq70120 | viton | inch | 120 | 3/32" | 1" | 1-3/16" | 75a | square | black | standard |
zusavsq70123 | viton | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 75a | square | black | standard |
zusavsq70206 | viton | inch | 206 | 1/8" | 1/2" | 3/4" | 75a | square | black | standard |
zusavsq70208 | viton | inch | 208 | 1/8" | 5/8" | 7/8" | 75a | square | black | standard |
zusavsq70210 | viton | inch | 210 | 1/8" | 3/4" | 1" | 75a | square | black | standard |
zusavsq70211 | viton | inch | 211 | 1/8" | 13/16" | 1-1/16" | 75a | square | black | standard |
zusavsq70212 | viton | inch | 212 | 1/8" | 7/8" | 1-1/8" | 75a | square | black | standard |
zusavsq70214 | viton | inch | 214 | 1/8" | 1" | 1-1/4" | 75a | square | black | standard |
zusavsq70216 | viton | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 75a | square | black | standard |
zusavsq70218 | viton | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 75a | square | black | standard |
zusavsq70222 | viton | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 75a | square | black | standard |
zusavsq70224 | viton | inch | 224 | 1/8" | 1-3/4" | 2" | 75a | square | black | standard |
zusavsq70226 | viton | inch | 226 | 1/8" | 2" | 2-1/4" | 75a | square | black | standard |
zusavsq70232 | viton | inch | 232 | 1/8" | 2-3/4" | 3" | 75a | square | black | standard |
Part Number |
---|
ZUSAVSQ70006 |
Loading...
Material | Fluororubber | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Viton |
---|---|---|---|---|---|
Durometer | 75A | Hardness | Standard | Cross Section Shape | Square |
Color | Black | Grade | Standard | Temperature Range | -15° to 400° F |
Please check the type/dimensions/specifications of the part ZUSAVSQ70006 in the Chemical-Resistant Square-Profile Viton O-Rings series.
Part Number |
---|
ZUSAVSQ70007 |
ZUSAVSQ70008 |
ZUSAVSQ70009 |
ZUSAVSQ70010 |
ZUSAVSQ70011 |
ZUSAVSQ70012 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy