(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Chemical-Resistant X-Profile Viton O-Rings【1-50 Pieces Per Package】 (Part Numbers)

Chemical-Resistant X-Profile Viton O-Rings

Also known as X-Rings, these O-Rings have four thin contact points and provide lower friction against moving components, making them well suited for dynamic applications. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZUSAQV70137

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusaqv70006vitoninch0061/16"1/8"1/4"75axblackstandard
zusaqv70007vitoninch0071/16"5/32"9/32"75axblackstandard
zusaqv70008vitoninch0081/16"3/16"5/16"75axblackstandard
zusaqv70009vitoninch0091/16"7/32"11/32"75axblackstandard
zusaqv70010vitoninch0101/16"1/4"3/8"75axblackstandard
zusaqv70011vitoninch0111/16"5/16"7/16"75axblackstandard
zusaqv70012vitoninch0121/16"3/8"1/2"75axblackstandard
zusaqv70013vitoninch0131/16"7/16"9/16"75axblackstandard
zusaqv70014vitoninch0141/16"1/2"5/8"75axblackstandard
zusaqv70015vitoninch0151/16"9/16"11/16"75axblackstandard
zusaqv70016vitoninch0161/16"5/8"3/4"75axblackstandard
zusaqv70017vitoninch0171/16"11/16"13/16"75axblackstandard
zusaqv70018vitoninch0181/16"3/4"7/8"75axblackstandard
zusaqv70019vitoninch0191/16"13/16"15/16"75axblackstandard
zusaqv70020vitoninch0201/16"7/8"1"75axblackstandard
zusaqv70021vitoninch0211/16"15/16"1-1/16"75axblackstandard
zusaqv70022vitoninch0221/16"1"1-1/8"75axblackstandard
zusaqv70023vitoninch0231/16"1-1/16"1-3/16"75axblackstandard
zusaqv70028vitoninch0281/16"1-3/8"1-1/2"75axblackstandard
zusaqv70029vitoninch0291/16"1-1/2"1-5/8"75axblackstandard
zusaqv70032vitoninch0321/16"1-7/8"2"75axblackstandard
zusaqv70037vitoninch0371/16"2-1/2"2-5/8"75axblackstandard
zusaqv70041vitoninch0411/16"3"3-1/8"75axblackstandard
zusaqv70042vitoninch0421/16"3-1/4"3-3/8"75axblackstandard
zusaqv70044vitoninch0441/16"3-3/4"3-7/8"75axblackstandard
zusaqv70109vitoninch1093/32"5/16"1/2"75axblackstandard
zusaqv70110vitoninch1103/32"3/8"9/16"75axblackstandard
zusaqv70111vitoninch1113/32"7/16"5/8"75axblackstandard
zusaqv70112vitoninch1123/32"1/2"11/16"75axblackstandard
zusaqv70113vitoninch1133/32"9/16"3/4"75axblackstandard
zusaqv70114vitoninch1143/32"5/8"13/16"75axblackstandard
zusaqv70115vitoninch1153/32"11/16"7/8"75axblackstandard
zusaqv70116vitoninch1163/32"3/4"15/16"75axblackstandard
zusaqv70117vitoninch1173/32"13/16"1"75axblackstandard
zusaqv70118vitoninch1183/32"7/8"1-1/16"75axblackstandard
zusaqv70119vitoninch1193/32"15/16"1-1/8"75axblackstandard
zusaqv70120vitoninch1203/32"1"1-3/16"75axblackstandard
zusaqv70121vitoninch1213/32"1-1/16"1-1/4"75axblackstandard
zusaqv70122vitoninch1223/32"1-1/8"1-5/16"75axblackstandard
zusaqv70123vitoninch1233/32"1-3/16"1-3/8"75axblackstandard
zusaqv70124vitoninch1243/32"1-1/4"1-7/16"75axblackstandard
zusaqv70125vitoninch1253/32"1-5/16"1-1/2"75axblackstandard
zusaqv70126vitoninch1263/32"1-3/8"1-9/16"75axblackstandard
zusaqv70127vitoninch1273/32"1-7/16"1-5/8"75axblackstandard
zusaqv70128vitoninch1283/32"1-1/2"1-11/16"75axblackstandard
zusaqv70129vitoninch1293/32"1-9/16"1-3/4"75axblackstandard
zusaqv70130vitoninch1303/32"1-5/8"1-13/16"75axblackstandard
zusaqv70131vitoninch1313/32"1-11/16"1-7/8"75axblackstandard
zusaqv70132vitoninch1323/32"1-3/4"1-15/16"75axblackstandard
zusaqv70133vitoninch1333/32"1-13/16"2"75axblackstandard
zusaqv70136vitoninch1363/32"2"2-3/16"75axblackstandard
zusaqv70137vitoninch1373/32"2-1/16"2-1/4"75axblackstandard
zusaqv70138vitoninch1383/32"2-1/8"2-5/16"75axblackstandard
zusaqv70140vitoninch1403/32"2-1/4"2-7/16"75axblackstandard
zusaqv70141vitoninch1413/32"2-5/16"2-1/2"75axblackstandard
zusaqv70144vitoninch1443/32"2-1/2"2-11/16"75axblackstandard
zusaqv70151vitoninch1513/32"3"3-3/16"75axblackstandard
zusaqv70153vitoninch1533/32"3-1/2"3-11/16"75axblackstandard
zusaqv70154vitoninch1543/32"3-3/4"3-15/16"75axblackstandard
zusaqv70207vitoninch2071/8"9/16"13/16"75axblackstandard
zusaqv70208vitoninch2081/8"5/8"7/8"75axblackstandard
zusaqv70209vitoninch2091/8"11/16"15/16"75axblackstandard
zusaqv70210vitoninch2101/8"3/4"1"75axblackstandard
zusaqv70211vitoninch2111/8"13/16"1-1/16"75axblackstandard
zusaqv70212vitoninch2121/8"7/8"1-1/8"75axblackstandard
zusaqv70213vitoninch2131/8"15/16"1-3/16"75axblackstandard
zusaqv70214vitoninch2141/8"1"1-1/4"75axblackstandard
zusaqv70215vitoninch2151/8"1-1/16"1-5/16"75axblackstandard
zusaqv70216vitoninch2161/8"1-1/8"1-3/8"75axblackstandard
zusaqv70217vitoninch2171/8"1-3/16"1-7/16"75axblackstandard
zusaqv70218vitoninch2181/8"1-1/4"1-1/2"75axblackstandard
zusaqv70219vitoninch2191/8"1-5/16"1-9/16"75axblackstandard
zusaqv70220vitoninch2201/8"1-3/8"1-5/8"75axblackstandard
zusaqv70221vitoninch2211/8"1-7/16"1-11/16"75axblackstandard
zusaqv70222vitoninch2221/8"1-1/2"1-3/4"75axblackstandard
zusaqv70223vitoninch2231/8"1-5/8"1-7/8"75axblackstandard
zusaqv70224vitoninch2241/8"1-3/4"2"75axblackstandard
zusaqv70225vitoninch2251/8"1-7/8"2-1/8"75axblackstandard
zusaqv70226vitoninch2261/8"2"2-1/4"75axblackstandard
zusaqv70227vitoninch2271/8"2-1/8"2-3/8"75axblackstandard
zusaqv70228vitoninch2281/8"2-1/4"2-1/2"75axblackstandard
zusaqv70229vitoninch2291/8"2-3/8"2-5/8"75axblackstandard
zusaqv70230vitoninch2301/8"2-1/2"2-3/4"75axblackstandard
zusaqv70231vitoninch2311/8"2-5/8"2-7/8"75axblackstandard
zusaqv70232vitoninch2321/8"2-3/4"3"75axblackstandard
zusaqv70233vitoninch2331/8"2-7/8"3-1/8"75axblackstandard
zusaqv70234vitoninch2341/8"3"3-1/4"75axblackstandard
zusaqv70235vitoninch2351/8"3-1/8"3-3/8"75axblackstandard
zusaqv70236vitoninch2361/8"3-1/4"3-1/2"75axblackstandard
zusaqv70237vitoninch2371/8"3-3/8"3-5/8"75axblackstandard
zusaqv70238vitoninch2381/8"3-1/2"3-3/4"75axblackstandard
zusaqv70239vitoninch2391/8"3-5/8"3-7/8"75axblackstandard
zusaqv70240vitoninch2401/8"3-3/4"4"75axblackstandard
zusaqv70241vitoninch2411/8"3-7/8"4-1/8"75axblackstandard
zusaqv70243vitoninch2431/8"4-1/8"4-3/8"75axblackstandard
zusaqv70244vitoninch2441/8"4-1/4"4-1/2"75axblackstandard
zusaqv70245vitoninch2451/8"4-3/8"4-5/8"75axblackstandard
zusaqv70246vitoninch2461/8"4-1/2"4-3/4"75axblackstandard
zusaqv70248vitoninch2481/8"4-3/4"5"75axblackstandard
zusaqv70250vitoninch2501/8"5"5-1/4"75axblackstandard
zusaqv70252vitoninch2521/8"5-1/4"5-1/2"75axblackstandard
zusaqv70254vitoninch2541/8"5-1/2"5-3/4"75axblackstandard
zusaqv70256vitoninch2561/8"5-3/4"6"75axblackstandard
zusaqv70258vitoninch2581/8"6"6-1/4"75axblackstandard
zusaqv70259vitoninch2591/8"6-1/4"6-1/2"75axblackstandard
zusaqv70260vitoninch2601/8"6-1/2"6-3/4"75axblackstandard
zusaqv70261vitoninch2611/8"6-3/4"7"75axblackstandard
zusaqv70325vitoninch3253/16"1-1/2"1-7/8"75axblackstandard
zusaqv70327vitoninch3273/16"1-3/4"2-1/8"75axblackstandard
zusaqv70328vitoninch3283/16"1-7/8"2-1/4"75axblackstandard
zusaqv70330vitoninch3303/16"2-1/8"2-1/2"75axblackstandard
zusaqv70331vitoninch3313/16"2-1/4"2-5/8"75axblackstandard
zusaqv70332vitoninch3323/16"2-3/8"2-3/4"75axblackstandard
zusaqv70333vitoninch3333/16"2-1/2"2-7/8"75axblackstandard
zusaqv70334vitoninch3343/16"2-5/8"3"75axblackstandard
zusaqv70337vitoninch3373/16"3"3-3/8"75axblackstandard
zusaqv70342vitoninch3423/16"3-5/8"4"75axblackstandard
zusaqv70344vitoninch3443/16"3-7/8"4-1/4"75axblackstandard
zusaqv70349vitoninch3493/16"4-1/2"4-7/8"75axblackstandard
zusaqv70441vitoninch4411/4"7"7-1/2"75axblackstandard
Part Number
ZUSAQV70137
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

5 Pieces Per Package

1 Pack(s)

13 Days

2-1/4"2-1/16"1370.103"3/32"2.05"2-1/16"2.256"2-1/4"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape X
Color Black Grade Standard Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZUSAQV70137 in the Chemical-Resistant X-Profile Viton O-Rings series.

Products like this...

Part Number
ZUSAQV70009
ZUSAQV70010
ZUSAQV70011
ZUSAQV70138
ZUSAQV70140
ZUSAQV70141
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"0090.070"1/16"0.208"7/32"0.348"11/32"

50 Pieces Per Package

1 Pack(s)

81 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

50 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

5 Pieces Per Package

1 Pack(s)

81 Days

2-5/16"2-1/8"1380.103"3/32"2.112"2-1/8"2.318"2-5/16"

5 Pieces Per Package

1 Pack(s)

Quote

2-7/16"2-1/4"1400.103"3/32"2.237"2-1/4"2.443"2-7/16"

5 Pieces Per Package

1 Pack(s)

13 Days

2-1/2"2-5/16"1410.103"3/32"2.3"2-5/16"2.506"2-1/2"

Additional Products in this Category

Tech Support