(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Weather-Resistant EPDM O-Rings【1-100 Pieces Per Package】 (Part Numbers)

Weather-Resistant EPDM O-Rings

EPDM is a strong material with a broad temperature range. It has excellent resistance to water, steam, and many chemicals.

Part Number

Configured Part Number is shown.

ZUSAE70003

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusae70001epdminch0011/32"1/32"3/32"70aroundblackstandard
zusae70002epdminch0023/64"3/64"9/64"70aroundblackstandard
zusae70003epdminch0031/16"1/16"3/16"70aroundblackstandard
zusae70004epdminch0041/16"5/64"13/64"70aroundblackstandard
zusae70005epdminch0051/16"3/32"7/32"70aroundblackstandard
zusae70006epdminch0061/16"1/8"1/4"70aroundblackstandard
zusae70007epdminch0071/16"5/32"9/32"70aroundblackstandard
zusae70008epdminch0081/16"3/16"5/16"70aroundblackstandard
zusae70009epdminch0091/16"7/32"11/32"70aroundblackstandard
zusae70010epdminch0101/16"1/4"3/8"70aroundblackstandard
zusae70011epdminch0111/16"5/16"7/16"70aroundblackstandard
zusae70012epdminch0121/16"3/8"1/2"70aroundblackstandard
zusae70013epdminch0131/16"7/16"9/16"70aroundblackstandard
zusae70014epdminch0141/16"1/2"5/8"70aroundblackstandard
zusae70015epdminch0151/16"9/16"11/16"70aroundblackstandard
zusae70016epdminch0161/16"5/8"3/4"70aroundblackstandard
zusae70017epdminch0171/16"11/16"13/16"70aroundblackstandard
zusae70018epdminch0181/16"3/4"7/8"70aroundblackstandard
zusae70019epdminch0191/16"13/16"15/16"70aroundblackstandard
zusae70020epdminch0201/16"7/8"1"70aroundblackstandard
zusae70021epdminch0211/16"15/16"1-1/16"70aroundblackstandard
zusae70022epdminch0221/16"1"1-1/8"70aroundblackstandard
zusae70023epdminch0231/16"1-1/16"1-3/16"70aroundblackstandard
zusae70024epdminch0241/16"1-1/8"1-1/4"70aroundblackstandard
zusae70025epdminch0251/16"1-3/16"1-5/16"70aroundblackstandard
zusae70026epdminch0261/16"1-1/4"1-3/8"70aroundblackstandard
zusae70027epdminch0271/16"1-5/16"1-7/16"70aroundblackstandard
zusae70028epdminch0281/16"1-3/8"1-1/2"70aroundblackstandard
zusae70029epdminch0291/16"1-1/2"1-5/8"70aroundblackstandard
zusae70030epdminch0301/16"1-5/8"1-3/4"70aroundblackstandard
zusae70031epdminch0311/16"1-3/4"1-7/8"70aroundblackstandard
zusae70032epdminch0321/16"1-7/8"2"70aroundblackstandard
zusae70033epdminch0331/16"2"2-1/8"70aroundblackstandard
zusae70034epdminch0341/16"2-1/8"2-1/4"70aroundblackstandard
zusae70035epdminch0351/16"2-1/4"2-3/8"70aroundblackstandard
zusae70036epdminch0361/16"2-3/8"2-1/2"70aroundblackstandard
zusae70037epdminch0371/16"2-1/2"2-5/8"70aroundblackstandard
zusae70038epdminch0381/16"2-5/8"2-3/4"70aroundblackstandard
zusae70039epdminch0391/16"2-3/4"2-7/8"70aroundblackstandard
zusae70040epdminch0401/16"2-7/8"3"70aroundblackstandard
zusae70041epdminch0411/16"3"3-1/8"70aroundblackstandard
zusae70042epdminch0421/16"3-1/4"3-3/8"70aroundblackstandard
zusae70043epdminch0431/16"3-1/2"3-5/8"70aroundblackstandard
zusae70044epdminch0441/16"3-3/4"3-7/8"70aroundblackstandard
zusae70045epdminch0451/16"4"4-1/8"70aroundblackstandard
zusae70102epdminch1023/32"1/16"1/4"70aroundblackstandard
zusae70103epdminch1033/32"3/32"9/32"70aroundblackstandard
zusae70104epdminch1043/32"1/8"5/16"70aroundblackstandard
zusae70105epdminch1053/32"5/32"11/32"70aroundblackstandard
zusae70106epdminch1063/32"3/16"3/8"70aroundblackstandard
zusae70107epdminch1073/32"7/32"13/32"70aroundblackstandard
zusae70108epdminch1083/32"1/4"7/16"70aroundblackstandard
zusae70109epdminch1093/32"5/16"1/2"70aroundblackstandard
zusae70110epdminch1103/32"3/8"9/16"70aroundblackstandard
zusae70111epdminch1113/32"7/16"5/8"70aroundblackstandard
zusae70112epdminch1123/32"1/2"11/16"70aroundblackstandard
zusae70113epdminch1133/32"9/16"3/4"70aroundblackstandard
zusae70114epdminch1143/32"5/8"13/16"70aroundblackstandard
zusae70115epdminch1153/32"11/16"7/8"70aroundblackstandard
zusae70116epdminch1163/32"3/4"15/16"70aroundblackstandard
zusae70117epdminch1173/32"13/16"1"70aroundblackstandard
zusae70118epdminch1183/32"7/8"1-1/16"70aroundblackstandard
zusae70119epdminch1193/32"15/16"1-1/8"70aroundblackstandard
zusae70120epdminch1203/32"1"1-3/16"70aroundblackstandard
zusae70121epdminch1213/32"1-1/16"1-1/4"70aroundblackstandard
zusae70122epdminch1223/32"1-1/8"1-5/16"70aroundblackstandard
zusae70123epdminch1233/32"1-3/16"1-3/8"70aroundblackstandard
zusae70124epdminch1243/32"1-1/4"1-7/16"70aroundblackstandard
zusae70125epdminch1253/32"1-5/16"1-1/2"70aroundblackstandard
zusae70126epdminch1263/32"1-3/8"1-9/16"70aroundblackstandard
zusae70127epdminch1273/32"1-7/16"1-5/8"70aroundblackstandard
zusae70128epdminch1283/32"1-1/2"1-11/16"70aroundblackstandard
zusae70129epdminch1293/32"1-9/16"1-3/4"70aroundblackstandard
zusae70130epdminch1303/32"1-5/8"1-13/16"70aroundblackstandard
zusae70131epdminch1313/32"1-11/16"1-7/8"70aroundblackstandard
zusae70132epdminch1323/32"1-3/4"1-15/16"70aroundblackstandard
zusae70133epdminch1333/32"1-13/16"2"70aroundblackstandard
zusae70134epdminch1343/32"1-7/8"2-1/16"70aroundblackstandard
zusae70135epdminch1353/32"1-15/16"2-1/8"70aroundblackstandard
zusae70136epdminch1363/32"2"2-3/16"70aroundblackstandard
zusae70137epdminch1373/32"2-1/16"2-1/4"70aroundblackstandard
zusae70138epdminch1383/32"2-1/8"2-5/16"70aroundblackstandard
zusae70139epdminch1393/32"2-3/16"2-3/8"70aroundblackstandard
zusae70140epdminch1403/32"2-1/4"2-7/16"70aroundblackstandard
zusae70141epdminch1413/32"2-5/16"2-1/2"70aroundblackstandard
zusae70142epdminch1423/32"2-3/8"2-9/16"70aroundblackstandard
zusae70143epdminch1433/32"2-7/16"2-5/8"70aroundblackstandard
zusae70144epdminch1443/32"2-1/2"2-11/16"70aroundblackstandard
zusae70145epdminch1453/32"2-9/16"2-3/4"70aroundblackstandard
zusae70146epdminch1463/32"2-5/8"2-13/16"70aroundblackstandard
zusae70147epdminch1473/32"2-11/16"2-7/8"70aroundblackstandard
zusae70148epdminch1483/32"2-3/4"2-15/16"70aroundblackstandard
zusae70149epdminch1493/32"2-13/16"3"70aroundblackstandard
zusae70150epdminch1503/32"2-7/8"3-1/16"70aroundblackstandard
zusae70151epdminch1513/32"3"3-3/16"70aroundblackstandard
zusae70152epdminch1523/32"3-1/4"3-7/16"70aroundblackstandard
zusae70153epdminch1533/32"3-1/2"3-11/16"70aroundblackstandard
zusae70154epdminch1543/32"3-3/4"3-15/16"70aroundblackstandard
zusae70155epdminch1553/32"4"4-3/16"70aroundblackstandard
zusae70156epdminch1563/32"4-1/4"4-7/16"70aroundblackstandard
zusae70157epdminch1573/32"4-1/2"4-11/16"70aroundblackstandard
zusae70158epdminch1583/32"4-3/4"4-15/16"70aroundblackstandard
zusae70159epdminch1593/32"5"5-3/16"70aroundblackstandard
zusae70160epdminch1603/32"5-1/4"5-7/16"70aroundblackstandard
zusae70161epdminch1613/32"5-1/2"5-11/16"70aroundblackstandard
zusae70162epdminch1623/32"5-3/4"5-15/16"70aroundblackstandard
zusae70163epdminch1633/32"6"6-3/16"70aroundblackstandard
zusae70164epdminch1643/32"6-1/4"6-7/16"70aroundblackstandard
zusae70165epdminch1653/32"6-1/2"6-11/16"70aroundblackstandard
zusae70166epdminch1663/32"6-3/4"6-15/16"70aroundblackstandard
zusae70167epdminch1673/32"7"7-3/16"70aroundblackstandard
zusae70201epdminch2011/8"3/16"7/16"70aroundblackstandard
zusae70202epdminch2021/8"1/4"1/2"70aroundblackstandard
zusae70203epdminch2031/8"5/16"9/16"70aroundblackstandard
zusae70204epdminch2041/8"3/8"5/8"70aroundblackstandard
zusae70205epdminch2051/8"7/16"11/16"70aroundblackstandard
zusae70206epdminch2061/8"1/2"3/4"70aroundblackstandard
zusae70207epdminch2071/8"9/16"13/16"70aroundblackstandard
zusae70208epdminch2081/8"5/8"7/8"70aroundblackstandard
zusae70209epdminch2091/8"11/16"15/16"70aroundblackstandard
zusae70210epdminch2101/8"3/4"1"70aroundblackstandard
zusae70211epdminch2111/8"13/16"1-1/16"70aroundblackstandard
zusae70212epdminch2121/8"7/8"1-1/8"70aroundblackstandard
zusae70213epdminch2131/8"15/16"1-3/16"70aroundblackstandard
zusae70214epdminch2141/8"1"1-1/4"70aroundblackstandard
zusae70215epdminch2151/8"1-1/16"1-5/16"70aroundblackstandard
zusae70216epdminch2161/8"1-1/8"1-3/8"70aroundblackstandard
zusae70217epdminch2171/8"1-3/16"1-7/16"70aroundblackstandard
zusae70218epdminch2181/8"1-1/4"1-1/2"70aroundblackstandard
zusae70219epdminch2191/8"1-5/16"1-9/16"70aroundblackstandard
zusae70220epdminch2201/8"1-3/8"1-5/8"70aroundblackstandard
zusae70221epdminch2211/8"1-7/16"1-11/16"70aroundblackstandard
zusae70222epdminch2221/8"1-1/2"1-3/4"70aroundblackstandard
zusae70223epdminch2231/8"1-5/8"1-7/8"70aroundblackstandard
zusae70224epdminch2241/8"1-3/4"2"70aroundblackstandard
zusae70225epdminch2251/8"1-7/8"2-1/8"70aroundblackstandard
zusae70226epdminch2261/8"2"2-1/4"70aroundblackstandard
zusae70227epdminch2271/8"2-1/8"2-3/8"70aroundblackstandard
zusae70228epdminch2281/8"2-1/4"2-1/2"70aroundblackstandard
zusae70229epdminch2291/8"2-3/8"2-5/8"70aroundblackstandard
zusae70230epdminch2301/8"2-1/2"2-3/4"70aroundblackstandard
zusae70231epdminch2311/8"2-5/8"2-7/8"70aroundblackstandard
zusae70232epdminch2321/8"2-3/4"3"70aroundblackstandard
zusae70233epdminch2331/8"2-7/8"3-1/8"70aroundblackstandard
zusae70234epdminch2341/8"3"3-1/4"70aroundblackstandard
zusae70235epdminch2351/8"3-1/8"3-3/8"70aroundblackstandard
zusae70236epdminch2361/8"3-1/4"3-1/2"70aroundblackstandard
zusae70237epdminch2371/8"3-3/8"3-5/8"70aroundblackstandard
zusae70238epdminch2381/8"3-1/2"3-3/4"70aroundblackstandard
zusae70239epdminch2391/8"3-5/8"3-7/8"70aroundblackstandard
zusae70261epdminch2611/8"6-3/4"7"70aroundblackstandard
zusae70262epdminch2621/8"7"7-1/4"70aroundblackstandard
zusae70263epdminch2631/8"7-1/4"7-1/2"70aroundblackstandard
zusae70264epdminch2641/8"7-1/2"7-3/4"70aroundblackstandard
zusae70265epdminch2651/8"7-3/4"8"70aroundblackstandard
zusae70266epdminch2661/8"8"8-1/4"70aroundblackstandard
zusae70267epdminch2671/8"8-1/4"8-1/2"70aroundblackstandard
zusae70309epdminch3093/16"7/16"13/16"70aroundblackstandard
zusae70310epdminch3103/16"1/2"7/8"70aroundblackstandard
zusae70311epdminch3113/16"9/16"15/16"70aroundblackstandard
zusae70312epdminch3123/16"5/8"1"70aroundblackstandard
zusae70313epdminch3133/16"11/16"1-1/16"70aroundblackstandard
zusae70314epdminch3143/16"3/4"1-1/8"70aroundblackstandard
zusae70315epdminch3153/16"13/16"1-3/16"70aroundblackstandard
zusae70316epdminch3163/16"7/8"1-1/4"70aroundblackstandard
zusae70317epdminch3173/16"15/16"1-5/16"70aroundblackstandard
zusae70318epdminch3183/16"1"1-3/8"70aroundblackstandard
zusae70319epdminch3193/16"1-1/16"1-7/16"70aroundblackstandard
zusae70320epdminch3203/16"1-1/8"1-1/2"70aroundblackstandard
zusae70321epdminch3213/16"1-3/16"1-9/16"70aroundblackstandard
zusae70322epdminch3223/16"1-1/4"1-5/8"70aroundblackstandard
zusae70323epdminch3233/16"1-5/16"1-11/16"70aroundblackstandard
zusae70324epdminch3243/16"1-3/8"1-3/4"70aroundblackstandard
zusae70325epdminch3253/16"1-1/2"1-7/8"70aroundblackstandard
zusae70326epdminch3263/16"1-5/8"2"70aroundblackstandard
zusae70327epdminch3273/16"1-3/4"2-1/8"70aroundblackstandard
zusae70328epdminch3283/16"1-7/8"2-1/4"70aroundblackstandard
zusae70340epdminch3403/16"3-3/8"3-3/4"70aroundblackstandard
zusae70341epdminch3413/16"3-1/2"3-7/8"70aroundblackstandard
zusae70342epdminch3423/16"3-5/8"4"70aroundblackstandard
zusae70344epdminch3443/16"3-7/8"4-1/4"70aroundblackstandard
zusae70346epdminch3463/16"4-1/8"4-1/2"70aroundblackstandard
zusae70385epdminch3853/16"16"16-3/8"70aroundblackstandard
zusae1.5x10epdmmetric    70aroundblackstandard
zusae1.5x11epdmmetric    70aroundblackstandard
zusae1.5x12epdmmetric    70aroundblackstandard
zusae1.5x13epdmmetric    70aroundblackstandard
zusae1.5x14epdmmetric    70aroundblackstandard
zusae1.5x15epdmmetric    70aroundblackstandard
zusae1.5x16epdmmetric    70aroundblackstandard
zusae1.5x18epdmmetric    70aroundblackstandard
zusae1.5x20epdmmetric    70aroundblackstandard
zusae1.5x24epdmmetric    70aroundblackstandard
zusae1.5x3epdmmetric    70aroundblackstandard
zusae1.5x30epdmmetric    70aroundblackstandard
zusae1.5x4.5epdmmetric    70aroundblackstandard
zusae1.5x5epdmmetric    70aroundblackstandard
zusae1.5x6epdmmetric    70aroundblackstandard
zusae1.5x7epdmmetric    70aroundblackstandard
zusae1.5x9epdmmetric    70aroundblackstandard
zusae1x10epdmmetric    70aroundblackstandard
zusae1x10.5epdmmetric    70aroundblackstandard
zusae1x15epdmmetric    70aroundblackstandard
zusae1x2epdmmetric    70aroundblackstandard
zusae1x20epdmmetric    70aroundblackstandard
zusae1x3epdmmetric    70aroundblackstandard
zusae1x3.5epdmmetric    70aroundblackstandard
zusae1x4epdmmetric    70aroundblackstandard
zusae1x5epdmmetric    70aroundblackstandard
zusae1x6epdmmetric    70aroundblackstandard
zusae1x7epdmmetric    70aroundblackstandard
zusae1x8epdmmetric    70aroundblackstandard
zusae1x9epdmmetric    70aroundblackstandard
zusae2.5x10epdmmetric    70aroundblackstandard
zusae2.5x12epdmmetric    70aroundblackstandard
zusae2.5x14epdmmetric    70aroundblackstandard
zusae2.5x16epdmmetric    70aroundblackstandard
zusae2.5x20epdmmetric    70aroundblackstandard
zusae2.5x22epdmmetric    70aroundblackstandard
zusae2.5x30epdmmetric    70aroundblackstandard
zusae2.5x8epdmmetric    70aroundblackstandard
zusae2.5x9epdmmetric    70aroundblackstandard
zusae2x10epdmmetric    70aroundblackstandard
zusae2x11epdmmetric    70aroundblackstandard
zusae2x12epdmmetric    70aroundblackstandard
zusae2x13epdmmetric    70aroundblackstandard
zusae2x14epdmmetric    70aroundblackstandard
zusae2x15epdmmetric    70aroundblackstandard
zusae2x16epdmmetric    70aroundblackstandard
zusae2x17epdmmetric    70aroundblackstandard
zusae2x18epdmmetric    70aroundblackstandard
zusae2x20epdmmetric    70aroundblackstandard
zusae2x22epdmmetric    70aroundblackstandard
zusae2x30epdmmetric    70aroundblackstandard
zusae2x4epdmmetric    70aroundblackstandard
zusae2x5epdmmetric    70aroundblackstandard
zusae2x6epdmmetric    70aroundblackstandard
zusae2x7epdmmetric    70aroundblackstandard
zusae2x8epdmmetric    70aroundblackstandard
zusae2x9epdmmetric    70aroundblackstandard
Part Number
ZUSAE70003
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

100 Pieces Per Package

1 Pack(s)

13 Days

3/16"1/16"0030.060"1/16"0.056"1/16"0.176"3/16"

Loading...

  1. 1

Basic Information

Material Ethylene Propylene Rubber Environment, Applications Chemical Resistant / Weather Resistant / Water Resistant Material EPDM
Durometer 70A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range -70° to 300° F

Please check the type/dimensions/specifications of the part ZUSAE70003 in the Weather-Resistant EPDM O-Rings series.

Products like this...

Part Number
ZUSAE1.5X13
ZUSAE1.5X14
ZUSAE1.5X15
ZUSAE70004
ZUSAE70005
ZUSAE70006
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

13 Days

1613-1.5 mm-13 mm-16 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

1714-1.5 mm-14 mm-17 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

1815-1.5 mm-15 mm-18 mm-

100 Pieces Per Package

1 Pack(s)

13 Days

13/64"5/64"0040.070"1/16"0.07"5/64"0.21"13/64"

100 Pieces Per Package

1 Pack(s)

13 Days

7/32"3/32"0050.070"1/16"0.101"3/32"0.241"7/32"

100 Pieces Per Package

1 Pack(s)

81 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

Additional Products in this Category

Tech Support