(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
FFKM has the best resistance to chemicals and high temperatures amongst all O-ring materials. Compared to other types of Kalrez, Kalrez 6230 has higher purity and fewer extractables for pharmaceutical and food applications.
Part Number
Configured Part Number is shown.
USP-210-6230
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
usp-001-6230 | kalrez 6230 | inch | 001 | 1/32" | 1/32" | 3/32" | 75a | round | black | medical |
usp-002-6230 | kalrez 6230 | inch | 002 | 3/64" | 3/64" | 9/64" | 75a | round | black | medical |
usp-003-6230 | kalrez 6230 | inch | 003 | 1/16" | 1/16" | 3/16" | 75a | round | black | medical |
usp-004-6230 | kalrez 6230 | inch | 004 | 1/16" | 3/64" | 13/64" | 75a | round | black | medical |
usp-005-6230 | kalrez 6230 | inch | 005 | 1/16" | 6/64" | 7/32" | 75a | round | black | medical |
usp-006-6230 | kalrez 6230 | inch | 006 | 1/16" | 1/8" | 1/4" | 75a | round | black | medical |
usp-007-6230 | kalrez 6230 | inch | 007 | 1/16" | 3/32" | 9/32" | 75a | round | black | medical |
usp-008-6230 | kalrez 6230 | inch | 008 | 1/16" | 1/16" | 5/16" | 75a | round | black | medical |
usp-009-6230 | kalrez 6230 | inch | 009 | 1/16" | 1/16" | 11/32" | 75a | round | black | medical |
usp-010-6230 | kalrez 6230 | inch | 010 | 1/16" | 1/4" | 3/8" | 75a | round | black | medical |
usp-011-6230 | kalrez 6230 | inch | 011 | 1/16" | 5/16" | 7/16" | 75a | round | black | medical |
usp-012-6230 | kalrez 6230 | inch | 012 | 1/16" | 3/8" | 1/2" | 75a | round | black | medical |
usp-013-6230 | kalrez 6230 | inch | 013 | 1/16" | 1/16" | 9/16" | 75a | round | black | medical |
usp-014-6230 | kalrez 6230 | inch | 014 | 1/16" | 1/2" | 5/8" | 75a | round | black | medical |
usp-015-6230 | kalrez 6230 | inch | 015 | 1/16" | 9/16" | 11/16" | 75a | round | black | medical |
usp-016-6230 | kalrez 6230 | inch | 016 | 1/16" | 3/8" | 3/4" | 75a | round | black | medical |
usp-017-6230 | kalrez 6230 | inch | 017 | 1/16" | 11/16" | 13/16" | 75a | round | black | medical |
usp-018-6230 | kalrez 6230 | inch | 018 | 1/16" | 3/4" | 7/8" | 75a | round | black | medical |
usp-019-6230 | kalrez 6230 | inch | 019 | 1/16" | 13/16" | 15/16" | 75a | round | black | medical |
usp-020-6230 | kalrez 6230 | inch | 020 | 1/16" | 3/8" | 1" | 75a | round | black | medical |
usp-021-6230 | kalrez 6230 | inch | 021 | 1/16" | 15/16" | 1-1/16" | 75a | round | black | medical |
usp-104-6230 | kalrez 6230 | inch | 104 | 3/32" | 1/8" | 5/16" | 75a | round | black | medical |
usp-108-6230 | kalrez 6230 | inch | 108 | 3/32" | 1/4" | 7/16" | 75a | round | black | medical |
usp-109-6230 | kalrez 6230 | inch | 109 | 3/32" | 3/16" | 1/2" | 75a | round | black | medical |
usp-110-6230 | kalrez 6230 | inch | 110 | 3/32" | 3/8" | 9/16" | 75a | round | black | medical |
usp-111-6230 | kalrez 6230 | inch | 111 | 3/32" | 7/16" | 5/8" | 75a | round | black | medical |
usp-112-6230 | kalrez 6230 | inch | 112 | 3/32" | 1/2" | 11/16" | 75a | round | black | medical |
usp-113-6230 | kalrez 6230 | inch | 113 | 3/32" | 9/16" | 3/4" | 75a | round | black | medical |
usp-114-6230 | kalrez 6230 | inch | 114 | 3/32" | 3/8" | 13/16" | 75a | round | black | medical |
usp-115-6230 | kalrez 6230 | inch | 115 | 3/32" | 9/16" | 7/8" | 75a | round | black | medical |
usp-116-6230 | kalrez 6230 | inch | 116 | 3/32" | 3/4" | 15/16" | 75a | round | black | medical |
usp-117-6230 | kalrez 6230 | inch | 117 | 3/32" | 13/16" | 1" | 75a | round | black | medical |
usp-119-6230 | kalrez 6230 | inch | 119 | 3/32" | 15/16" | 1-1/8" | 75a | round | black | medical |
usp-120-6230 | kalrez 6230 | inch | 120 | 3/32" | 1" | 1-3/16" | 75a | round | black | medical |
usp-122-6230 | kalrez 6230 | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 75a | round | black | medical |
usp-123-6230 | kalrez 6230 | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 75a | round | black | medical |
usp-125-6230 | kalrez 6230 | inch | 125 | 3/32" | 1-5/16" | 1-1/2" | 75a | round | black | medical |
usp-207-6230 | kalrez 6230 | inch | 207 | 1/8" | 9/16" | 13/16" | 75a | round | black | medical |
usp-210-6230 | kalrez 6230 | inch | 210 | 1/8" | 3/4" | 1" | 75a | round | black | medical |
usp-212-6230 | kalrez 6230 | inch | 212 | 1/8" | 7/8" | 1-1/8" | 75a | round | black | medical |
usp-216-6230 | kalrez 6230 | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 75a | round | black | medical |
Loading...
Material | Perfluoroelastomer | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Kalrez 6230 |
---|---|---|---|---|---|
Durometer | 75A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Medical | Specs Met | FDA, 3A 18-03, USP Class VI |
Temperature Range | 30° to 520° F |
Please check the type/dimensions/specifications of the part USP-210-6230 in the Extreme Temperature & Chemical Resistant FFKM Kalrez 6230 O-Rings series.
Part Number |
---|
USP-003-6230 |
USP-004-6230 |
USP-005-6230 |
USP-006-6230 |
USP-212-6230 |
USP-216-6230 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy