(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Polyurethane is the strongest O-Ring material which makes it a popular choice in wear applications where abrasives, high pressure, and movement are present.
Part Number
Configured Part Number is shown.
ZUSAU70028
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusau70005 | polyurethane | inch | 005 | 1/16" | 3/32" | 7/32" | 70a | round | natural | standard |
zusau70006 | polyurethane | inch | 006 | 1/16" | 1/8" | 1/4" | 70a | round | natural | standard |
zusau70007 | polyurethane | inch | 007 | 1/16" | 5/32" | 9/32" | 70a | round | natural | standard |
zusau70008 | polyurethane | inch | 008 | 1/16" | 3/16" | 5/16" | 70a | round | natural | standard |
zusau70009 | polyurethane | inch | 009 | 1/16" | 7/32" | 11/32" | 70a | round | natural | standard |
zusau70010 | polyurethane | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | round | natural | standard |
zusau70011 | polyurethane | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | round | natural | standard |
zusau70012 | polyurethane | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | round | natural | standard |
zusau70013 | polyurethane | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | round | natural | standard |
zusau70014 | polyurethane | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | round | natural | standard |
zusau70015 | polyurethane | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | round | natural | standard |
zusau70016 | polyurethane | inch | 016 | 1/16" | 5/8" | 3/4" | 70a | round | natural | standard |
zusau70017 | polyurethane | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | round | natural | standard |
zusau70020 | polyurethane | inch | 020 | 1/16" | 7/8" | 1" | 70a | round | natural | standard |
zusau70023 | polyurethane | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 70a | round | natural | standard |
zusau70028 | polyurethane | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 70a | round | natural | standard |
zusau70029 | polyurethane | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 70a | round | natural | standard |
zusau70108 | polyurethane | inch | 108 | 3/32" | 1/4" | 7/16" | 70a | round | natural | standard |
zusau70109 | polyurethane | inch | 109 | 3/32" | 5/16" | 1/2" | 70a | round | natural | standard |
zusau70110 | polyurethane | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | round | natural | standard |
zusau70111 | polyurethane | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | round | natural | standard |
zusau70112 | polyurethane | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | round | natural | standard |
zusau70113 | polyurethane | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | round | natural | standard |
zusau70114 | polyurethane | inch | 114 | 3/32" | 5/8" | 13/16" | 70a | round | natural | standard |
zusau70115 | polyurethane | inch | 115 | 3/32" | 11/16" | 7/8" | 70a | round | natural | standard |
zusau70116 | polyurethane | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | round | natural | standard |
zusau70117 | polyurethane | inch | 117 | 3/32" | 13/16" | 1" | 70a | round | natural | standard |
zusau70118 | polyurethane | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | round | natural | standard |
zusau70119 | polyurethane | inch | 119 | 3/32" | 15/16" | 1-1/8" | 70a | round | natural | standard |
zusau70120 | polyurethane | inch | 120 | 3/32" | 1" | 1-3/16" | 70a | round | natural | standard |
zusau70122 | polyurethane | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 70a | round | natural | standard |
zusau70123 | polyurethane | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 70a | round | natural | standard |
zusau70124 | polyurethane | inch | 124 | 3/32" | 1-1/4" | 1-7/16" | 70a | round | natural | standard |
zusau70127 | polyurethane | inch | 127 | 3/32" | 1-7/16" | 1-5/8" | 70a | round | natural | standard |
zusau70129 | polyurethane | inch | 129 | 3/32" | 1-9/16" | 1-3/4" | 70a | round | natural | standard |
zusau70131 | polyurethane | inch | 131 | 3/32" | 1-11/16" | 1-7/8" | 70a | round | natural | standard |
zusau70132 | polyurethane | inch | 132 | 3/32" | 1-3/4" | 1-15/16" | 70a | round | natural | standard |
zusau70134 | polyurethane | inch | 134 | 3/32" | 1-7/8" | 2-1/16" | 70a | round | natural | standard |
zusau70136 | polyurethane | inch | 136 | 3/32" | 2" | 2-3/16" | 70a | round | natural | standard |
zusau70145 | polyurethane | inch | 145 | 3/32" | 2-9/16" | 2-3/4" | 70a | round | natural | standard |
zusau70146 | polyurethane | inch | 146 | 3/32" | 2-5/8" | 2-13/16" | 70a | round | natural | standard |
zusau70153 | polyurethane | inch | 153 | 3/32" | 3-1/2" | 3-11/16" | 70a | round | natural | standard |
zusau70210 | polyurethane | inch | 210 | 1/8" | 3/4" | 1" | 70a | round | natural | standard |
zusau70211 | polyurethane | inch | 211 | 1/8" | 13/16" | 1-1/16" | 70a | round | natural | standard |
zusau70212 | polyurethane | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | round | natural | standard |
zusau70213 | polyurethane | inch | 213 | 1/8" | 15/16" | 1-3/16" | 70a | round | natural | standard |
zusau70214 | polyurethane | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | round | natural | standard |
zusau70216 | polyurethane | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 70a | round | natural | standard |
zusau70217 | polyurethane | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 70a | round | natural | standard |
zusau70218 | polyurethane | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 70a | round | natural | standard |
zusau70220 | polyurethane | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 70a | round | natural | standard |
zusau70222 | polyurethane | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 70a | round | natural | standard |
zusau70224 | polyurethane | inch | 224 | 1/8" | 1-3/4" | 2" | 70a | round | natural | standard |
zusau70225 | polyurethane | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 70a | round | natural | standard |
zusau70226 | polyurethane | inch | 226 | 1/8" | 2" | 2-1/4" | 70a | round | natural | standard |
zusau70227 | polyurethane | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 70a | round | natural | standard |
zusau70229 | polyurethane | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 70a | round | natural | standard |
zusau70231 | polyurethane | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 70a | round | natural | standard |
zusau70232 | polyurethane | inch | 232 | 1/8" | 2-3/4" | 3" | 70a | round | natural | standard |
zusau70247 | polyurethane | inch | 247 | 1/8" | 4-5/8" | 4-7/8" | 70a | round | natural | standard |
zusau70256 | polyurethane | inch | 256 | 1/8" | 5-3/4" | 6" | 70a | round | natural | standard |
Part Number |
---|
ZUSAU70028 |
Loading...
Environment, Applications | Mineral Oil Resistant / Weather Resistant | Material | Polyurethane | Durometer | 70A |
---|---|---|---|---|---|
Hardness | Standard | Cross Section Shape | Round | Color | Natural |
Grade | Standard | Temperature Range | -20° to 180° F |
Please check the type/dimensions/specifications of the part ZUSAU70028 in the Abrasion-Resistant Polyurethane O-Rings series.
Part Number |
---|
ZUSAU70008 |
ZUSAU70009 |
ZUSAU70010 |
ZUSAU70029 |
ZUSAU70108 |
ZUSAU70109 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy