(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Abrasion-Resistant Polyurethane O-Rings【1-25 Pieces Per Package】 (Part Numbers)

Abrasion-Resistant Polyurethane O-Rings

Polyurethane is the strongest O-Ring material which makes it a popular choice in wear applications where abrasives, high pressure, and movement are present.

Part Number

Configured Part Number is shown.

ZUSAU70013

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusau70005polyurethaneinch0051/16"3/32"7/32"70aroundnaturalstandard
zusau70006polyurethaneinch0061/16"1/8"1/4"70aroundnaturalstandard
zusau70007polyurethaneinch0071/16"5/32"9/32"70aroundnaturalstandard
zusau70008polyurethaneinch0081/16"3/16"5/16"70aroundnaturalstandard
zusau70009polyurethaneinch0091/16"7/32"11/32"70aroundnaturalstandard
zusau70010polyurethaneinch0101/16"1/4"3/8"70aroundnaturalstandard
zusau70011polyurethaneinch0111/16"5/16"7/16"70aroundnaturalstandard
zusau70012polyurethaneinch0121/16"3/8"1/2"70aroundnaturalstandard
zusau70013polyurethaneinch0131/16"7/16"9/16"70aroundnaturalstandard
zusau70014polyurethaneinch0141/16"1/2"5/8"70aroundnaturalstandard
zusau70015polyurethaneinch0151/16"9/16"11/16"70aroundnaturalstandard
zusau70016polyurethaneinch0161/16"5/8"3/4"70aroundnaturalstandard
zusau70017polyurethaneinch0171/16"11/16"13/16"70aroundnaturalstandard
zusau70020polyurethaneinch0201/16"7/8"1"70aroundnaturalstandard
zusau70023polyurethaneinch0231/16"1-1/16"1-3/16"70aroundnaturalstandard
zusau70028polyurethaneinch0281/16"1-3/8"1-1/2"70aroundnaturalstandard
zusau70029polyurethaneinch0291/16"1-1/2"1-5/8"70aroundnaturalstandard
zusau70108polyurethaneinch1083/32"1/4"7/16"70aroundnaturalstandard
zusau70109polyurethaneinch1093/32"5/16"1/2"70aroundnaturalstandard
zusau70110polyurethaneinch1103/32"3/8"9/16"70aroundnaturalstandard
zusau70111polyurethaneinch1113/32"7/16"5/8"70aroundnaturalstandard
zusau70112polyurethaneinch1123/32"1/2"11/16"70aroundnaturalstandard
zusau70113polyurethaneinch1133/32"9/16"3/4"70aroundnaturalstandard
zusau70114polyurethaneinch1143/32"5/8"13/16"70aroundnaturalstandard
zusau70115polyurethaneinch1153/32"11/16"7/8"70aroundnaturalstandard
zusau70116polyurethaneinch1163/32"3/4"15/16"70aroundnaturalstandard
zusau70117polyurethaneinch1173/32"13/16"1"70aroundnaturalstandard
zusau70118polyurethaneinch1183/32"7/8"1-1/16"70aroundnaturalstandard
zusau70119polyurethaneinch1193/32"15/16"1-1/8"70aroundnaturalstandard
zusau70120polyurethaneinch1203/32"1"1-3/16"70aroundnaturalstandard
zusau70122polyurethaneinch1223/32"1-1/8"1-5/16"70aroundnaturalstandard
zusau70123polyurethaneinch1233/32"1-3/16"1-3/8"70aroundnaturalstandard
zusau70124polyurethaneinch1243/32"1-1/4"1-7/16"70aroundnaturalstandard
zusau70127polyurethaneinch1273/32"1-7/16"1-5/8"70aroundnaturalstandard
zusau70129polyurethaneinch1293/32"1-9/16"1-3/4"70aroundnaturalstandard
zusau70131polyurethaneinch1313/32"1-11/16"1-7/8"70aroundnaturalstandard
zusau70132polyurethaneinch1323/32"1-3/4"1-15/16"70aroundnaturalstandard
zusau70134polyurethaneinch1343/32"1-7/8"2-1/16"70aroundnaturalstandard
zusau70136polyurethaneinch1363/32"2"2-3/16"70aroundnaturalstandard
zusau70145polyurethaneinch1453/32"2-9/16"2-3/4"70aroundnaturalstandard
zusau70146polyurethaneinch1463/32"2-5/8"2-13/16"70aroundnaturalstandard
zusau70153polyurethaneinch1533/32"3-1/2"3-11/16"70aroundnaturalstandard
zusau70210polyurethaneinch2101/8"3/4"1"70aroundnaturalstandard
zusau70211polyurethaneinch2111/8"13/16"1-1/16"70aroundnaturalstandard
zusau70212polyurethaneinch2121/8"7/8"1-1/8"70aroundnaturalstandard
zusau70213polyurethaneinch2131/8"15/16"1-3/16"70aroundnaturalstandard
zusau70214polyurethaneinch2141/8"1"1-1/4"70aroundnaturalstandard
zusau70216polyurethaneinch2161/8"1-1/8"1-3/8"70aroundnaturalstandard
zusau70217polyurethaneinch2171/8"1-3/16"1-7/16"70aroundnaturalstandard
zusau70218polyurethaneinch2181/8"1-1/4"1-1/2"70aroundnaturalstandard
zusau70220polyurethaneinch2201/8"1-3/8"1-5/8"70aroundnaturalstandard
zusau70222polyurethaneinch2221/8"1-1/2"1-3/4"70aroundnaturalstandard
zusau70224polyurethaneinch2241/8"1-3/4"2"70aroundnaturalstandard
zusau70225polyurethaneinch2251/8"1-7/8"2-1/8"70aroundnaturalstandard
zusau70226polyurethaneinch2261/8"2"2-1/4"70aroundnaturalstandard
zusau70227polyurethaneinch2271/8"2-1/8"2-3/8"70aroundnaturalstandard
zusau70229polyurethaneinch2291/8"2-3/8"2-5/8"70aroundnaturalstandard
zusau70231polyurethaneinch2311/8"2-5/8"2-7/8"70aroundnaturalstandard
zusau70232polyurethaneinch2321/8"2-3/4"3"70aroundnaturalstandard
zusau70247polyurethaneinch2471/8"4-5/8"4-7/8"70aroundnaturalstandard
zusau70256polyurethaneinch2561/8"5-3/4"6"70aroundnaturalstandard
           
Part Number
ZUSAU70013
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

13 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"

Loading...

  1. 1

Basic Information

Environment, Applications Mineral Oil Resistant / Weather Resistant Material Polyurethane Durometer 70A
Hardness Standard Cross Section Shape Round Color Natural
Grade Standard Temperature Range -20° to 180° F

Please check the type/dimensions/specifications of the part ZUSAU70013 in the Abrasion-Resistant Polyurethane O-Rings series.

Products like this...

Part Number
ZUSAU70008
ZUSAU70009
ZUSAU70010
ZUSAU70014
ZUSAU70015
ZUSAU70016
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

25 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"0090.070"1/16"0.208"7/32"0.348"11/32"

10 Pieces Per Package

1 Pack(s)

13 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

10 Pieces Per Package

1 Pack(s)

13 Days

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"

5 Pieces Per Package

1 Pack(s)

13 Days

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"

5 Pieces Per Package

1 Pack(s)

13 Days

3/4"5/8"0160.070"1/16"0.614"5/8"0.754"3/4"

Additional Products in this Category

Tech Support