(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fluorosilicone is a combination of fluoroelastomer and silicone which results in an excellent material for fuels, chemicals, and oils with a broad temperature range.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusafls70003 | fluorosilicone | inch | 003 | 1/16" | 1/16" | 3/16" | 70a | round | blue | standard |
zusafls70004 | fluorosilicone | inch | 004 | 1/16" | 5/64" | 13/64" | 70a | round | blue | standard |
zusafls70005 | fluorosilicone | inch | 005 | 1/16" | 3/32" | 7/32" | 70a | round | blue | standard |
zusafls70006 | fluorosilicone | inch | 006 | 1/16" | 1/8" | 1/4" | 70a | round | blue | standard |
zusafls70007 | fluorosilicone | inch | 007 | 1/16" | 5/32" | 9/32" | 70a | round | blue | standard |
zusafls70008 | fluorosilicone | inch | 008 | 1/16" | 3/16" | 5/16" | 70a | round | blue | standard |
zusafls70009 | fluorosilicone | inch | 009 | 1/16" | 7/32" | 11/32" | 70a | round | blue | standard |
zusafls70010 | fluorosilicone | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | round | blue | standard |
zusafls70011 | fluorosilicone | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | round | blue | standard |
zusafls70012 | fluorosilicone | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | round | blue | standard |
zusafls70013 | fluorosilicone | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | round | blue | standard |
zusafls70014 | fluorosilicone | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | round | blue | standard |
zusafls70015 | fluorosilicone | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | round | blue | standard |
zusafls70016 | fluorosilicone | inch | 016 | 1/16" | 5/8" | 3/4" | 70a | round | blue | standard |
zusafls70017 | fluorosilicone | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | round | blue | standard |
zusafls70018 | fluorosilicone | inch | 018 | 1/16" | 3/4" | 7/8" | 70a | round | blue | standard |
zusafls70019 | fluorosilicone | inch | 019 | 1/16" | 13/16" | 15/16" | 70a | round | blue | standard |
zusafls70020 | fluorosilicone | inch | 020 | 1/16" | 7/8" | 1" | 70a | round | blue | standard |
zusafls70021 | fluorosilicone | inch | 021 | 1/16" | 15/16" | 1-1/16" | 70a | round | blue | standard |
zusafls70022 | fluorosilicone | inch | 022 | 1/16" | 1" | 1-1/8" | 70a | round | blue | standard |
zusafls70024 | fluorosilicone | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 70a | round | blue | standard |
zusafls70026 | fluorosilicone | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 70a | round | blue | standard |
zusafls70028 | fluorosilicone | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 70a | round | blue | standard |
zusafls70029 | fluorosilicone | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 70a | round | blue | standard |
zusafls70030 | fluorosilicone | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 70a | round | blue | standard |
zusafls70031 | fluorosilicone | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 70a | round | blue | standard |
zusafls70108 | fluorosilicone | inch | 108 | 3/32" | 1/4" | 7/16" | 70a | round | blue | standard |
zusafls70109 | fluorosilicone | inch | 109 | 3/32" | 5/16" | 1/2" | 70a | round | blue | standard |
zusafls70110 | fluorosilicone | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | round | blue | standard |
zusafls70111 | fluorosilicone | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | round | blue | standard |
zusafls70112 | fluorosilicone | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | round | blue | standard |
zusafls70113 | fluorosilicone | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | round | blue | standard |
zusafls70114 | fluorosilicone | inch | 114 | 3/32" | 5/8" | 13/16" | 70a | round | blue | standard |
zusafls70115 | fluorosilicone | inch | 115 | 3/32" | 11/16" | 7/8" | 70a | round | blue | standard |
zusafls70116 | fluorosilicone | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | round | blue | standard |
zusafls70117 | fluorosilicone | inch | 117 | 3/32" | 13/16" | 1" | 70a | round | blue | standard |
zusafls70118 | fluorosilicone | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | round | blue | standard |
zusafls70206 | fluorosilicone | inch | 206 | 1/8" | 1/2" | 3/4" | 70a | round | blue | standard |
zusafls70208 | fluorosilicone | inch | 208 | 1/8" | 5/8" | 7/8" | 70a | round | blue | standard |
zusafls70210 | fluorosilicone | inch | 210 | 1/8" | 3/4" | 1" | 70a | round | blue | standard |
zusafls70211 | fluorosilicone | inch | 211 | 1/8" | 13/16" | 1-1/16" | 70a | round | blue | standard |
zusafls70212 | fluorosilicone | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | round | blue | standard |
zusafls70214 | fluorosilicone | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | round | blue | standard |
zusafls70216 | fluorosilicone | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 70a | round | blue | standard |
zusafls70218 | fluorosilicone | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 70a | round | blue | standard |
zusafls70222 | fluorosilicone | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 70a | round | blue | standard |
zusafls70224 | fluorosilicone | inch | 224 | 1/8" | 1-3/4" | 2" | 70a | round | blue | standard |
zusafls70226 | fluorosilicone | inch | 226 | 1/8" | 2" | 2-1/4" | 70a | round | blue | standard |
zusafls70228 | fluorosilicone | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 70a | round | blue | standard |
zusafls70232 | fluorosilicone | inch | 232 | 1/8" | 2-3/4" | 3" | 70a | round | blue | standard |
Loading...
Material | Fluoro-silicone Rubber | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Fluorosilicone |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | Round |
Color | Blue | Grade | Standard | Temperature Range | -80° to 480° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy