(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
HNBR O-Rings have improved oil, chemical, and high temperature resistance compared to Buna-N O-Rings.
Part Number
Configured Part Number is shown.
ZUSAHSN90216
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusahsn90007 | hnbr | inch | 007 | 1/16" | 3/32" | 9/32" | 90a | round | black | standard |
zusahsn90008 | hnbr | inch | 008 | 1/16" | 3/16" | 5/16" | 90a | round | black | standard |
zusahsn90009 | hnbr | inch | 009 | 1/16" | 7/32" | 11/32" | 90a | round | black | standard |
zusahsn90010 | hnbr | inch | 010 | 1/16" | 1/4" | 3/8" | 90a | round | black | standard |
zusahsn90011 | hnbr | inch | 011 | 1/16" | 5/16" | 7/16" | 90a | round | black | standard |
zusahsn90012 | hnbr | inch | 012 | 1/16" | 3/8" | 1/2" | 90a | round | black | standard |
zusahsn90013 | hnbr | inch | 013 | 1/16" | 7/16" | 9/16" | 90a | round | black | standard |
zusahsn90014 | hnbr | inch | 014 | 1/16" | 1/2" | 5/8" | 90a | round | black | standard |
zusahsn90021 | hnbr | inch | 021 | 1/16" | 15/16" | 1-1/16" | 90a | round | black | standard |
zusahsn90024 | hnbr | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 90a | round | black | standard |
zusahsn90033 | hnbr | inch | 033 | 1/16" | 2" | 2-1/8" | 90a | round | black | standard |
zusahsn90113 | hnbr | inch | 113 | 3/32" | 9/16" | 3/4" | 90a | round | black | standard |
zusahsn90114 | hnbr | inch | 114 | 3/32" | 3/8" | 13/16" | 90a | round | black | standard |
zusahsn90115 | hnbr | inch | 115 | 3/32" | 9/16" | 7/8" | 90a | round | black | standard |
zusahsn90120 | hnbr | inch | 120 | 3/32" | 1" | 1-3/16" | 90a | round | black | standard |
zusahsn90126 | hnbr | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 90a | round | black | standard |
zusahsn90149 | hnbr | inch | 149 | 3/32" | 2-13/16" | 3" | 90a | round | black | standard |
zusahsn90150 | hnbr | inch | 150 | 3/32" | 2-7/8" | 3-1/16" | 90a | round | black | standard |
zusahsn90152 | hnbr | inch | 152 | 3/32" | 3-1/4" | 3-7/16" | 90a | round | black | standard |
zusahsn90153 | hnbr | inch | 153 | 3/32" | 3-1/2" | 3-11/16" | 90a | round | black | standard |
zusahsn90154 | hnbr | inch | 154 | 3/32" | 3-3/4" | 3-15/16" | 90a | round | black | standard |
zusahsn90210 | hnbr | inch | 210 | 1/8" | 3/4" | 1" | 90a | round | black | standard |
zusahsn90212 | hnbr | inch | 212 | 1/8" | 7/8" | 1-1/8" | 90a | round | black | standard |
zusahsn90214 | hnbr | inch | 214 | 1/8" | 1" | 1-1/4" | 90a | round | black | standard |
zusahsn90216 | hnbr | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 90a | round | black | standard |
zusahsn90222 | hnbr | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 90a | round | black | standard |
zusahsn90224 | hnbr | inch | 224 | 1/8" | 1-3/4" | 2" | 90a | round | black | standard |
zusahsn90225 | hnbr | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 90a | round | black | standard |
zusahsn90226 | hnbr | inch | 226 | 1/8" | 2" | 2-1/4" | 90a | round | black | standard |
zusahsn90227 | hnbr | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 90a | round | black | standard |
zusahsn90228 | hnbr | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 90a | round | black | standard |
zusahsn90230 | hnbr | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 90a | round | black | standard |
zusahsn90231 | hnbr | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 90a | round | black | standard |
zusahsn90232 | hnbr | inch | 232 | 1/8" | 2-3/4" | 3" | 90a | round | black | standard |
zusahsn90233 | hnbr | inch | 233 | 1/8" | 2-7/8" | 3-1/8" | 90a | round | black | standard |
zusahsn90234 | hnbr | inch | 234 | 1/8" | 3" | 3-1/4" | 90a | round | black | standard |
zusahsn90235 | hnbr | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 90a | round | black | standard |
zusahsn90236 | hnbr | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 90a | round | black | standard |
zusahsn90237 | hnbr | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 90a | round | black | standard |
zusahsn90240 | hnbr | inch | 240 | 1/8" | 3-3/4" | 4" | 90a | round | black | standard |
zusahsn90241 | hnbr | inch | 241 | 1/8" | 3-7/8" | 4-1/8" | 90a | round | black | standard |
zusahsn90242 | hnbr | inch | 242 | 1/8" | 4" | 4-1/4" | 90a | round | black | standard |
zusahsn90243 | hnbr | inch | 243 | 1/8" | 4-1/8" | 4-3/8" | 90a | round | black | standard |
zusahsn90244 | hnbr | inch | 244 | 1/8" | 4-1/4" | 4-1/2" | 90a | round | black | standard |
zusahsn90245 | hnbr | inch | 245 | 1/8" | 4-3/8" | 4-5/8" | 90a | round | black | standard |
zusahsn90261 | hnbr | inch | 261 | 1/8" | 6-3/4" | 7" | 90a | round | black | standard |
zusahsn90323 | hnbr | inch | 323 | 3/16" | 1-5/16" | 1-11/16" | 90a | round | black | standard |
zusahsn90325 | hnbr | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 90a | round | black | standard |
zusahsn90327 | hnbr | inch | 327 | 3/16" | 1-3/4" | 2-1/8" | 90a | round | black | standard |
zusahsn90330 | hnbr | inch | 330 | 3/16" | 2-1/8" | 2-1/2" | 90a | round | black | standard |
zusahsn90332 | hnbr | inch | 332 | 3/16" | 2-3/8" | 2-3/4" | 90a | round | black | standard |
zusahsn90334 | hnbr | inch | 334 | 3/16" | 2-5/8" | 3" | 90a | round | black | standard |
zusahsn90335 | hnbr | inch | 335 | 3/16" | 2-3/4" | 3-1/8" | 90a | round | black | standard |
zusahsn90336 | hnbr | inch | 336 | 3/16" | 2-7/8" | 3-1/4" | 90a | round | black | standard |
zusahsn90337 | hnbr | inch | 337 | 3/16" | 3" | 3-3/8" | 90a | round | black | standard |
zusahsn90338 | hnbr | inch | 338 | 3/16" | 3-1/8" | 3-1/2" | 90a | round | black | standard |
zusahsn90340 | hnbr | inch | 340 | 3/16" | 3-3/8" | 3-3/4" | 90a | round | black | standard |
zusahsn90342 | hnbr | inch | 342 | 3/16" | 3-5/8" | 4" | 90a | round | black | standard |
zusahsn90343 | hnbr | inch | 343 | 3/16" | 3-3/4" | 4-1/8" | 90a | round | black | standard |
zusahsn90345 | hnbr | inch | 345 | 3/16" | 4" | 4-3/8" | 90a | round | black | standard |
zusahsn90346 | hnbr | inch | 346 | 3/16" | 4-1/8" | 4-1/2" | 90a | round | black | standard |
zusahsn90347 | hnbr | inch | 347 | 3/16" | 4-1/4" | 4-5/8" | 90a | round | black | standard |
zusahsn90348 | hnbr | inch | 348 | 3/16" | 4-3/8" | 4-3/4" | 90a | round | black | standard |
zusahsn90350 | hnbr | inch | 350 | 3/16" | 4-5/8" | 5" | 90a | round | black | standard |
zusahsn90352 | hnbr | inch | 352 | 3/16" | 4-7/8" | 5-1/4" | 90a | round | black | standard |
Part Number |
---|
ZUSAHSN90216 |
Loading...
Material | Hydrogenated Nitrile Rubber | Environment, Applications | Mineral Oil Resistant / Chemical Resistant / Water Resistant | Material | HNBR |
---|---|---|---|---|---|
Durometer | 90A | Hardness | Hard | Cross Section Shape | Round |
Color | Black | Grade | Standard | Temperature Range | -55 to 300°F |
Please check the type/dimensions/specifications of the part ZUSAHSN90216 in the Oil-Resistant Hard HNBR O-Rings series.
Part Number |
---|
ZUSAHSN90010 |
ZUSAHSN90011 |
ZUSAHSN90012 |
ZUSAHSN90222 |
ZUSAHSN90224 |
ZUSAHSN90225 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy