(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These PTFE Backup Rings are split which allows them to be easily installed a rod or piston. They withstand high temperatures and are inert to nearly all oils and chemicals.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusatst005 | ptfe | inch | 005 | 55d | round | white | standard | |||
zusatst006 | ptfe | inch | 006 | 55d | round | white | standard | |||
zusatst007 | ptfe | inch | 007 | 55d | round | white | standard | |||
zusatst008 | ptfe | inch | 008 | 55d | round | white | standard | |||
zusatst009 | ptfe | inch | 009 | 55d | round | white | standard | |||
zusatst010 | ptfe | inch | 010 | 55d | round | white | standard | |||
zusatst011 | ptfe | inch | 011 | 55d | round | white | standard | |||
zusatst012 | ptfe | inch | 012 | 55d | round | white | standard | |||
zusatst013 | ptfe | inch | 013 | 55d | round | white | standard | |||
zusatst014 | ptfe | inch | 014 | 55d | round | white | standard | |||
zusatst015 | ptfe | inch | 015 | 55d | round | white | standard | |||
zusatst016 | ptfe | inch | 016 | 55d | round | white | standard | |||
zusatst017 | ptfe | inch | 017 | 55d | round | white | standard | |||
zusatst018 | ptfe | inch | 018 | 55d | round | white | standard | |||
zusatst110 | ptfe | inch | 110 | 55d | round | white | standard | |||
zusatst111 | ptfe | inch | 111 | 55d | round | white | standard | |||
zusatst112 | ptfe | inch | 112 | 55d | round | white | standard | |||
zusatst113 | ptfe | inch | 113 | 55d | round | white | standard | |||
zusatst114 | ptfe | inch | 114 | 55d | round | white | standard | |||
zusatst115 | ptfe | inch | 115 | 55d | round | white | standard | |||
zusatst116 | ptfe | inch | 116 | 55d | round | white | standard | |||
zusatst117 | ptfe | inch | 117 | 55d | round | white | standard | |||
zusatst118 | ptfe | inch | 118 | 55d | round | white | standard | |||
zusatst119 | ptfe | inch | 119 | 55d | round | white | standard | |||
zusatst120 | ptfe | inch | 120 | 55d | round | white | standard | |||
zusatst121 | ptfe | inch | 121 | 55d | round | white | standard | |||
zusatst133 | ptfe | inch | 133 | 55d | round | white | standard | |||
zusatst210 | ptfe | inch | 210 | 55d | round | white | standard | |||
zusatst211 | ptfe | inch | 211 | 55d | round | white | standard | |||
zusatst212 | ptfe | inch | 212 | 55d | round | white | standard | |||
zusatst213 | ptfe | inch | 213 | 55d | round | white | standard | |||
zusatst214 | ptfe | inch | 214 | 55d | round | white | standard | |||
zusatst215 | ptfe | inch | 215 | 55d | round | white | standard | |||
zusatst216 | ptfe | inch | 216 | 55d | round | white | standard | |||
zusatst217 | ptfe | inch | 217 | 55d | round | white | standard | |||
zusatst218 | ptfe | inch | 218 | 55d | round | white | standard | |||
zusatst219 | ptfe | inch | 219 | 55d | round | white | standard | |||
zusatst222 | ptfe | inch | 222 | 55d | round | white | standard | |||
zusatst328 | ptfe | inch | 328 | 55d | round | white | standard | |||
zusatst329 | ptfe | inch | 329 | 55d | round | white | standard | |||
zusatst330 | ptfe | inch | 330 | 55d | round | white | standard |
Loading...
Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | PTFE | Durometer | 55D |
---|---|---|---|---|---|
Hardness | Hard | Cross Section Shape | Round | Color | White |
Grade | Standard | Temperature Range | -50° to 500° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy