(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

304 Stainless Steel Blind Cap Pipe Flanges (Part Numbers)

304 Stainless Steel Blind Cap Pipe Flanges

These caps block flow and close off the end of the pipe. Used for easy access to lines. Compared to 316 Stainless Steel, 304 Stainless Steel is slightly less corrosion resistant but more economical

Part Number

Configured Part Number is shown.

part numbermaterialansi pressure classconnection stylepipe sizeflange odfor bolt diameter
bulk-pf-49304 stainless steel150blind cap1"4-1/4"1/2"
bulk-pf-51304 stainless steel150blind cap1-1/2"5"1/2"
bulk-pf-52304 stainless steel150blind cap2"6"5/8"
bulk-pf-53304 stainless steel150blind cap3"7-1/2"5/8"
bulk-pf-54304 stainless steel150blind cap4"9"5/8"
bulk-pf-56304 stainless steel150blind cap6"11"3/4"
Part Number
BULK-PF-49
BULK-PF-51
BULK-PF-52
BULK-PF-53
BULK-PF-54
BULK-PF-56
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD For Bolt Diameter Number of Bolt Holes
1 Piece(s)

13 Days

1"4-1/4"1/2"4
1 Piece(s)

Quote

1-1/2"5"1/2"4
1 Piece(s)

13 Days

2"6"5/8"4
1 Piece(s)

13 Days

3"7-1/2"5/8"4
1 Piece(s)

13 Days

4"9"5/8"8
1 Piece(s)

51 Days

6"11"3/4"8

Loading...

  1. 1

Basic Information

Types Welding flange Flange Type Others Material Stainless Steel
Material 304 Stainless Steel ANSI Pressure Class 150 Connection Style Blind Cap
Flanged Connection Surface Raised

Additional Products in this Category

Tech Support