(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Flange SUS F316 Blind Flange 5K

Stainless Steel Pipe Flange SUS F316 Blind Flange 5K
  • Volume Discount

•Type: Welding flange
•Flange Standard: JIS, B 2220/Enoch Standard
•Flange Type: Closure (BL)
•Flange Gasket Seat Type: Entire surface seat (FF)
•Material: Stainless Steel (SUS F316)

PDF

Part Number

Configured Part Number is shown.

3165KBLFF-10

 
Part Number
3165KBLFF-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Closure (BL)
Flange Gasket Seat Type Entire surface seat (FF) Material Stainless Steel (SUS F316) Diameter nominal 3/8B(10A)
Nominal Pressure 5K Surface Treatment No

Please check the type/dimensions/specifications of the part 3165KBLFF-10 in the Stainless Steel Pipe Flange SUS F316 Blind Flange 5K series.

Additional Products in this Category

Tech Support