(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Half Coupling, Female NPSL, 304 Stainless Steel, Class 150

Pipe Fittings - Half Coupling, Female NPSL, 304 Stainless Steel, Class 150

Use Class 150 Half Coupling Pipe fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-99304 stainless steelclass 150half couplingstraight1/8"fnpt x butt weld1/8" npt female1/8" butt weld150 psiastm a351, ansi/asme b1.20.1
zusa-pf-100304 stainless steelclass 150half couplingstraight1/4"fnpt x butt weld1/4" npt female1/4" butt weld150 psiastm a351, ansi/asme b1.20.1
zusa-pf-101304 stainless steelclass 150half couplingstraight3/8"fnpt x butt weld3/8" npt female3/8" butt weld150 psiastm a351, ansi/asme b1.20.1
zusa-pf-102304 stainless steelclass 150half couplingstraight1/2"fnpt x butt weld1/2" npt female1/2" butt weld150 psiastm a351, ansi/asme b1.20.1
zusa-pf-103304 stainless steelclass 150half couplingstraight3/4"fnpt x butt weld3/4" npt female3/4" butt weld150 psiastm a351, ansi/asme b1.20.1
zusa-pf-104304 stainless steelclass 150half couplingstraight1"fnpt x butt weld1" npt female1" butt weld150 psiastm a351, ansi/asme b1.20.1
zusa-pf-106304 stainless steelclass 150half couplingstraight1-1/2"fnpt x butt weld1-1/2" npt female1-1/2" butt weld150 psiastm a351, ansi/asme b1.20.1
zusa-pf-107304 stainless steelclass 150half couplingstraight2"fnpt x butt weld2" npt female2" butt weld150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-99
ZUSA-PF-100
ZUSA-PF-101
ZUSA-PF-102
ZUSA-PF-103
ZUSA-PF-104
ZUSA-PF-106
ZUSA-PF-107
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Female1/8" Butt Weld
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" Butt Weld
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" Butt Weld
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" Butt Weld
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" Butt Weld
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Female1" Butt Weld
1 Piece(s)

13 Days

1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Female1-1/2" Butt Weld
1 Piece(s)

13 Days

2B(50A)2B(50A)2" NPT Female2" Butt Weld

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Thread, Equal Dia., Different
Connecting Shape Sockets Connection Thread Type M1 NPT (Female) Connection Thread Type M2 Other
Type Fitting

Additional Products in this Category

Tech Support