(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Pipe Fittings - Reducing Tee, Female NPT, 304 Stainless Steel, Class 150 (Part Numbers)

Pipe Fittings - Reducing Tee, Female NPT, 304 Stainless Steel, Class 150

Use Class 150 Reducing Tee fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)connection (c)working pressurespecs met
zusa-pf-305304 stainless steelclass 150reducing teetee1/4" x 1/8"fnpt1/4" npt female1/8" npt female1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-307304 stainless steelclass 150reducing teetee1/2" x 1/4"fnpt1/2" npt female1/4" npt female1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-310304 stainless steelclass 150reducing teetee3/4" x 1/2"fnpt3/4" npt female1/2" npt female3/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-311304 stainless steelclass 150reducing teetee1" x 1/2"fnpt1" npt female1/2" npt female1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-312304 stainless steelclass 150reducing teetee1" x 3/4"fnpt1" npt female3/4" npt female1" npt female150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-305
ZUSA-PF-307
ZUSA-PF-310
ZUSA-PF-311
ZUSA-PF-312
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C
1 Piece(s)

81 Days

1/4B(8A)1/8B(6A)1/4" NPT Female1/8" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/4B(8A)1/2" NPT Female1/4" NPT Female1/2" NPT Female
1 Piece(s)

Quote

3/4B(20A)1/2B(15A)3/4" NPT Female1/2" NPT Female3/4" NPT Female
1 Piece(s)

Quote

1B(25A)1/2B(15A)1" NPT Female1/2" NPT Female1" NPT Female
1 Piece(s)

13 Days

1B(25A)3/4B(20A)1" NPT Female3/4" NPT Female1" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Thread, Unequal Dia.
Connecting Shape Tees Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female)
Type Fitting

Additional Products in this Category

Tech Support