(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Hex Socket Plug, Male NPT, 304 Stainless Steel, Class 150

Pipe Fittings - Hex Socket Plug, Male NPT, 304 Stainless Steel, Class 150

Use Class 150 Hex Socket fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-319304 stainless steelclass 150hex socket plugplug1/16"mnpt1/16" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-320304 stainless steelclass 150hex socket plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-321304 stainless steelclass 150hex socket plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-322304 stainless steelclass 150hex socket plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-323304 stainless steelclass 150hex socket plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-324304 stainless steelclass 150hex socket plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-326304 stainless steelclass 150hex socket plugplug1-1/4"mnpt1-1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-327304 stainless steelclass 150hex socket plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-319
ZUSA-PF-320
ZUSA-PF-321
ZUSA-PF-322
ZUSA-PF-323
ZUSA-PF-324
ZUSA-PF-326
ZUSA-PF-327
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/161/16" NPT Male
1 Piece(s)

13 Days

1/8B(6A)1/8" NPT Male
1 Piece(s)

Quote

1/4B(8A)1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Male
1 Piece(s)

13 Days

1 1/4B(32A)1-1/4" NPT Male
1 Piece(s)

Quote

1 1/2B(40A)1-1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support