(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings Pipe Fittings w/ Thread Sealant - Hex Head Plug, Male NPT, 316 Stainless Steel, Class 150

Pipe Fittings Pipe Fittings w/ Thread Sealant - Hex Head Plug, Male NPT, 316 Stainless Steel, Class 150

The male threads on these Hex Head Plugfittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 150 fittings in low-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-7064316 stainless steelclass 150hex head plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7065316 stainless steelclass 150hex head plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7066316 stainless steelclass 150hex head plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7067316 stainless steelclass 150hex head plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7068316 stainless steelclass 150hex head plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7069316 stainless steelclass 150hex head plugplug1"mnpt1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7071316 stainless steelclass 150hex head plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7072316 stainless steelclass 150hex head plugplug2"mnpt2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-7064
ZUSA-PF-7065
ZUSA-PF-7066
ZUSA-PF-7067
ZUSA-PF-7068
ZUSA-PF-7069
ZUSA-PF-7071
ZUSA-PF-7072
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/8B(6A)1/8" NPT Male
1 Piece(s)

81 Days

1/4B(8A)1/4" NPT Male
1 Piece(s)

81 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

81 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

Quote

3/4B(20A)3/4" NPT Male
1 Piece(s)

81 Days

1B(25A)1" NPT Male
1 Piece(s)

81 Days

1 1/2B(40A)1-1/2" NPT Male
1 Piece(s)

Quote

2B(50A)2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support