(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Cap, Female NPT, 304 Stainless Steel, Class 3000

Pipe Fittings - Cap, Female NPT, 304 Stainless Steel, Class 3000

Use Class 3000 fittings in high-pressure applications when using Cap pipe fittings. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-3166304 stainless steelclass 3000flat capcap1/4"fnpt1/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3168304 stainless steelclass 3000flat capcap1/2"fnpt1/2" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3169304 stainless steelclass 3000flat capcap3/4"fnpt3/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3170304 stainless steelclass 3000flat capcap1"fnpt1" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3166
ZUSA-PF-3168
ZUSA-PF-3169
ZUSA-PF-3170
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Female
1 Piece(s)

13 Days

1B(25A)1" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread (Terminal) Connecting Shape Caps
Connection Thread Type M1 NPT (Female) Type Fitting

Additional Products in this Category

Tech Support