(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - 45 Degree Elbow, Female NPT, 316 Stainless Steel, Class 3000

Pipe Fittings - 45 Degree Elbow, Female NPT, 316 Stainless Steel, Class 3000

Use Class 3000 fittings in high-pressure applications when using 45 Degree Elbow. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-3317316 stainless steelclass 300045 degree elbow45 degree elbow1/4"fnpt1/4" npt female1/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3319316 stainless steelclass 300045 degree elbow45 degree elbow1/2"fnpt1/2" npt female1/2" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3320316 stainless steelclass 300045 degree elbow45 degree elbow3/4"fnpt3/4" npt female3/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3321316 stainless steelclass 300045 degree elbow45 degree elbow1"fnpt1" npt female1" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3317
ZUSA-PF-3319
ZUSA-PF-3320
ZUSA-PF-3321
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Female
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Female1" NPT Female
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape 45° Elbow
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support