(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Reducer, Instrumentation Pipe Fittings w/ Thread Sealant, Female NPT x Male NPT, 316 Stainless Steel

Adapter - Reducer, Instrumentation Pipe Fittings w/ Thread Sealant, Female NPT x Male NPT, 316 Stainless Steel

The male and female threads on the Reducing Adapter fittings have a pre-applied PTFE thread sealant for extra leak protection. Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-4814316 stainless steelinstrumentationreducing adapterstraight1/4" x 1/8"fnpt x mnpt1/4" npt female1/8" npt male6600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4815316 stainless steelinstrumentationreducing adapterstraight3/8" x 1/8"fnpt x mnpt3/8" npt female1/8" npt male5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4816316 stainless steelinstrumentationreducing adapterstraight3/8" x 1/4"fnpt x mnpt3/8" npt female1/4" npt male5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4817316 stainless steelinstrumentationreducing adapterstraight1/2" x 1/8"fnpt x mnpt1/2" npt female1/8" npt male5200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4818316 stainless steelinstrumentationreducing adapterstraight1/2" x 1/4"fnpt x mnpt1/2" npt female1/4" npt male5200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4819316 stainless steelinstrumentationreducing adapterstraight1/2" x 3/8"fnpt x mnpt1/2" npt female3/8" npt male5200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4814
ZUSA-PF-4815
ZUSA-PF-4816
ZUSA-PF-4817
ZUSA-PF-4818
ZUSA-PF-4819
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

81 Days

45.5171/4B(8A)1/8B(6A)1/4" NPT Female1/8" NPT Male
1 Piece(s)

81 Days

36.5523/8B(10A)1/8B(6A)3/8" NPT Female1/8" NPT Male
1 Piece(s)

81 Days

36.5523/8B(10A)1/4B(8A)3/8" NPT Female1/4" NPT Male
1 Piece(s)

81 Days

35.8621/2B(15A)1/8B(6A)1/2" NPT Female1/8" NPT Male
1 Piece(s)

13 Days

35.8621/2B(15A)1/4B(8A)1/2" NPT Female1/4" NPT Male
1 Piece(s)

81 Days

35.8621/2B(15A)3/8B(10A)1/2" NPT Female3/8" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Bushings/Threaded or Tapped Sockets
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support